Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

General Purpose Digital Pressure Gauge with Protective Rubber Boot - Discontinued

DPG8000 Series

General Purpose Digital Pressure Gauge with Protective Rubber Boot
 | DPG8000 Series

CE
  • Enhanced Value Versus Mechanical Gauges
  • 1/4% Full Scale Terminal Point Accuracy
  • 4 Digit Display with 1/2" High Digits
  • Backlight Feature for Enhanced Visibility
  • User Selectable Engineering Units
  • Maximum Pressure Indication
  • Stainless Steel Wetted Parts

Description

The DPG8000 Series is being superseded with a redesigned model, which has all the features of the DPG8000 plus some additional features. Please see the new model, DPG8001, for complete details, or contact our Pressure department for more information.

The DPG8000 series digital pressure gauges offer 1/4% full scale accuracy in a rugged, easy-to-use unit at prices comparable to mechanical test gauges. All stainless steel wetted parts make it suitable for a wide variety of liquid or gaseous media. This product features user-selectable units of measure allowing one gauge to be used for a variety of pressure scales.

The DPG8000 comes standard with many features that are either not available or offered only as options on many competitors’ digital gauges such as backlight, peak hold and a four-digit display.

SPECIFICATIONS
Accuracy: 0.25% full scale
Ranges: Vacuum to 9999 psi (690 bar)
Field Calibration: Zero and span
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPG8000-VAC
Consult Sales  
Availability: 
 
 
30 In Hg Vac
DPG8000-30
Consult Sales  
Availability: 
 
 
0-30 psig
DPG8000-60
Consult Sales  
Availability: 
 
 
0- 60 psig
DPG8000-100
Consult Sales  
Availability: 
 
 
0 -100 psig
DPG8000-200
Consult Sales  
Availability: 
 
 
0-200 psig
DPG8000-300
Consult Sales  
Availability: 
 
 
0-300 psig
DPG8000-500
Consult Sales  
Availability: 
 
 
0-500 psig
DPG8000-1K
Consult Sales  
Availability: 
 
 
0-1000 psig
DPG8000-2K
Consult Sales  
Availability: 
 
 
0-2000 psig
DPG8000-3K
Consult Sales  
Availability: 
 
 
0-3000 psig
DPG8000-5K
Consult Sales  
Availability: 
 
 
0-5000 psig
DPG8000-10K
Consult Sales  
Availability: 
 
 
0-9999 psig
DPG8000-RB
Consult Sales  
Availability: 
 
 
Replacement Rubber Boot
All amounts shown in AUD
Note: All DPG8000 series gauges come with protective rubber boot, batteries, and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.