Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Input Hybrid Recorders, 10, 20, or 30 Input, T/C, RTD, Voltage Inputs - Discontinued

DR231 and DR241 Series

Input Hybrid Recorders - Thermocouple, RTD, Voltage Inputs | DR231 and DR241 Series

Input Hybrid Recorders - Thermocouple, RTD, Voltage Inputs

  • High-Speed Scanning and Recording on 250 mm (10") Chart
  • Ten-Color Recording
  • Thermocouple, RTD, Voltage Inputs
  • Optional Floppy Drive for Data Storage
  • Easy-to-Carry, Lightweight Design
  • Benchtop in DR231
  • Panel Mount in DR241
Recorders - View related products

Description

The DR231 and DR241 series has been discontinued. Please see the RD5100 Series as a possible alternative or contact our Data Acquisition Engineering department.

The DR231 and DR241 portable hybrid recorders offer high-speed scanning of up to 30 channels in 2 seconds. They have a wide variety of recording functions including analog trend in ten colors on an effective recording width of 250 mm. Digital measured values, various messages, zone recording, and partially compressed and expanded recording are recorded to support clear interpretation of data. The recorders incorporate a large 3-line vacuum fluorescent display which can be used as a process monitor, enabling you to readily view data or check alarm status, even from a remote location. The units are also interactively configured using the easily read display.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DR231-00-1
Consult Sales  
Availability: 
 
 
10-Channel hybrid recorder, benchtop
DR231-12-3
Consult Sales  
Availability: 
 
 
30 Channel hybrid recorder, benchtop with floppy drive.
DR231-00-2-A4
Consult Sales  
Availability: 
 
 
2O Channel hybrid recorder, panel mount, with 10 alarm relays.
DR231-12-1
Consult Sales  
Availability: 
 
 
10-Channel hybrid recorder, benchtop with floppy drive
RD4030-ZFP-1
Consult Sales  
Availability: 
 
 
Z-fold chart paper, 30 m
RD4030-RC
Consult Sales  
Availability: 
 
 
10 color print ribbon
DR130-C2
Consult Sales  
Availability: 
 
 
RS232 MODULE FOR DR130 RECORDR (Fiel d Installable)
All amounts shown in AUD
Note: Recorder comes complete with print ribbon, one package of chart paper and operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Hybrid Recorders select from:
DR231- for Benchtop hybrid recorder
DR241- for Panel mount hybrid recorder

(2) Floppy Drive Option select from:
00 for With out floppy drive
12 for With floppy drive

(3) Number of Channels select from:
-1 for 10-channel
-2 for 20-channel
-3 for 30-channel

(4) Options select from:
Nothing(leave field blank) for No Option
-A4 for 10 Alarm Relays
-M1 for Math Function
-C1 for GPIB Communications
-C2 for RS232 Communications
-R1 for Remote Control
-CE for CE Approval
-A4-CE for 10 Alarm Relays with CE Approval
-C2-CE for RS232 Communications wth CE Approval
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download DR130, DR230, DR240 SERIES - Conversion Software
Download DR130, DR230 and DR240 Series - Communication Interface
Download DR130,DR230,DR240 Series - Recorder (NOTE:LARGE File 14 mb)
We noticed you are from the US. Visit your local site for regional offers and live support.