Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Performance Digital Readouts for Linear Encoders and Digital Gage Probes

DR601

High Performance Digital Readouts for Linear Encoders and Digital Gage Probes | DR601

CE
  • 9-Digit LED Display with Polarity and Decimal Point
  • 24-Character Alphanumeric Display
  • Dual Channel with Expansion to 30 Channels Using External Network Adaptor
  • Mix and Match Linear Encoders and Digital Gage Probes
  • RS232 Output Standard
Displacement and Proximity Transducers - View related products

Description

The DR601 is a high performance digital readout designed for use with OMEGA's GP901 digital gage probes. It has two inputs which can be used interchangeably with the digital probes and encoders, or, with the addition of the LDN-CON network connector, up to thirty probes in any combination can be connected.

SPECIFICATIONS
Power: 85 to 264 Vac, 47 to 440 Hz at 15 Watts max
Number of Inputs: 2 digital probes or linear encoders, expandable to 30 using LDN-CON's
Numeric Display: 9-digit LED with polarity and decimal point
Information Display: 24-character alphanumeric display
Engineering Units: User selectable for inches or millimeters
Operating Temp.: 0 to 40°C (32 to 104°F)
Storage Temp.: -20 to 60°C (-4 to 140°F)
Humidity:0 to 95% non-condensing
Environmental Rating: Front panel IP65, entire unit IP40
EMC Rating: Emission EN500081-1 Immunity EN500082-2
Dimensions: 235 W x 80 Hx 190 mm D (9.25 x 3.2 x 7.5")
Weight: 1.5 kg (3.3 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DR601
Consult Sales  
Availability: 
 
 
High performance digital indicator for GP901 digital gaging probes
LDN-CON
Consult Sales  
Availability: 
 
 
Connector for interfacing multiple probes
All amounts shown in AUD

Product Manuals:

Download DR601 - Digital Benchtop Meter
Download DR601 - Digital Benchtop Meter Installation Manual
We noticed you are from the US. Visit your local site for regional offers and live support.