Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pneumatic Rotary Actuators - Shaft Mountable DRG Series

DRG Rotary Actuator - Pneumatic Modular Automation

Pneumatic Rotary Actuators | DRG Rotary Actuator - Pneumatic Modular Automation

Pneumatic Rotary Actuators

  • Designed for Use in Applications Where Low Precision Positioning and Backlash Are Acceptable
  • Excellent Choice for Diverter Gates, Escapements and Ejection Stations
  • Multiple Body Mount Locations with Top and Bottom Mounting Using DIRECTCONNECT Robohand Technology
  • Rotary Actuators Can Be Mounted and Operated in Any Orientation
  • Double Acting Pneumatic Air Cylinder, Available in 90 or 180° Units
  • Life Cycle of 5 Million Cycles Under Normal Use, Up to 10 Million Cycles with Proper Maintenance
  • Requires Air Filtration of 40 Microns or Better
Motion - View related products

Description


DRG Pneumatic Rotary Actuators can be utilized in many industrial, R&D, lab, and production applications where low precision end stop positioning are acceptable. Typical applications include diverter gates, escapements and ejection stations. These rotary actuators can handle small to medium size payloads up to 1.8 kg (4 lbs) with rotation up to 180° and can be mounted and operated in any direction. The modular design allows use with DLT Linear Slides and can be operated in any direction.

Linear motion pneumatic components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of rotary actuators, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

SPECIFICATIONS DRG-075M
Maximum Payload: 0.23 kg (0.5 lb)
Maximum Payload Inertia: 9.0 X 10-5 Nm-sec2 (0.0008 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 9.0 X 10-5 Nm-sec2 (8.3 lb-in 0.9 Nm)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 9.5 mm (0.375")
Weight without Rotational Adjuster: 0.24 kg (0.52 lb)
Weight without Rotational Adjuster (-R Option): 0.33 kg (0.72 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 19.1 mm (0.750")
Displacement (180°): 5.1 cm3 (0.31 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.38 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.29 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)

SPECIFICATIONS DRG-094M
Maximum Payload: 0.68 kg (1.5 lb)
Maximum Payload Inertia: 6.3 X 10-4 Nm-sec2 (0.0056 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 1.9 Nm (17.3 lb-in)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 12.7 mm (0.500")
Weight without Rotational Adjuster: 0.45 kg (1.0 lb)
Weight without Rotational Adjuster (-R Option): 0.54 kg (1.2 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 23.8 mm (0.938")
Displacement (180°): 9.0 cm3 (0.55 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.38 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.29 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)

SPECIFICATIONS DRG-106M
Maximum Payload: 1.8 kg (4 lb)
Maximum Payload Inertia: 2.3 X 10-3 Nm-sec2 (0.0207 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 3.8 Nm (33.2 lb-in)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 19.1 mm (0.750")
Weight without Rotational Adjuster: 1.1 kg (2.5 lb)
Weight without Rotational Adjuster (-R Option): 1.2 kg (2.7 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 27.0 mm (1.063")
Displacement (180°): 19.0 cm3 (1.16 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.60 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.45 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
DRG-075M-90
AUD975.00
Availability: 1 week
 
90° Rotary Actuator, 0.23 kg (0.5 lbs) Max Payload
  
DRG-075M-180
Consult Sales  
Availability: 
 
 
180° Rotary Actuator, 0.23 kg (0.5 lbs) Max Payload
  
DRG-094M-90
Consult Sales  
Availability: 
 
 
90° Rotary Actuator, 0.68 kg (1.5 lbs) Max Payload
  
DRG-094M-180
Consult Sales  
Availability: 
 
 
180° Rotary Actuator, 0.68 kg (1.5 lbs) Max Payload
  
DRG-106M-90
Consult Sales  
Availability: 
 
 
90° Rotary Actuator, 1.8 kg (4 lbs) Max Payload
  
DRG-106M-180
Consult Sales  
Availability: 
 
 
180° Rotary Actuator, 1.8 kg (4 lbs) Max Payload
Accessories
  
OHSP-011
AUD372.00
Availability: 1 week
 
PNP magneto resistive sensor (90°) with quick disconnect
  
OHSN-011
AUD269.00
Availability: 13 weeks
 
NPN magneto resistive sensor (90°) with quick disconnect
Click to expand/minimize a list of what others bought with theOHSP-017
OHSP-017
AUD400.58
Availability: 1 week
 
PNP magneto resistive sensor with quick disconnect
Click to expand/minimize a list of what others bought with theOHSN-017
OHSN-017
AUD268.96
Availability: 1 week
 
NPN magneto resistive sensor with quick disconnect
Click to expand/minimize a list of what others bought with theCABL-010
CABL-010
AUD91.91
Availability: 1 week
 
Quick disconnect cable [2 m (6') long]
  
CABL-013
AUD159.89
Availability: 13 weeks
 
Quick disconnect cable [5 m (16') long]
All amounts shown in AUD
Ordering Example: (2) CABL-013 Two quick disconnect cables, 5 m (16') long, AUD159.890   plus (2) OHSP-017 PNP sensors with quick disconnect, AUD400.580, AUD159.89 X 2 + 400.58 X 2 = AUD1,120.94
We noticed you are from the US. Visit your local site for regional offers and live support.