Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

DC Powered DIN Rail 4 to 20 mA Signal Splitter

DRI-SP-DC

DIN Rail Signal Splitter | DC Powered & 4 to 20 mA | DRI-SP-DC

DIN Rail Signal Splitter | DC Powered & 4 to 20 mA

CE
  • Provides Two Fully Isolated 4 to 20 mA Outputs in Proportion to a Single
  • 4 to 20 mA Input
  • 2000 Vac Isolation
  • High Density DIN Rail Mounting
  • Universal DC Power 10.8 to 26.4 Vdc
  • Plug-in Terminals
Process Measurement and Control Instruments - View related products

Description

The model DRI-SP-DC is a DIN rail mount, 4 to 20 mA signal splitter, with 2000 Vac isolation between input,output and power. It provides two fully isolated 4 to 20 mA outputs in proportion to a single 4 to 20 mA input. Front accessed zero and span potentiometers allow 50% adjustment of offset and gain to compensate for sensor errors or signal losses.

The DRI-SP-DC features plug-in screw terminals for easy installation. Two or more modules can slide together and interlock for solid, high density mounting (remove either the DIN rail foot or the adjacent unit’s faceplate, for right side or left side mounting, respectively). The module to be attached will easily slide onto the side of the mounted unit.

DC input four-wire transmitters are used to isolate and convert DC signals into proportional, standard industrial control signals. Typically an industrial control system such as a DCS or PLC requires standard industrial control signals with full isolation to ensure reliable, strong signals.

In most industrial process control or data acquisition applications, several different input sources from various field instruments (e.g. level, flow, pressure and position sensors), are common. Four-wire transmitters accept these field inputs and provide the controller (DCS & PLC) with the standard industrial signal it requires. The four-wire transmitter will increase the signal drive to high impedance loads and may improve resolution of the process variable. The DRI-SP-DC operates as a four-wire transmitter and derives its power from an independent, transformer isolated DC power source (10.8 to 26.4 Vdc).

Specifications
INPUT
    Range: 4 to 20 mA
    Impedance: ≤ 20 Ω
Protection: Withstands up to 24 Vdc without damage
Common Mode: 2000 Vac, input to ground
OUTPUT (2 Channels)
    Range: 4 to 20 mA
    Current Output Compliance: 15V (750 Ω, max)
LED Indication: Green LED indicates power on
Output Accuracy:
     ≤ ±0.1% of full-scale input typical
     ≤ ±0.2% maximum @ 23°C including linearity, repeatability and hysteresis
Adjustability: Front accessed 10 turn pot, ± 50% of range for zero and span
Stability: ≤ 0.025%/°C of full-scale maximum for full-scale and zero
Isolation: ≥ 2000 Vac between input and output and channelto- channel
Response Time: 25 msec typical (10 to 90%)
Power: 10.8 to 26.4 Vdc, 2 W per channel max
Temperature:
    Operating: -5 to 60°C (23 to 140°F)
    Storage: -40 to 80°C (-40 to 176°F)
Humidity (Non-Condensing):
    Operating: 15 to 90% RH @ 45°C (113°F)
    Soak: 90% RH for 24 hours @ 60°C (140°F)
Wire Terminal: Socketed screw terminals for 12 to 22 AWG
Weight: 227 g (0.5 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
DRI-SP-DC
Consult Sales  
Availability: 
 
 
DC powered DIN rail 4 to 20 mA signal splitter
Accessories
  
RAIL-35-1
AUD29.58
Availability: 1 week
 
35 mm DIN rail, 1 m (3.3') length
Click to expand/minimize a list of what others bought with theRAIL-35-2
RAIL-35-2
AUD56.00
Availability: 1 week
 
35 mm DIN rail, 2 m (6.6') length
  
DCPB-2
Consult Sales  
Availability: 
 
 
DC power distribution bus for 2 modules
  
DCPB-4
Consult Sales  
Availability: 
 
 
DC power distribution bus for 4 modules
  
DCPB-8
Consult Sales  
Availability: 
 
 
DC power distribution bus for 8 modules
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.