Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

RTD Input DIN Rail Signal Conditioners

DRSL-RTD_Series

RTD Input DIN Rail Signal Conditioners | DRSL-RTD_Series

RTD Input DIN Rail Signal Conditioners

AUD316.06 DRSL-RTD-ISO

CE
  • DRSL-RTD Non-Isolated and DRSL-RTD-ISO Isolated Models
  • 2, 3 or 4-Wire Pt100 RTD Input
  • Pre-Calibrated Temperature Ranges Selectable via Dip-Switches
  • Slimline Housing—Only 6 mm (0.24") Wide
  • High Accuracy
  • Fast Response Time <30 ms/300 ms (Selectable)
  • Excellent EMC Performance and 50/60 Hz Noise Suppression
Process Measurement and Control Instruments - View related products

Description

The DRSL-RTD Series RTD input DIN rail signal conditioners provide a competitive choice in terms of both price and technology for interfacing RTD inputs to SCADA systems or PLC equipment. The DRSL-RTD and DRSL-RTD-ISO can be used for signal conversion of 2, 3 or 4-wire Pt100 RTD inputs into unipolar analog signals. The DRSL-RTD-ISO isolated model offers 3-way isolation between input, output and supply and provides surge suppression and protects control systems from transients and noise. Low power consumption facilitates DIN rail mounting without the need for any air gap. Easy configuration of more than 1000 factory calibrated measurement ranges is done via DIP-switches. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
INPUT
Input Type: 2, 3, or 4-wire Pt100 RTD
Temperature Range: -200 to 850°C (-328 to 1562°F)
Sensor Current, RTD: <150 µA
Sensor Cable Specifications: 50 Ω per wire or 50 nF
Effect of Sensor Cable Resistance (3 or 4-wire RTD): <0.002 Ω/Ω
Broken Sensor Detection: >800 Ω
Shorted Sensor Detection: <18 Ω

OUTPUT
Current Output
Programmable Signal Ranges: 0 to 20 mA and 4 to 20 mA
Range Limits (NAMUR NE43 Out of Range): Below 3.8 mA or above 20.5 mA for 4 to 20 mA output; 0 mA or above 20.5 mA for 0 to 20 mA output
Sensor Error Detection (Dip Switch Selectable for Enable or None): Below 3.5 mA or above 23 mA for 4 to 20 mA output; 0 mA or above 23 mA for 0 to 20 mA output
Incorrect DIP-Switch Setting Identification: Below 3.5 mA or above 23 mA for 4 to 20 mA output; 0 mA or above 23 mA for 0 to 20 mA output
Output Error Level: DIP switch selectable for upscale or downscale
Load: 21 mA/600Ω /12.6V max
Load Stability: ≤0.01% of span/100Ω
Voltage Output
Programmable Signal Ranges: 0 to 10 V, 2 to 10 V, 0 to 5 V and 1 to 5 V
Range Limits (Out of Range): Range ±2.5%
Sensor Error Detection (Dip Switch Selectable for Enable or None): 0V or selected range + 10%
Incorrect DIP-Switch Setting Identification: 0V
Output Error Level: DIP switch selectable for upscale or downscale
Load: >10 kΩ min

GENERAL
Supply Voltage
    DRSL-RTD: 16.8 to 31.2 Vdc via connectors
    DRSL-RTD-ISO: 16.8 to 31.2 Vdc via power rail or connectors
Power Consumption: 0.7 W max
Internal Consumption: 0.65 W max
Isolation (DRSL-RTD-ISO Only): Input/output/supply
Isolation Voltage, Test (DRSL-RTD-ISO Only): 2.5 kVac (reinforced)
Isolation Voltage, Working (DRSL-RTD-ISO Only): 300 Vac
Status LED: Green LED indicates operational status of the unit and input sensor
    Normal Operation: Flashes for 15 ms at 13 Hz rate
    Sensor Error: Flashes for 15 ms at 1 Hz rate
    Incorrect DIP Switch Setting: flashes for 500 ms at 1 Hz rate
    Hardware Failure: LED off
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <30 ms/300 ms (selectable, provides either fast response or signal dampening as needed)
Accuracy
    DRSL-RTD: Better than 0.2°C or ±0.1% of selected input range
    DRSL-RTD-ISO: Better than 0.1°C or ±0.05% of selected input range
Temperature Coefficient: ≤±0.02°C/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/ AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theDRSL-RTD
DRSL-RTD
AUD244.91
Availability: 1 week
 
Non-isolated RTD input DIN rail signal conditioner
  
DRSL-RTD-ISO
AUD316.06
Availability: 1 week
 
Isolated RTD input DIN rail signal conditioner
Accessories
Click to expand/minimize a list of what others bought with theDRSL-PWR-RAIL
DRSL-PWR-RAIL
AUD284.00
Availability: 1 week
 
Power rail (with cover and two end covers, one right hand and one left hand), 1 m (3.3') length for use with DRSL-RTD-ISO only
Click to expand/minimize a list of what others bought with theDRSL-PCU
DRSL-PCU
AUD191.63
Availability: 1 week
 
Power connector unit, 24 Vdc/2.5 A output to power rail for use with DRSL-RTD-ISO only
  
DRSL-MOD-STOP
AUD13.00
Availability: 3 weeks
 
Module stop (screwed onto power rail to support and hold mounted devices)
All amounts shown in AUD
Ordering Example: (1) DRSL-MOD-STOP Module stop (screwed onto power rail to support and hold mounted devices), AUD13.00  plus (1) DRSL-PCU Power connector unit, 24 Vdc/2.5 A output to power rail, AUD191.63  plus (1) DRSL-PWR-RAIL Power rail (with cover and two end covers, one right hand and one left hand), 1 m (3.3') length, AUD284.00  plus (1) DRSL-RTD-ISO Isolated RTD input DIN rail signal conditioner, AUD316.06, AUD13.00 + 191.63 + 284.00 + 316.06 = AUD804.69

Product Manuals:

Download Installation Guide for Signal Conditioners
Download DIN Rail Isolators and Signal Conditioners
We noticed you are from the US. Visit your local site for regional offers and live support.