Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

4-Prong Dual Circuit Standard Connectors

DTC-(*)

4-Prong Dual Circuit Standard Connectors | DTC-(*)

4-Prong Dual Circuit Standard Connectors

AUD28.62 DTC-K-M

  • Exclusive Chamber Design Assures Electrical Isolation Between Circuits
  • Interlocking Parts for Added Strength
  • Single Screw Caps
  • No Probe Clamp Required
  • Color-Coded
  • Companion Dual Circuit Probe Available
  • Temperature Rating: to 180°C(356°F)
  • Compatible with Two Prong Standard Size Connectors
Thermocouple Connectors and Panel Systems - View related products

Description

The DTC is one connector which performs the function of two. The DTC connects two pairs of thermocouple wires or one dual thermocouple and two extension wires. The excellent thermal and electrical characteristics of the thermocouple-grade contacts assure high accuracy.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

View the Thermocouple Accuracy and Color Code charts
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theDTC-K-F
DTC-K-F
AUD32.24
Availability: 1 week
 
4-socket dual circuit, female connector, type K
  
DTC-K-M
AUD28.62
Availability: 1 week
 
4-prong dual circuit, male connector, type K
  
DTC-K-M-ROHS
Consult Sales  
Availability: 
 
 
This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: DTC-K-M
ROHS - 4-prong dual circuit, male connector, type K
  
DTC-J-F
AUD32.50
Availability: 1 week
 
4-socket dual circuit, female connector, type J
  
DTC-J-M
AUD28.62
Availability: 1 week
 
4-prong dual circuit, male connector, type J
  
DTC-T-F
AUD34.00
Availability: 1 week
 
4-socket dual circuit, female connector, type T
  
DTC-E-M
AUD29.50
Availability: 5 weeks
 
4-prong dual circuit, male connector, type E
  
DTC-R/S-F
AUD34.05
Availability: 1 week
 
4-socket dual circuit, female connector, type R/S
  
DTC-R/S-M
AUD28.50
Availability: 1 week
 
4-prong dual circuit, male connector, type R/S
  
DTC-N-F
AUD33.50
Availability: 1 week
 
4-socket dual circuit, female connector, type N
All amounts shown in AUD
Note: To Order: Specify "M" for male connector only, or "F" for female connector. To order a pairs, order Male and Female connectors separately.
Order male and female separately to create pairs.

Ordering Example: (1) DTC-E-M 4-prong dual circuit, male connector, Type E, AUD29.50

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Calibration select from:
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
U for Uncompensated or Type B
N for Type N

(2) Connector Contact select from:
M for Male
F for Female

(3) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.