Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Electronic Vacuum Gauge with LED Readout

DVG-60

Electronic Vacuum Gauge, Vacuum Pressure Gage | DVG-60

Electronic Vacuum Gauge, Vacuum Pressure Gage

  • Pocket Size
  • Cleanable Thermistor Sensor for Repeat Accuracy
  • Single Switch Operation
  • Low Battery Indication
  • Color Coded LED Display
  • Built-in Hanger/Stand Support
  • Furnished with Vinyl Protective Case

Description

The OMEGA DVG-60 is a durable self-contained battery powered electronic vacuum gauge which displays the level of vacuum on a LED color coded read out. Allows for reading in ten segments from 5000 to 50 microns

SPECIFICATIONS
Range:
10 segments from atmosphere to 50 microns
Connections: 1 /4 " male flare
Power: 9 volt alkaline battery (included)
Dimensions: 140 x 44.5 x 38 mm (5.5 x 1.75 x 1.5 in.)
Case: Polycarbonate Carrying Case: Included
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DVG-60
Consult Sales  
Availability: 
 
 
Electronic vacuum indicator with 10 segment LED display
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.