Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Electronic Drain Valves

DVT Series

Electronic Drain Valves | DVT Series

Electronic Drain Valves

AUD430.00 DVT-1

CE
  • 100% Continuous Duty Cycle
  • 120 Vac Standard (220 Vac and DC coils are optional)
  • All Coils are CE
Valves - View related products

Description

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
ON Time: Adjustable 1 to 15 sec
OFF Time: Adjustable 1 to 45 min
Power: 115 Vac, 60 Hz
Voltage Tolerance: ±10%
Min/Max Temperature: 1 to 54°C (35 to 130°F)
Duty Cycle: Continuous (100%)
Coil Molding Material:
   Black Polyester (Class F): SV8COIL-115 AC, SV8COIL-220 AC
   Black Epoxy Resin (Class H): All 14 Watt coils
Valve Materials of Construction
Body: Brass
Armature Tube: Stainless Steel 300
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Drain Valves (Normally Closed)
  
DVT-1
AUD430.00
Availability: 3 weeks
 
1/4 NPT, 1/8" orifice, Cv= 0.24
  
DVT-2
AUD505.00
Availability: 1 week
 
1/4 NPT, 7/16" orifice, Cv= 1.5
  
DVT-3
AUD544.78
Availability: 3 weeks
 
3/8 NPT, 7/16" orifice, Cv= 1.7
  
DVT-4
AUD545.00
Availability: 3 weeks
 
1/2 NPT, 7/16" orifice, Cv= 1.7
Accessories
Connectors
Click to expand/minimize a list of what others bought with theSV-CGC
SV-CGC
AUD29.05
Availability: 1 week
 
Cable grip connector
Click to expand/minimize a list of what others bought with theSV-CC
SV-CC
AUD29.05
Availability: 1 week
 
1/2" conduit connector
Coils
Click to expand/minimize a list of what others bought with theSV8COIL-115AC
SV8COIL-115AC
AUD88.05
Availability: 1 week
 
Replacement 8W coil for 110 to 120 Vac/50 to 60 Hz 154°C (310°F) (Class F)
Click to expand/minimize a list of what others bought with theSV8COIL-220AC
SV8COIL-220AC
AUD88.05
Availability: 1 week
 
8W coil for 220 to 240/50 to 60 Hz 154°C (310°F) (Class F)
Click to expand/minimize a list of what others bought with theSV8COIL-115/60HZ
SV8COIL-115/60HZ
AUD126.00
Availability: 1 week
 
8W coil for 115/60 Hz 182 °C (360°F) (Class H)
All amounts shown in AUD
Note: Comes complete with operator's manual.


Ordering Example: (1) DVT-3 3/8, AUD544.78
We noticed you are from the US. Visit your local site for regional offers and live support.