Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial MicroServers Discontinued (Replaced by EIT-D)

EIS-2B Series

Industrial MicroServers Serial to Ethernet | EIS-2B Series

Industrial MicroServers Serial to Ethernet

  • EIS-2B replaces prior EIS-2 and EIS-2-RJ Versions
  • Connects industrial serial devices with RS-232, RS-485, or RS-422 to an Ethernet network and the Internet
  • Replaces dedicated wiring and PC’s for serial connections
  • Digital input/output lines
  • Well-developed TCP/IP Stack
  • Web based interface for easy configuration and access without any special software
  • Configuration option via Telnet and Serial
  • Supports TCP, UDP, ARP, Telnet, DHCP, DNS, HTTP, and MODBUS protocols
  • Includes COM port redirection software to redirect data destined for serial COM port to the Ethernet port on a PC
  • Password protection for Security
  • Snaps easily into DIN Rail mounting rack
  • Firmware upgradeable
  • Custom firmware and private labeling for OEM''s
  • OEM board-level iServer available
USB, RS232, RS485 and Ethernet Data Acquisition Systems - View related products

Description

The 2nd Generation EIS-2B is being replaced by the faster, more powerful, enhanced 3rd Generation iServer "EIT-D". Please see the EIT-D for product details.

The award-winning OMEGA™ iServer is the simplest, easiest, most economical way to connect serial devices to an Ethernet network and the Internet. When you type its name in a Web Browser, it serves Web pages that let you quickly and easily configure the device for your specific application without any special software.

Getting started with the iServer is very simple and easy because it can take a dynamically assigned IP address from a DHCP server on your network. This DHCP client capability is a valuable and unique feature of the OMEGA iServer that makes it extremely easy and simple to start using this device on almost any Ethernet network.

You can easily assign a static IP address to the iServer instead of a dynamic one, if necessary. The IP address can be assigned locally through its serial connection, as well as remotely over an Ethernet network via Telnet or a web browser, using its factory default IP address.

The OMEGA iServer connects to an Ethernet Network with a standard RJ45 connector. Serial devices connect to screw terminals on removable connectors. You can select RS-232, or RS-485 (and RS-422) Serial Communications from the configuration Web page

The iServer can be used to make an existing Serial device a "node" on an Ethernet network with a unique IP address that's accessible from any authorized computer on the LAN, WAN, or Internet. The iServer can instead be used to create a virtual tunnel on an Ethernet/Internet network simulating a local point-to-point serial connection between a serial device and a PC.

This replaces dedicated point-to-point wiring limited to 50 feet on an RS-232 connection. The OMEGA iServer packages the Serial data in standard TCP/IP packets that can travel anywhere on the Ethernet LAN or over the Internet.

The OMEGA iServer is compatible with almost any device with a Serial interface such as: time clocks, security alarms, card-key access controllers, telecommunications equipment, vending machines, bar code readers, electric power meters, UPS systems, test & measurement instrumentation, PLC's, serial printers, cash registers, and many more.

You do not need to rewrite the firmware for your serial devices to work with the iServer, and in some cases might not need to change your application software. Your serial devices will function over the Ethernet network or the Internet as if they were connected directly to a PC. The COM port on the iServer simulates a local COM port on the PC.

The OMEGA iServer is compatible with wireless Ethernet. In settings where wires of any kind are not possible, the EIS-2B can be connected to a Wireless Ethernet Access Point enabling simple, economical wireless connectivity of Serial Devices.

With the OMEGA iServer: A manufacturing manager can monitor PLC's over the LAN from a desk anywhere in the facility, or from anywhere on the Internet with the proper passwords and authorization. A technician can use a handheld computer with Wireless Ethernet connectivity to change settings on a process controller.

The OMEGA iServer model EIS-2B comes complete with full documentation, and firmware.

For OEM's, OMEGA offers custom labeling as well as customized application specific firmware and design engineering. OMEGA also offers printed circuit board-level products (powered by 5 Vdc) that OEM's can incorporate in their product to add embedded Ethernet/Internet connectivity to products with existing serial interface. (Contact the OMEGA OEM Engineering Group.)

For IT and commercial applications, OMEGA offers other iServer Device Servers in steel enclosures for rack mounting. The EIS-W models feature a DB-9 connector and come complete with an ac power adapter.

Specifications
Serial Interface
Interface:
Software selectable RS-232, RS-422 or RS-485 (2 wire)
Connector:
screw terminal plugs, 8 position
Data Rates:
300 to 115.2 Kbps
Characters: 7 or 8 data bits
Parity: odd, even, or none
Stop Bits: 1 or 2
Flow Control: Hardware (RTS/CTS) and Software (Xon/Xoff).
Digital I/O’s: 4 digital input/output lines
Network Interface
Interface:
Ethernet 10Base-T
Connector:
RJ45
Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet, and MODBUS/TCP
Indicators (LED's)
Network Activity, Network Link, and Serial Transmit/Receive
Processor
CPU: Enhanced 8051, 22 MHz
Memory:
512 Kbyte Flash, 16 Kbyte SRAM
Management
Embedded Web server, Telnet login, Serial login
Embedded Web Server
Serves dynamic Web pages and Java applets (256 Kbyte capacity)
Power Input - DIN Rail Enclosure (DC Power Supply sold separately iDRN-PS-1000)
Input: 10-32 Vdc
Consumption: 2 W max.
Environmental
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -40 to 125°C (-40 to 257°F)
Packaging - DIN Rail Enclosure Material: Polycarbonate case with DIN Rail mount
Dimensions: 90.2H x 25.1W x 115.0D mm (3.54 x .99 x 4.53 in)
Weight: 113 g (0.25 lbs.)
Agency Approvals
Electromagnetic Compatibility FCC-B
Software
Firmware upgradeable (for iServer firmware upgrade package, (EIS-FW-CA and EIS-FW-CD) contact sales. Compatible with Windows 9x/ME/NT/2000/XP software and related utilities

Ordering Information
MicroServer™: serial interface (RS-232, RS-422, RS-485), 10Base-T/Ethernet, diagnostic LEDs, DIN Rail mountable, CD-ROM with documentation, and printed Quick Start Guide


EIS-2B shown with iDRX Signal Conditioners
and PS-1000 Power Supply
Embedded Web Server Screen Shots







Mechanical Dimensions


The 2nd Generation EIS-2B is being replaced by the faster, more powerful, enhanced 3rd Generation iServer "EIT-D". Please see the EIT-D for product details.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theEIS-2B
EIS-2B
Consult Sales  
Availability: 
 
 
iServer Industrial MicroServer™ with screw terminal serial port
Click to expand/minimize a list of what others bought with theiDRN-PS-1000
iDRN-PS-1000
Consult Sales  
Availability: 
 
 
Power Supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850mA (power up to 7 units)
  
OPC-SERVER LICENSE
Consult Sales  
Availability: 
 
 
OPC Server License
All amounts shown in AUD
 

Product Manuals:

Download EIS-2B and EIS-W iServer - iServer External MicroServer Serial to Ethernet and Internet
Download EIT-D, EIT-W, EIT-PCB - Serial to Ethernet and Internet
Download EIS-2 and EIS-2-RJ (Now EIS-2B) - Ethernet Server
We noticed you are from the US. Visit your local site for regional offers and live support.