Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Environmental Wall Mount Sensors

EWS Series

Low cost Thermocouple, RTD or Thermistor wall mount sensors | EWS Series

Low cost Thermocouple, RTD or Thermistor wall mount sensors

  • Thermocouple, RTD or Thermistor wall mount sensor
  • Temperature, Temperature / Humidity and Barometric Pressure Transmitter Models
  • Low-Cost Miniature Design
  • Stylish Design Blends in Well with Your Office, Computer Room or Laboratory Décor
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

OMEGA’s new low cost environmental wall mount sensors offer the perfect solution for keeping your office, computer room or laboratory’s décor looking great at an economical price. These miniature units come in 6 models that will interface directly with most process meters, controllers, recorders, data loggers and data acquisition systems. Thermocouple, RTD and Thermistor models come with 914 mm (36") leads standard. Temperature, Temperature/ Humidity and Pressure units come with user selectable industry standard 4-20 mA or 1-5 Vdc output.

Note: The EWS Series is for indoor applications only. They are not designed to be exposed to rain, snow or other extreme weather conditions.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
EWS-TC-J
AUD152.00
Availability: 1 week
 
Wall mount thermocouple sensor, type J
  
EWS-TC-K
AUD152.00
Availability: 4 weeks
 
Wall mount thermocouple sensor, type K
Click to expand/minimize a list of what others bought with theEWS-TC-T
EWS-TC-T
AUD152.00
Availability: 4 weeks
 
Wall mount thermocouple sensor, type T
  
EWS-TC-E
AUD152.00
Availability: 4 weeks
 
Wall mount thermocouple sensor, type E
Click to expand/minimize a list of what others bought with theEWS-RTD
EWS-RTD
AUD171.10
Availability: 1 week
 
Wall mount RTD sensor (100 Ohm Pt., .00385)
  
EWS-TH
AUD194.83
Availability: 1 week
 
Wall mount 400 series thermistor sensor
Click to expand/minimize a list of what others bought with theEWS-TX
EWS-TX
Consult Sales  
Availability: 
 
 
Wall mount temperature transmitter
Click to expand/minimize a list of what others bought with theEWS-BP-A
EWS-BP-A
AUD415.30
Availability: 4 weeks
 
Wall mount barometric pressure transmitter
Click to expand/minimize a list of what others bought with theEWS-RH
EWS-RH
AUD393.20
Availability: 4 weeks
 
Wall mount temperature/humidity transmitter
Accessories
Click to expand/minimize a list of what others bought with theEWS-MB
EWS-MB
AUD46.32
Availability: 2 weeks
 
Conduit box mounting bracket/wall plate
Click to expand/minimize a list of what others bought with thePSR-24L
PSR-24L
Consult Sales  
Availability: 
 
 
Regulated Power Supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, stripped leads, UL
  
PSR-24L-230
AUD149.82
Availability: 1 week
 
Regulated Power Supply, European plug, 230 Vac input, 24 Vdc output, 400 mA, stripped leads
Click to expand/minimize a list of what others bought with thePSR-24S
PSR-24S
Consult Sales  
Availability: 
 
 
Regulated Power Supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
AUD87.85
Availability: 1 week
 
Shielded 4-conductor transmitter cable, 30.5 m (100')
All amounts shown in AUD
Note: -TC, -RTD and -TH models come with 914 mm (36") of lead wire standard. Consult Sales for availability of non-standard lead length.
Ordering Example: (1) EWS-MB Bracket/Wall Plate, AUD46.32  plus (1) EWS-TX Temperature Transmitter, AUD205.32   plus (1) TX4-100 Transmitter cable, AUD87.85, AUD46.32 + 205.32 + 87.85 = AUD339.49

Product Manuals:

Download EWS-TX Series - Economical Wall Mount Sensors
Download EWS-RH - Relative Humidity/T emperature Transmitter
Download EWS-BP-A - Barometric Pressure Transmitter
Download EWS Series - Economical Wall Mount Sensors
We noticed you are from the US. Visit your local site for regional offers and live support.