Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

T Type Thermocouple Extension Wire

EXTT-T, EXPP-T and EXFF-T

T Type Thermocouple Extension Wire | EXTT-T, EXPP-T and EXFF-T

T Type Thermocouple Extension Wire

AUD41.64 EXPP-T-20-25

  • High Quality Type "T" Thermocouple Grade Wire
  • In Stock - Available for Immediate Shipment
  • Choice of Insulation, Wire Gage, & Length
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products

Description

ANSI Color Code :Positive Wire, Purple; Negative Wire, Red; Overall, Brown

Use the table below as a guide for types available. The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models.
Insulation AWG No. Model Number Type Wire Insulation  Max. Temp* Nominal Size Wt.† lb/1000'
Conductor Overall °F °C
PFA

Neoflon

PFA
16 EXTT-T-16 Solid PFA PFA 212 100 .086 x .152 16
20 EXTT-T-20 Solid PFA PFA 212 100 .068 x .116 9
24 EXTT-T-24 Solid PFA PFA 212 100 .056 x .092 6
Polyvinyl 14 EXPP-T-14 Solid Polyvinyl Polyvinyl 212 100 .134 x .288 29
16 EXPP-T-16 Solid Polyvinyl Polyvinyl 212 100 .123 x .207 22
20 EXPP-T-20 Solid Polyvinyl Polyvinyl 212 100 .095 x .151 12
20 EXPP-T-20S 7 x 28 Polyvinyl Polyvinyl 212 100 .123 x .075 12
24 EXPP-T-24 Solid Polyvinyl Polyvinyl 212 100 .082 x .0134 4
24 EXPP-T-24S 7x32 Polyvinyl Polyvinyl 212 100 .082 x .0134 9
PFA

Neoflon

FEP
16 EXFF-T-16 Solid FEP FEP 212 100 .086 x .152 16
20 EXFF-T-20 Solid FEP FEP 212 100 .068 x .116 9
24 EXFF-T-24 Solid FEP FEP 212 100 .056 x .092 6

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theEXPP-T-20-100
EXPP-T-20-100
AUD112.63
Availability: 1 week
 
100 foot spool of extension grade thermocouple wire, type T, 20 gage, Polyvinyl over Polyvinyl insulation
Click to expand/minimize a list of what others bought with theEXPP-T-20S-200
EXPP-T-20S-200
AUD344.66
Availability: 3 weeks
 
200 foot spool of extension grade thermocouple wire, type T, stranded 20 gage, Polyvinyl over Polyvinyl insulation
  
EXTT-T-16-50
AUD321.20
Availability: 3 weeks
 
50 foot spool of extension grade thermocouple wire, type T, 16 gage, PFA over PFA insulation
Click to expand/minimize a list of what others bought with theEXFF-T-24-1000
EXFF-T-24-1000
AUD892.22
Availability: 3 weeks
 
1000 foot spool of extension grade thermocouple wire, type T, 24 gage, FEP over FEP insulation
All amounts shown in AUD
Ordering Example: (1) EXPP-T-20-100 100 foot spool of extension grade thermocouple wire, type T, 20 gage, Polyvinyl over Polyvinyl insulation, AUD112.63

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Insulation select from:
GG for Glass
TT for Neoflon PFA
PP for Polyvinyl
FF for Neoflon FEP

(2) Wire Gauge select from:
16 for 16 AWG (Avail GG TT PP FF)
20 for 20 AWG (Avail TT PP FF)
24 for 24 AWG ((Avail TT PP FF)
14 for 14 AWG (PP Only)
16S for 16 AWG Stranded (PP Only)
18S for 18 AWG Stranded (PP Only)
20S for 20 AWG Stranded (PP Only)
24S for 24 AWG Stranded (PP Only)

(3) Special Limits of Error select from:
Nothing(leave field blank) for Standard
-SLE for Special Limit of Error

(4) Spool Length in Feet select from:
25 for 25 Ft
50 for 50 Ft
100 for 100 Ft
200 for 200 Ft
500 for 500 Ft
1000 for 1000 Ft
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.