Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

ULTRASONIC FLOW METER

FDT100 Series

IN-LINE ULTRASONIC FLOW METER | FDT100 Series

IN-LINE ULTRASONIC FLOW METER

CE
  • Economical Ultrasonic Flowmeter for Drinking Water Service
  • Battery Powered
  • Displays Flow Rate and Total
  • Extended Low Flow Range
  • Virtually No Pressure Loss
  • No Moving Parts for Long Life
  • Nist 3 Point Certificate Included
Doppler/Transit-Time Ultrasonic Flow Meters - View related products

Description

The FDT100 series has been discontinued. Please see the FDT500 Series as a possible alternative or contact our flow dept. Engineering department.

The FDT100 Series comprises advanced-technology water flowmeters. This series uses transit-time ultrasonic technology in which the signal is transmitted and received alternately between 2 flow sensors and the “time of flight” determines the flow rate. The battery-powered transmitter comes in the user’s choice of an integrally mounted display or a remote-mount version. Applications include both commercial and consumable water measurement. Long-term stability and a wide measurement range make it possible not only to measure water consumption, but also to monitor systems for water leakage. Because the FDT100 Series has no moving parts, system pressure loss is minimal and filtration is not required. Display flow rate or total at the push of a button. Installation is aided by 150-lb ANSI flanges in sizes from 2 to 8".

SPECIFICATIONS
Accuracy: ±2% of reading; ±5% below minimum transition rate
Fluid Temperature: 0 to 50°C (32 to 122°F)
Maximum Pressure: 230 psig
Enclosure: IP67 (integral mount version)
Electronic Housing: Aluminum alloy with plastic cover
Display: 7-segment, 8-digit, single-line LCD
Current Output: 4 to 20 mA/DC current (requires 8 to 24 Vdc supply)
Open Collector Output: 5 to 30 Vdc, 1 mA max
Flange: ANSI 150# or DIN
Meter Body: Cast iron
Power Supply: Internal 3.6V battery (included), 1 to 2 year life

ANSI Size Rate Information
ANSI Flange Size 2 3 4 5 6 8
Overload FLow Rate Qs(GPM) 130 220 350 530 880 1320 1585
Nominal FLow Rate Qp(GPM) 65 110 175 265 440 660 1100
Transitional Flow Rate Qt(GPM) 13 22 35 53 88 132 220
Minimum FLow Rate Qmin(GPM) 2 3.3 5.3 8 13.2 20 33
Pulse Output Constant ki(Gals/pulse) 5 10 10 15 30 30 30

DIN Size Rate Information
DIN Flange Size 32 40 50 65 80 100 125 150 200
Overload FLow Rate Qs(m³/hr) 12 20 30 50 80 120 200 300 360
Nominal FLow Rate Qp(m³/hr) 6 10 15 25 40 60 100 150 250
Transitional Flow Rate Qt(m³/hr) 0.48 0.8 3 5 8 12 20 30 50
Minimum FLow Rate Qmin(m³/hr) 0.12 0.2 0.45 0.75 1.2 1.8 3 4.5 7.5
Pulse Output Constant ki(liters/pulse) 10 25 25 50 50 100 100 100 100

NOTE: HEAVY WEIGHT - OVERWEIGHT SHIPPING CHARGES MAY APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE, INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
150# ANSI Flange Flowmeters
FDT108
Consult Sales  
Availability: 
 
 
15.2 cm (6") Battery-powered ultrasonic flowmeter
Flange 150# ANSI Flowmeters with Remote Electronics
FDT106-R
Consult Sales  
Availability: 
 
 
10.2 cm (4") Battery-powered ultrasonic flowmeter with remote electronics
Accessories
FDT100-BAT
AUD71.00
Availability: 1 week
 
Replacement battery for FDT100 Series
All amounts shown in AUD
Note: Comes complete with battery, 3-Point Nist Calibration Certificate and operator's manual.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


We noticed you are from the US. Visit your local site for regional offers and live support.