Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGALUX™ Rope Heaters

FGR Series

Rope Heaters | FGR Series

Rope Heaters

AUD93.13 FGR-030

  • Operating Temperature Rating to 482°C (900°F)
  • Wraps Around Small Diameter Pipes and Tubes
Flexible Heaters - View related products

Description

OMEGALUX™ rope heaters apply heat to tubing with diameters as small as 1/8" (3.2 mm). Featuring a maximum allowable operating temperature of 482°C (900°F), the FGR series rope heaters can be wrapped around either conductive or non-conductive surfaces. Each end terminates with 24" (610 mm) long fiberglass insulated lead wire. These rope heaters are very similar to our heater tapes. Please review our tape heaters for your application needs.

SPECIFICATIONS
Maximum Allowable Temperature: 482°C (900°F)
Suitable for Use on Conductive Surface: Yes
Resists Moisture, Vapor, Or Chemicals: No
Standard Diameter: 5 mm (3/16 inch)
Voltage: 120 Volt ac or dc, 240V optional
Linear Wattage: 4 Watts/in. approx.
Heater Length: 3, 6, 8, or 10 feet (0.9, 1.8, 2.4 or 3.0 m)
Lead Length: 24 inches (609 mm)
Termination: Stripped leads

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theFGR-030
FGR-030
AUD93.13
Availability: 8 weeks
 
3-Foot Length, 125 W, 120 V
  
FGR-030/240V
AUD117.11
Availability: 1 week
 
3-Foot Length, 125W. 240V
Click to expand/minimize a list of what others bought with theFGR-060
FGR-060
AUD121.61
Availability: 8 weeks
 
6-Foot Length, 250 W, 120 V
Click to expand/minimize a list of what others bought with theFGR-060/240V
FGR-060/240V
AUD140.76
Availability: 8 weeks
 
6-Foot Lenght, 250W, 240V
  
FGR-080
AUD150.17
Availability: 1 week
 
8-Foot Length, 400 W, 120 V
Click to expand/minimize a list of what others bought with theFGR-080/240V
FGR-080/240V
AUD195.93
Availability: 1 week
 
8-Foot length, 400W, 240V
Click to expand/minimize a list of what others bought with theFGR-100
FGR-100
AUD208.60
Availability: 2 weeks
 
10-Foot Length, 500 W, 120 V
Click to expand/minimize a list of what others bought with theFGR-100-240V
FGR-100-240V
AUD249.98
Availability: 1 week
 
10-Foot Length, 500W, 240V
All amounts shown in AUD
Note: 240 Vac models and other wattages also available.
Ordering Example: (1) FGR-060 6-foot 120 Vac rope heater., AUD121.61
We noticed you are from the US. Visit your local site for regional offers and live support.