Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heavy Duty Industrial Variable Area Flow Meters
Capacity: 0.055 to 6.28 GPM of Water/0.22 to 25.76 SCFM of Air - Discontinued

FL-1600A

 | FL-1600A

  • ±2% Full Scale Accuracy
  • ±1/2% Full Scale Repeatability
  • Dowel-Pin, Side Plate Construction
  • 10 to 100% of Flow Scale
  • Correlation Equations Permit Use with Any Fluid
  • Packing Glands for Industrial Installations
  • Shielded for Use in Pressurized Systems
  • Horizontal Ports for Panel Mounting

Description

The FL-1600A series has been discontinued. Please see the FL901G series as a possible alternative or contact our Flow Engineering department.

OMEGA™ FL-1600 industrial flowmeters are designed for high accuracy industrial uses. They feature dowel-pin, side plate construction and externally adjustable packing glands for use in industrial piping systems.

SPECIFICATIONS
Metering Tube: Borosilicate glass
Floats: 316 Stainless Steel
End Fittings: 316 SS std.
Packing Material: PTFE (316 SS meters)
O-Rings: PTFE
Side Plates: Aluminum
Gland Rings: Steel
Safety Glass Windows: Aluminum frames
Gland Followers: Aluminum
Scale: 250 mm (9.8"), detachable metal plate
Accuracy: ±2% full scale. Conforms to ISA R.P. 16.1, Spec 2-“S”-10
Repeatability: ±0.5% full scale
Maximum Temp: 121°C (250°F)

Dimensions shown in mm (in)
Model No.ABD
FL-1601, 1602518 (20.4)419 (16.5)83 (3.3)
FL-1603559 (22)445 (17.5)95 (3.8)
FL-1604,1605581 (22.9)445 (17.5)108 (4.3)

Model No.Range
Air
(SCFM)
Range
Water
(GPM)
Pressure
Drop
(H2O)
Max.
Pressure
(psig)
Ports
FNPT
FL-1601A0.22-2.220.055-0.553"3001/2"
FL-1602A0.428-4.280.10-1.049"3001/2"
FL-1603A0.796-7.960.19-1.906"1753/4"
FL-1604A1.80-18.050.45-4.549"1003/4"
FL-1605A2.5-25.760.63-6.2813"1003/4"
   A=length tip-to-tip, B=sublength, D=width
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FL-1603A
Consult Sales  
Availability: 
 
 
0.796-7.96 SCFM, 0.19-1.90 GPM Variable Area Flow Meter
All amounts shown in AUD
Note: Comes complete with operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.