Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Purge Variable Area Flow Meters

FL1900

Economical Purge Variable Area Flow Meters | FL1900

Economical Purge Variable Area Flow Meters

  • ±10% Full Scale Accuracy
  • ±0.5% Full Scale Repeatability
  • 316 SS End Fittings
  • Integral Flow Control Valve
  • 316 SS, PTFE Glass, and FKM Wetted Parts
  • Direct Reading Scale for Air or Water
  • Compact 65 mm (2.6") Scale
  • Non-Rotating Seal Spindle

Description

OMEGA™ FL-1900 Variable Area Flow Meters provide an economical means of flow rate indication. Designed for applications where accuracy requirements are not severe, these instruments are ideal for such services as purging, seal oil systems, bearing lubrication, and cooling water flow indication.

These flowmeters feature 316 SS end fittings with PTFE glass and FKM wetted parts at an economical cost, providing an alternative to comparable higher-priced units.

SPECIFICATIONS
Accuracy: ±10% full scale
Repeatability: ±0.5% of full scale
Max. Operating Pressure: 13.8 bar (200 psig)
Operating Temperature Range: 0 to 121°C (32 to 250°F)
Metering Tube: Borosilicate glass
End Fittings: 316 SS
Window Shield: High-impact plastic
Float Stops: PTFE
Tube Packing: FKM
O-Rings: FKM
Scale: 65 mm (2.6"), direct reading for air or water
Connection: ¼ NPT
All amounts shown in AUD
Note: Comes complete with operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.