Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pneumatic In-line Flowmeters

FL-6700A, FL-7700A and FL-8700A

Pneumatic In-line Flowmeters | FL-6700A, FL-7700A and FL-8700A

Pneumatic In-line Flowmeters

AUD535.00 FL6715A

  • ±2% Full Scale Accuracy*
  • ±1% Repeatability
  • 1000 psig Pressure Rating
  • Calibrated to Read in SCFM @ 100 psig
Variable Area Flow Meters & Switches - View related products

Description

This rugged direct-reading flowmeter monitors air flow rates to determine optimum performance, flow regulator settings, or pneumatic system performance. It is intended for use in mobile or industrial pneumatic systems as well as air power-operated hand tool systems.

These flowmeters feature direct reading scales for air flow and are available in a wide variety of flow ranges.

SPECIFICATIONS
Materials: Anodized aluminum body with dichromate sealed anodized aluminum cone and piston, 302 SS spring, and polyphenylene sulfide/ceramic magnet
Size/Shipping Weight:
    1/2 NPT: 0.57 kg (1.25 lb)
    3/4 NPT: 0.9 kg (2 lb)
    1-1/4 NPT: 3.3 kg (7.3 lb)
Dimensions:
    1/2 NPT: 60.96 x 53.34 x 167.64 mm (2.4 x 2.1 x 6.6")
    3/4 NPT: 73.66 x 63.5 x 182.88 mm (2.9 x 2.5 x 7.2")
    1-1/4 NPT: 119.38 x 104.14 x 309.88 mm (4.7 x 4.1 x 12.2")
Max Temperature: 116°C (240°F)
Pressure Drop: please refer to the specification sheet for complete details
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FL6760A
AUD533.66
Availability: 4 weeks
 
5 to 50 SCFM, 1/2 FNPT
FL6711A
AUD533.66
Availability: 7 weeks
 
10 to 100 SCFM, 1/2 FNPT
FL6715A
AUD535.00
Availability: 7 weeks
 
15 to 150 SCFM, 1/2 FNPT
FL7750A
AUD745.00
Availability: 4 weeks
 
5 to 50 SCFM, 3/4 FNPT
FL7722A
AUD745.00
Availability: 4 weeks
 
25 to 250 SCFM, 3/4 FNPT
FL8745A
AUD1,840.03
Availability: 4 weeks
 
40 to 400 SCFM, 1-1/4 FNPT
FL8760A
AUD1,845.00
Availability: 4 weeks
 
60 to 600 SCFM, 1-1/4 FNPT
FL8780A
AUD1,845.00
Availability: 4 weeks
 
80 to 800 SCFM, 1-1/4 FNPT
FL8710A
AUD1,845.00
Availability: 4 weeks
 
100 to 1000 SCFM, 1-1/4 FNPT
All amounts shown in AUD
Note: Comes complete with operators manual.

For British standard pipe thread parallel, add suffix "-BSPP" to model number, no additional cost.

For NIST traceable certificate, add suffix "-NIST" to model number, add $300 to price.


Ordering Example: (1) FL7722A Air flowmeter, 20 -250 SCFM, $223, AUD745.00
We noticed you are from the US. Visit your local site for regional offers and live support.