Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical In-line Flowmeters
0.2 to 30 GPM for Oil or Water

FL-7000A Series

Economical In-line Flowmeters .1 to 30 GPM of Oil | FL-7000A Series

Economical In-line Flowmeters .1 to 30 GPM of Oil

AUD722.67 FL-7105A

  • ±2% Full Scale Accuracy
  • 1% Full Scale Repeatability
  • Mounts in Any Position
  • Good Viscosity Stability
  • Direct Readings for Oil and Water
  • 3500 psig Pressure Rating
  • Vertical Connectors for In-Line Mounting
  • Temperature Rating: 116°C (240°F) Std, 204°C (400°F) Opt.
  • For Clear and Opaque Fluids
Variable Area Flow Meters & Switches - View related products

Description

The FL-7000A Series of General purpose flowmeters is designed to provide economical, accurate flowrate indication for oil and water. These industrial flowmeters utilize a spring-and-piston type assembly which enables them to be mounted in any position and immune to changes in viscosity. FL-7000 meters can be used in severe environments, at up to 3500 psig and 116°C (240°F).

SPECIFICATIONS
Accuracy: ±2% full scale
Repeatability: ±1%
Connections: 3/4 FNPT
Dimensions: 72 x 63 mm (2.85 x 2.48") for 116°C (240°F) units
Length: 181.8 mm (7.16"), for all units
Max. Pressure: 3500 psi
Max. Temperature: 116°C (240°F) standard, 204°C (400°F) at 124 bar (1800 psig) max, optional
Shipping Weight: 0.9 kg (2 lb) for oil, 1.8 kg (4 lb) for water meters
Viscosity Range: 44-400 SSU (±5%)
Wetted Parts: Polyphenylene Sulfide/ceramic magnet, FKM O-Rings; FL-7100 has aluminum body and 302 SS spring; FL-7300BR has brass body and 316 SS spring
Pressure Drop: Approximate pressure losses in flowmeters using oil at normal temperatures. Add 10% to pressure for equal water flows.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Standard Temperature (116°C/240°F) Units
Oil Flowmeters (specific gravity 0.876)
FL-7102A
AUD720.00
Availability: 4 weeks
 
0.2 to 2 GPM
FL-7105A
AUD722.67
Availability: 4 weeks
 
0.5 to 5 GPM
FL-7110A
Consult Sales  
Availability: 
 
 
1.0 to 10 GPM
FL-7120A
AUD720.00
Availability: 4 weeks
 
2.0 to 20 GPM
FL-7130A
AUD722.67
Availability: 2 weeks
 
3.0 to 30 GPM
Water Flowmeters (specific gravity 1.0)
FL-7302ABR
AUD975.00
Availability: 1 week
 
0.2 to 2 GPM
FL-7305ABR
AUD975.00
Availability: 4 weeks
 
0.5 to 5 GPM
FL-7310ABR
Consult Sales  
Availability: 
 
 
1.0 to 10 GPM
FL-7320ABR
AUD975.00
Availability: 4 weeks
 
2.0 to 20 GPM
FL-7330ABR
AUD975.00
Availability: 4 weeks
 
3.0 to 30 GPM
High Temperature (204°C/400°F) Units
High Temperature Oil Flowmeters (specific gravity 0.876)
FL-7102A-H
AUD1,025.00
Availability: 4 weeks
 
0.2 to 2 GPM
FL-7105A-H
AUD1,028.42
Availability: 4 weeks
 
0.5 to 5 GPM
FL-7110A-H
Consult Sales  
Availability: 
 
 
1.0 to 10 GPM
FL-7120A-H
AUD1,025.00
Availability: 4 weeks
 
2.0 to 20 GPM
FL-7130A-H
AUD1,028.42
Availability: 4 weeks
 
3.0 to 30 GPM
High Temperature Water Flowmeters (specific gravity 1.0)
FL-7302ABR-H
AUD1,275.00
Availability: 4 weeks
 
0.2 to 2 GPM
FL-7305ABR-H
AUD1,275.00
Availability: 4 weeks
 
0.5 to 5 GPM
FL-7310ABR-H
AUD1,275.00
Availability: 1 week
 
1.0 to 10 GPM
FL-7320ABR-H
AUD1,275.00
Availability: 4 weeks
 
2.0 to 20 GPM
FL-7330ABR-H
AUD1,275.00
Availability: 4 weeks
 
3.0 to 30 GPM
All amounts shown in AUD
Note: Comes complete with operator's manual.

For British standard pipe thread parallel, add suffix "-BSPP" to model number, no additional cost.

NIST traceable certificate not available on units with direct read scales.


Ordering Example: (1) FL-7320ABR Brass water flowmeter, 20 GPM, max flow range, AUD975.00
We noticed you are from the US. Visit your local site for regional offers and live support.