Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Large Capacity In-line Flowmeters - Capacities: 3 to 150 GPM of Water/3 to 150 GPM of Oil

FL-8100A and FL-8300A

Large Capacity In-line Flowmeters - Capacities: 3 to 150 GPM of Water/3 to 150 GPM of Oil | FL-8100A and FL-8300A

AUD2,905.00 FL-8305AB

  • ±2% Full Scale Accuracy
  • ±1% Full Scale Repeatability
  • Mounts in Any Position
  • Direct Reading for Oil and Water
  • 3500 psig Pressure Rating
  • Vertical Connections for In-Line Mounting
  • High Viscosity Immunity
  • For Clear and Opaque Fluids
  • 240°F std, 400°F Opt.
Variable Area Flow Meters & Switches - View related products

Description

The FL-8000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water. These industrial flowmeters utilize a spring-and-piston type assembly, which enables them to be mounted in any position and gives immunity to changes in viscosity. The FL-8000A meters can be used in severe environments, at up to 241.3 bar (3500 psig) and 116°C (240°F).

SPECIFICATIONS
Accuracy: ±2% full scale
Repeatability: ±1%
Connections: 1-1/4 FNPT
Dimensions: 119 x 104 mm (4.7 x 4.1") for 116°C (240°F) units
Length: 310 mm (12-3/16") for all units
Max Pressure: 241.3 bar (3500 psig)
Max Temperature: 204°C (400°F) at 124 bar (1800 psig) max optional
Shipping Weight:
   Oil: 3.3 kg (7.3 lb)
   Water: 7.6 kg (16.8 lb)
Wetted Parts: Polyphenylene sulfide/ceramic magnet and FKM O-rings; FL-8100A has aluminum body and 302 SS spring; FL-8300AB has brass body and 302 SS spring
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Standard Temperature (116°C/204°F) Units
Oil Flowmeters (specific gravity 0.876)
FL-8103A
AUD1,795.00
Availability: 4 weeks
 
3 to 30 GPM
FL-8105A
AUD1,795.56
Availability: 4 weeks
 
5 to 50 GPM
FL-8107A
AUD1,795.00
Availability: 4 weeks
 
10 to 75 GPM
FL-8110A
AUD1,795.00
Availability: 1 week
 
10 to 100 GPM
FL-8115A
AUD1,795.00
Availability: 4 weeks
 
10 to 150 GPM
Water Flowmeter (specific gravity 1.0)
FL-8302AB
AUD2,905.00
Availability: 4 weeks
 
3 to 30 GPM
FL-8307AB
AUD2,970.00
Availability: 4 weeks
 
10 to 75 GPM
FL-8309AB
AUD2,907.36
Availability: 4 weeks
 
10 to 100 GPM
FL-8313AB
AUD2,905.00
Availability: 4 weeks
 
10 to 150 GPM
High Temperature (204°C/400°F) Units
Oil Flowmeters (specific gravity 0.876)
FL-8103A-H
AUD2,095.00
Availability: 4 weeks
 
3 to 30 GPM
FL-8105A-H
AUD2,095.00
Availability: 4 weeks
 
5 to 50 GPM
FL-8107A-H
AUD2,095.00
Availability: 4 weeks
 
10 to 75 GPM
FL-8110A-H
AUD2,095.00
Availability: 4 weeks
 
10 to 100 GPM
FL-8115A-H
AUD2,095.00
Availability: 4 weeks
 
10 to 150 GPM
Water Flowmeter (specific gravity 1.0)
FL-8302AB-H
AUD3,195.00
Availability: 4 weeks
 
3 to 30 GPM
FL-8305AB-H
AUD3,195.00
Availability: 4 weeks
 
5 to 50 GPM
FL-8307AB-H
AUD3,195.00
Availability: 4 weeks
 
10 to 75 GPM
FL-8309AB-H
AUD3,195.00
Availability: 4 weeks
 
10 to 100 GPM
FL-8313AB-H
AUD3,195.00
Availability: 4 weeks
 
10 to 150 GPM
All amounts shown in AUD
Note: Comes complete with operator's manual.

For British standard pipe thread parallel, add suffix "-BSPP" to model number, no additional cost.

NIST traceable certificate is not available on units with direct read scales.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Ordering Example: (1) FL-8305AB A water inline flowmeter, 50 GPM, AUD2,905.00
We noticed you are from the US. Visit your local site for regional offers and live support.