Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Easy-view Flowmeters

FL-9000, FL-9100 and FL-9200

Easy-view Flowmeters  | FL-9000, FL-9100 and FL-9200

Easy-view Flowmeters

AUD156.55 FL-9016

  • ±5% Full Scale Accuracy
  • Direct Reading for Oil and Water
  • NPT or Solder Fittings
  • Polysulfone Construction
  • Compact Size with Vertical Connections
  • Large Easy-to-Read Scale
  • Unique Spring Piston Mechanism
Variable Area Flow Meters & Switches - View related products

Description

The OMEGA™ FL-9000 EZ-View flowmeters provide accurate, in-line indication of oil or water flow rates at an economical cost. These meters utilize a spring and piston mechanism within a polysulfone metering tube. The EZ-View meters are designed to mount in any position with no straight pipe runs required.

SPECIFICATIONS
Accuracy: ±5% FS
Repeatability: ±1% full scale
Material: Polysulfone, T300 series stainless steel spring, Buna flow indicator ring, Buna O-rings (on units with brass end fittings)
Dimensions: 38.1 mm (1½") across flats
   FL-9200: 196.8 mm (7¾") L
   FL-9000 and 9100: 133 mm (5¼") L
Connection:
   FL-9200: Fits ¾" nominal (7/8" OD) or 1" nominal (1-1/8" OD) Type M Copper Tubing;
   FL-9000- and FL-9100: 1 NPT, Male
Max. Temperature: 121°C (250°F)
Max. Pressure: 22.4 bar (325 psig)



Model No.–NPT FittingRanges
(GPM)
Model No.–
Solder Fitting
Ranges-Water
(GPM)
WaterOil*
FL-9004FL-91040.5-4FL-92040.5-4
FL-9007FL-91071.0-7FL-92071.0-7
FL-9010FL-91101.0-10FL-92101.0-10
FL-9016FL-91161.0-16FL-92161.0-16
FL-9018FL-91183.0-18FL-92183.0-18
FL-9028FL-91284.0-28FL-92284.0-28
* Specific Gravity = 0.876

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
1 MNPT CCONNECTION, for WATER
Click to expand/minimize a list of what others bought with theFL-9004
FL-9004
AUD156.55
Availability: 1 week
 
0.5 to 4 GPM FOR WATER
Click to expand/minimize a list of what others bought with theFL-9007
FL-9007
AUD157.00
Availability: 4 weeks
 
1.0 to 7 GPM FOR WATER
Click to expand/minimize a list of what others bought with theFL-9010
FL-9010
AUD156.55
Availability: 1 week
 
1.0 to 10 GPM FOR WATER
  
FL-9016
AUD156.55
Availability: 1 week
 
1.0 to 16 GPM FOR WATER
  
FL-9018
AUD157.00
Availability: 4 weeks
 
4.0 to 18 GPM FOR WATER
  
FL-9028
AUD157.00
Availability: 4 weeks
 
4.0 to 28 GPM FOR WATER
1 MNPT CCONNECTION, for OIL
  
FL-9104
AUD155.31
Availability: 4 weeks
 
0.5 to 4 GPM FOR OIL
  
FL-9107
AUD156.00
Availability: 4 weeks
 
1.0 to 7 GPM FOR OIL
  
FL-9110
AUD156.00
Availability: 4 weeks
 
1.0 to 10 GPM FOR OIL
  
FL-9116
AUD156.00
Availability: 4 weeks
 
1.0 to 16 GPM FOR OIL
  
FL-9118
AUD156.00
Availability: 4 weeks
 
4.0 to 18 GPM FOR OIL
  
FL-9128
AUD163.00
Availability: 4 weeks
 
4.0 to 28 GPM FOR OIL
3/4 OR 1 NOMINAL TYPE M COPPER TUBING for WATER
  
FL-9204
AUD245.00
Availability: 4 weeks
 
0.5 to 4 GPM FOR WATER - SOLDER FITTING
  
FL-9207
AUD241.00
Availability: 4 weeks
 
1.0 to 7 GPM FOR WATER - SOLDER FITTING
  
FL-9210
Consult Sales  
Availability: 
 
 
1.0 to 10 GPM FOR WATER - SOLDER FITTING
  
FL-9216
Consult Sales  
Availability: 
 
 
1.0 to 16 GPM FOR WATER - SOLDER FITTING
  
FL-9218
AUD241.00
Availability: 4 weeks
 
4.0 to 18 GPM FOR WATER - SOLDER FITTING
  
FL-9228
AUD241.00
Availability: 4 weeks
 
4.0 to 28 GPM FOR WATER - SOLDER FITTING
All amounts shown in AUD
Note: Comes complete with operator's manual.

NIST traceable certificate is not available on units with direct read scale.


Ordering Example: (1) FL-9218 E-Z View water flowmeter, 186 GPM, AUD241.00
We noticed you are from the US. Visit your local site for regional offers and live support.