Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Level Amplifier

FLSC-AMP

Low Level Amplifier | FLSC-AMP

Low Level Amplifier

AUD183.11 FLSC-AMP

CE
  • Ultra Low Speed to 15 kHz Operation
  • 20 mV to 50 V Sensitivity
  • 100 mA Current Sinking Output
  • 11 to 26 Vdc Power Supply Range
  • Easy Mount Metal Housing
  • Screw Terminal Hookup
Turbine, Paddle Wheel & Positive Displacement Flow Meters - View related products

Description

The OmegaTM FLSC-AMP amplifies the low level signals from the magnetic pickup of gear teeth or flow transmitters by a factor of more than a hundred times to drive any Omega ratemeter, counter or controller. It is mounted in a rugged 2 x 3" metal housing with screw terminals for easy installation.

SPECIFICATIONS
Power Requirements: 11 to 26 Vdc; 30mA Maximum
Input Characteristics:
    Input Impedance: 1500 Ω
    Input Frequency: 0-15 KHz
    Input Voltage: 0.020 to 50 V
Output Characteristics: Open Collector with internal 2700 ohms pull-up resistor to supply voltage. 100 mA Maximum sink to 1 v or less
Temperature Range: 0 to 60ºC (32 to 140ºF)

NOTE:
The low voltage line from the magnetic pickup to the FLSC-AMP should be less than 3 m (10') in length, shielded and isolated from relays, solenoids or other sources of electrical noise (let the output line make the long run). If the input is too sensitive, lower the 1.1K input impedance by adding a 220 to 1 KO resistor across TB1, pins 1 and 2, to increase noise immunity.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theFLSC-AMP
FLSC-AMP
AUD183.11
Availability: 7 weeks
 
Magnetic pickup amplifier
All amounts shown in AUD
Note: Comes complete with operator’s manual.
Compatible with paddle wheel sensors and turbine meters. Examples : FP-5300, FTB-100, FTB-900 connected to FLSC-AMP to DPF70 series panel meters.
Ordering Example: (1) FLSC-AMP Magnetic pickup amplifier, AUD183.11
We noticed you are from the US. Visit your local site for regional offers and live support.