Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Mass Flow Controllers with 20+ Gas Select Function

FMA-2600 SERIES

Mass Flow Controllers with 20+ Gas Select Function | FMA-2600  SERIES

Mass Flow Controllers with 20+ Gas Select Function

CE
  • 130+ Gas Calibrations, Including: He, O2 , Neon, N2O, N2, Air, Argon, CO, CO2, Methane, Ethane, Propane, Butane, Acetylene, Ethylene, H2
  • Pressure, Temperature, Volumetric & Mass Flow Simultaneously Displayed
  • Easy Operator Push Button Interface
  • NIST Traceability Standard
  • Full Scale Ranges from 0.5 SCCM to 3000 LPM
  • Response Time of 100 milliseconds Typical
  • Turndown Ratio of 100:1 Typical
  • Position Insensitive
  • Accuracy of ±1% Full Scale
  • RS232 Standard
  • No Warm Up Time
Electronic Mass Flow Meters & Controllers - View related products

Description

The FMA-2600A Series mass and volumetric flow controllers use the principle of differential pressure within a laminar flow field to determine and control mass flow rate. A laminar flow element (LFE) inside the meter forces the gas into laminar (streamlined) flow. Inside this region, the Poiseuille equation dictates that the volumetric flow rate be linearly related to the pressure drop. A differential pressure sensor is used to measure the pressure drop along a fixed distance of the LFE. This, along with the viscosity of the gas, is used to accurately determine the volumetric flow rate. Separate absolute temperature and pressure sensors are incorporated and correct the volumetric flow rate to a set of standard conditions. This standardized flow rate is commonly called the mass flow rate and is reported in units such as standard cubic feet per minute (SCFM) or standard liters per minute (SLM).

The controller uses a true proportional valve coupled to the flow body to control flow using the integral PID loop controller. Standard units include a 0 to 5 V output (4 to 20 mA optional) and RS232 communications. The gas-select feature and the setpoints can be adjusted from the front keypad or via RS232 communications. Volumetric flow, mass flow, absolute pressure, and temperature can all be viewed or recorded through the RS232 connection. It is also possible to multi-drop up to 26 units on the same serial connection to a distance of 46 m (150').


SPECIFICATIONS

Accuracy: ±(0.8% of reading + 0.2%FS)
Repeatability: ±0.2% FS
Turndown Ratio: 100:1
Control Response Time: 100 ms
Input Control Signal: 0 to 5 Vdc, RS232
Output Signal: 0 to 5 Vdc, RS232
Optional Input/Outputs: 4 to 20 mA, 0 to 10 Vdc
Operating Temperature: -10 to 50°C (14 to 122°F)
Zero Shift: 0.02%/ATM FS/°C
Span Shift: 0.02%/ATM FS/°C
Humidity Range: 0 to 100% RH, non-condensing
Excess Flow Rate: 2.4% FS
Wetted Materials: Small Valve: 303 & 302 Stainless Steel, FKM, Heat Cured Silicone Rubber, Glass Reinforced Polyphenylene Sulfide, Heat Cured Epoxy, Aluminum, Gold, Brass, 430FR Stainless Steel, Silicon, Glass. Large Valve: 303 & 302 Stainless Steel, FKM, Heat Cured Silicone Rubber, Glass Reinforced Polyphenylene Sulfide, Heat Cured Epoxy, Aluminum, Gold, 416 Stainless Steel, Silicon, Glass.
-LSS (Option):316LSS, 303SS, 430FRSS, Perfluoroelastomer standard, FKM, EPDM, Buna, Neoprene Maximum Pressure: Mass Flow Controllers: 145 psig
To Use in Volumetric Mode: Near atmosphere, 15 psig recommended maximum. Volumetric flowmeters and controllers not certified for accuracy at mass flow rates above the rated flow range of the meter. They are designed for near atmospheric pressure conditions only. The recommended maximum operating pressure is 15 psig Minimum Differential Pressure Required:
5 SLM and under: 5 psid; 10 to 250 SLM:
15 psid; 500 SLM: 5 psid; 1500 SLM: 10 psid
Supply Current: 0.250 A for 20 SLM and under; 0.75 A for 50 SLM and above (typical)
Supply Voltage: 12 to 30 Vdc for units
20 SLM and smaller; 24 to 30 Vdc for units
50 SLM and larger
Electrical Connections: 8-pin circular mini DIN
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Mass Flow Controllers
  
FMA-2601A
AUD4,805.00
Availability: 10 weeks
 
0.5 SCCM, 10 to 32 UNF Thread
  
FMA-2601A-I
AUD4,945.00
Availability: 10 weeks
 
0.5 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output
  
FMA-2602A
AUD4,805.00
Availability: 10 weeks
 
1 SCCM, 10 to 32 UNF Thread
  
FMA-2602A-I
AUD4,945.00
Availability: 10 weeks
 
1 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output
  
FMA-2614A
AUD4,275.00
Availability: 4 weeks
 
2 SCCM, 10 to 32 UNF Thread
  
FMA-2614A-I
AUD4,430.00
Availability: 4 weeks
 
2 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output
  
FMA-2615A
AUD4,275.00
Availability: 4 weeks
 
5 SCCM, 10 to 32 UNF Thread
  
FMA-2615A-I
AUD4,430.00
Availability: 4 weeks
 
5 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output
  
FMA-2603A
AUD4,013.60
Availability: 4 weeks
 
10 SCCM, 10 to 32 UNF Thread
  
FMA-2603A-I
AUD4,169.25
Availability: 4 weeks
 
10 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output
  
FMA-2616A
AUD4,010.00
Availability: 4 weeks
 
20 SCCM, 10 to 32 UNF Thread
  
FMA-2616A-I
AUD4,170.00
Availability: 4 weeks
 
20 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output
  
FMA-2604A
AUD4,515.00
Availability: 4 weeks
 
50 SCCM, 10 to 32 UNF Thread
  
FMA-2604A-I
AUD4,953.07
Availability: 4 weeks
 
50 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output
  
FMA-2617A
AUD3,452.14
Availability: 3 weeks
 
100 SCCM, 1/8 FNPT connection
  
FMA-2617A-I
AUD3,602.23
Availability: 4 weeks
 
100 SCCM, 1/8 FNPT, one 4 to 20 mA output
  
FMA-2618A
AUD3,267.66
Availability: 4 weeks
 
200 SCCM, 1/8 FNPT connection
  
FMA-2618A-I
AUD3,602.23
Availability: 4 weeks
 
200 SCCM, 1/8 FNPT, one 4 to 20 mA output
  
FMA-2619A
AUD3,455.00
Availability: 4 weeks
 
500 SCCM, 1/8 FNPT connection
  
FMA-2619A-I
AUD3,602.23
Availability: 4 weeks
 
500 SCCM, 1/8 FNPT, one 4 to 20 mA output
  
FMA-2620A
AUD3,452.14
Availability: 3 weeks
 
1 SLM, 1/8 FNPT
  
FMA-2620A-I
AUD3,605.00
Availability: 4 weeks
 
1 SLM, 1/8 FNPT, one 4 to 20 mA output
  
FMA-2605A
AUD3,455.00
Availability: 4 weeks
 
2 SLM, 1/8 FNPT
  
FMA-2605A-I
AUD3,602.23
Availability: 4 weeks
 
2 SLM, 1/8 FNPT, one 4 to 20 mA output
  
FMA-2606A
AUD3,267.66
Availability: 4 weeks
 
5 SLM, 1/8 FNPT
  
FMA-2606A-I
AUD3,602.23
Availability: 4 weeks
 
5 SLM, 1/8 FNPT, one 4 to 20 mA output
  
FMA-2607A
AUD3,452.14
Availability: 4 weeks
 
10 SLM, 1/8 FNPT
  
FMA-2607A-I
AUD3,605.00
Availability: 4 weeks
 
10 SLM, 1/8 FNPT, one 4 to 20 mA output
  
FMA-2608A
AUD4,013.60
Availability: 3 weeks
 
20 SLM, 1/8 FNPT
  
FMA-2608A-I
AUD4,169.25
Availability: 4 weeks
 
20 SLM, 1/8 FNPT, one 4 to 20 mA output
  
FMA-2609A
AUD4,552.82
Availability: 1 week
 
50 SLM, 1/4 FNPT
  
FMA-2609A-I
AUD4,708.47
Availability: 4 weeks
 
50 SLM, 1/4 FNPT, one 4 to 20 mA output
  
FMA-2610A
AUD5,108.72
Availability: 4 weeks
 
100 SLM, 1/4 FNPT
  
FMA-2610A-I
AUD5,275.49
Availability: 4 weeks
 
100 SLM, 1/4 FNPT, one 4 to 20 mA output
  
FMA-2611A
AUD5,115.00
Availability: 10 weeks
 
250 SLM, 1/2 FNPT
  
FMA-2611A-I
AUD5,447.82
Availability: 10 weeks
 
250 SLM, 1/2 FNPT, one 4 to 20 mA output
  
FMA-2612A
AUD5,600.00
Availability: 10 weeks
 
500 SLM, 3/4 FNPT
  
FMA-2612A-I
AUD5,730.00
Availability: 10 weeks
 
500 SLM, 3/4 FNPT, one 4 to 20 mA output
  
FMA-2613A
AUD6,353.94
Availability: 10 weeks
 
1000 SLM, 3/4 FNPT
  
FMA-2613A-I
AUD6,510.00
Availability: 10 weeks
 
1000 SLM, 3/4 FNPT, one 4 to 20 mA output
  
FMA-2621A
Consult Sales  
Availability: 
 
 
1500 SLM, 3/4 FNPT
  
FMA-2621A-I
Consult Sales  
Availability: 
 
 
1500 SLM, 3/4 FNPT, one 4 to 20 mA output
  
FMA-2622A
AUD8,180.00
Availability: 1 week
 
2000 SLM, 3/4 FNPT
  
FMA-2622A-I
AUD8,785.00
Availability: 10 weeks
 
2000 SLM, 3/4 FNPT, one 4 to 20 mA output
  
FMA-2623A
AUD9,775.00
Availability: 10 weeks
 
3000 SLM, 1 1/4 FNPT
  
FMA-2623A-I
AUD9,915.00
Availability: 10 weeks
 
3000 SLM, 1 1/4 FNPT, one 4 to 20 mA output
Volumetric Flow Controllers
  
FVL-2602A
Consult Sales  
Availability: 
 
 
1 SCCM, 10-32 thread connection
Accessories
Click to expand/minimize a list of what others bought with theFMA1600-C1
FMA1600-C1
AUD100.73
Availability: 3 weeks
 
Replacement 1.8M (6') 8 pin male Mini-DIN single ended, cable connector
  
FMA1600-C1-25 FT
AUD192.34
Availability: 1 week
 
7.62M (25') 8 pin male Mini-DIN single ended, cable connector
  
FMA1600-C2
AUD122.00
Availability: 3 weeks
 
1.8M (6') 8 pin male Mini-DIN double ended, cable connector
  
FMA1600-C2-25 FT
AUD228.00
Availability: 3 weeks
 
7.62M (25') 8 pin male Mini-DIN double ended, cable connector
  
FMA1600-C3
AUD115.79
Availability: 1 week
 
1.8M (6') 8 pin male Mini-DIN to DB9 female adapter
  
FMA1600-CRA
AUD122.00
Availability: 3 weeks
 
1.8M (6') 8 pin male right angle Mini-DIN single ended cable connector
  
FMA1600-MDB
AUD565.00
Availability: 4 weeks
 
Multi Drop Box
  
FMA1600-PSU
AUD180.63
Availability: 3 weeks
 
24 Vdc universal power supply
  
FMA1600-E2
Consult Sales  
Availability: 
 
 
220VAC to 24VDC Power Supply for 50 LPM or greater
Tube Fitting Adapters for Threaded to 10/32
  
FTNY-K210BN
AUD13.25
Availability: 5 weeks
 
Nylon Body, TUBE ID 1/16" TO MALE 10-32UNF
  
FTPP-K210NP
AUD13.25
Availability: 1 week
 
Polypropylene Body, TUBE ID 1/16" TO MALE 10-32UNF
  
FTNY-K230BN
AUD13.16
Availability: 5 weeks
 
Nylon Body, TUBE ID 1/8" TO MALE 10-32UNF
  
FTPP-K230NP
Consult Sales  
Availability: 
 
 
Polypropylene Body, TUBE ID 1/8" TO MALE 10-32UNF
All amounts shown in AUD
Note: Comes complete with 24 Vdc universal power supply, 1.8m (6') cable, 8-pin male Mini- DIN connector, operator's manual, and NIST certificate.

Standard units are calibrated to air @ 5 psig for 0 to 1 LPM, 15 psig for 2 to 10 LPM, 30 psig for 20 to 100 LPM, and 50 psig for 200 LPM and greater.

For custom calibrations, add "-(*)" to the model number, no additional cost. *Specify gas, and inlet/outlet or backpressure for custom calibrations.

Calibrations done at ambient (25C/77F) temperature only.

To replace the standard RS232 communications with RS485, add suffix "-RS485" to the model number, add $120 to the price.

Standard input is 0-5V, for optional 4-20 mA input add suffix "-IN" to the model number, no additional cost.

Standard output is scaled to the mass flow rate. For volumetric flow rate as standard output add suffix "-VOL" to the model number. For "-VOL" controllers the control loop is set to volumetric as standard.

Optional secondary output are scaled the same as the primary output scale. For an alternate output scale add suffix "-V2T" for voltage scaled for temperature, "-I2T" for current scaled for temperature, "-V2P" for voltage scaled for pressure or "-I2P" for current scaled for pressure, no additional cost.

For units scaled in SCFH, add suffix "-SCFH" to model number, no additional cost. Please specify the desired range in SCFH.

For totalizer option, add suffix "-TOT" to the model number, add $120 to the price. Please specify resolution.

This is a 6-digit counter. Examples: For totalizing in liters with 1/100 liter resolution, the max count would be 9999.99. For totalizing in liters with 1 liter resolution, the max count would be 999999.

For a Remote Display, add suffix "-RD-*FT" to the model number, add $210 to the price. Replace the * in the suffix with the required length in whole feet, the maximum length is 3.6576 m (12'). Please note the optimum distance in feet is between 2.7 to 3 m (9 to 10').

Ethernet/IP, DeviceNet, Modbus and Profibus communications are also available for an additional charge.


Ordering Example: (1) FMA-2601A-I2 10-32 Thread Mass Gas Flow Controller with optional second channel output of 4-20mA, AUD5,095.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Flow Range select from:
01 for 0.5 SCCM
02 for 1 SCCM
14 for 2 SCCM
15 for 5 SCCM
03 for 10 SCCM
16 for 20 SCCM
04 for 50 SCCM
17 for 100 SCCM
18 for 200 SCCM
19 for 500 SCCM
20 for 1 SLM
05 for 2 SLM
06 for 5 SLM
07 for 10 SLM
08 for 20 SLM
09 for 50 SLM
10 for 100 SLM
11 for 250 SLM
12 for 500 SLM
13 for 1000 SLM
21 for 1500 SLM
22 for 2000 SLM
23 for 3000 SLM

(2) Output select from:
Nothing(leave field blank) for None
-I for 4 to 20 mA output
-I2 for Two 4 to 20 mA outputs
-V2 for Two 0 to 5V Outputs
-I2T for Two 4 to 20 mA outputs second output for temperature
-V2T for Two 0 to 5V outputs second output for temperature
-I2P for Two 4 to 20 mA outputs second output for pressure
-V2P for Two 0 to 5V outputs second output for pressure
-VOL for Volumetric flow rate as standard output

(3) Integrated positive shut-off valve select from:
Nothing(leave field blank) for Standard
-P for Integrated positive shut-off valve (only available on models up to 20 SLM)

(4) Input select from:
Nothing(leave field blank) for 0 to 5V
-IN for 4 to 20 mA input

(5) RS485 select from:
Nothing(leave field blank) for RS232
-RS485 for RS485

(6) SCFH select from:
Nothing(leave field blank) for Standard
-SCFH for Units scaled in SCFH

(7) Totalizer select from:
Nothing(leave field blank) for Standard
-TOT for Totalizer
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.