Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Stainless Steel Mass Flowmeters and Controllers

FMA2700, FMA2800, FMA3700, FMA3800 Series

Stainless Steel Mass Flowmeters and Controllers | FMA2700, FMA2800, FMA3700, FMA3800 Series

Stainless Steel Mass Flowmeters and Controllers

AUD1,928.97 FMA2701

CE
  • Economical
  • Compact
  • Power Supply Included
Electronic Mass Flow Meters & Controllers - View related products

Description

The FMA2700/FMA2800 Series Electronic Mass Flow meters and FMA3700/FMA3800 Mass Flow Controllers provide high flow measurement performance and versatility. Omega’s new inline series features a “flow-through” zero dead space design for quicker processing and lower contamination. Available with onboard display and wall mounted power supply, the inline series is ideal for laboratory and test applications. Compact, lightweight and economical, the FMA2700/FMA2800 Series Electronic Mass Flowmeters and FMA3700/FMA3800 Mass Flow Controllers are perfect for gas flow application which require and all stainless steel construction.

SPECIFICATIONS
Accuracy: ±1% FS including linearity
Repeatability: ±0.15% FS or better
Turndown Ratio: 100:1
Response Time: 5 seconds
Gas Ambient Temperature: 0 to 50°C (32 to 122°F)
Temperature Coefficient: 0.05% full scale per 1°C or better
Pressure Coefficient: 0.01% full scale per psi or better
Minimum Pressure Requirements:
   Meters: 1 inch of H2O
   Controllers ≤1 SLM: 1 psi
   Controllers >20 SLM: 20 psi
   Differential Pressure for Mass Flow Controllers:
      <5 SLM, 5 to 50 psi standard
      >5 SLM, 20 to 40 psi standard
Maximum Gas Pressure: 500 psig
Leak Integrity: 1 x 10-6 cc/min of He or better
Wetted Parts: 316 and 17-4 SS with FKM O-rings
Gas Connections: 1/4" compression fitting
Electrical Connection: 9-pin sub-D connector
Control Signal: Integral or 0 to 5 Vdc
Control Valve: Electromagnetic, normally closed
Output Signal: Linear 0 to 5 Vdc, 1000 Ω min load, 4 to 20 mA, 500 &Omega loop resistance
Input Power:
   Meters: 24 Vdc @ 150 mA, 115 Vac, 220 Vac with AC adaptor
   Controller: 24 Vdc @ 300 mA, 115 Vac, 220 Vac with AC adaptor
Dimensions: 152.4 H x 83.5 W x 25.4 mm D (6.00 x 3.29 x 1.00")
Weight: 1.57 kg (1.25 lb) with power supply
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Flowmeters with Displays
FMA2701
AUD1,928.97
Availability: 5 weeks
 
10 cc/min max flow
FMA2702
AUD1,930.00
Availability: 5 weeks
 
20 cc/min max flow
FMA2703
AUD1,928.97
Availability: 5 weeks
 
50 cc/min max flow
FMA2704
AUD1,930.00
Availability: 5 weeks
 
100 cc/min max flow
FMA2705
AUD1,930.00
Availability: 5 weeks
 
200 cc/min max flow
FMA2706
AUD1,930.00
Availability: 5 weeks
 
500 cc/min max flow
FMA2707
AUD1,930.00
Availability: 5 weeks
 
1 LPM max flow
FMA2708
AUD1,929.30
Availability: 5 weeks
 
2 LPM max flow
FMA2709
AUD1,930.00
Availability: 5 weeks
 
5 LPM max flow
FMA2710
AUD1,930.00
Availability: 5 weeks
 
10 LPM max flow
FMA2711
AUD1,930.00
Availability: 5 weeks
 
15 LPM max flow
FMA2712
AUD1,930.00
Availability: 5 weeks
 
20 LPM max flow
Flowmeters without Displays
FMA2801
AUD1,675.00
Availability: 5 weeks
 
10 cc/min max flow
FMA2802
AUD1,675.00
Availability: 5 weeks
 
20 cc/min max flow
FMA2803
AUD1,675.00
Availability: 5 weeks
 
50 cc/min max flow
FMA2804
AUD1,673.26
Availability: 5 weeks
 
100 cc/min max flow
FMA2805
AUD1,675.00
Availability: 5 weeks
 
200 cc/min max flow
FMA2806
AUD1,675.00
Availability: 1 week
 
500 cc/min max flow
FMA2807
AUD1,585.00
Availability: 5 weeks
 
1 LPM max flow
FMA2808
AUD1,675.00
Availability: 5 weeks
 
2 LPM max flow
FMA2809
AUD1,673.26
Availability: 5 weeks
 
5 LPM max flow
FMA2810
AUD1,673.26
Availability: 5 weeks
 
10 LPM max flow
FMA2811
AUD1,673.26
Availability: 5 weeks
 
15 LPM max flow
FMA2812
AUD1,675.00
Availability: 5 weeks
 
20 LPM max flow
Controller with Displays
FMA3701
AUD2,760.00
Availability: 5 weeks
 
10 cc/min max flow
FMA3702
AUD2,760.00
Availability: 5 weeks
 
20 cc/min max flow
FMA3703
AUD2,757.26
Availability: 5 weeks
 
50 cc/min max flow
FMA3704
AUD2,760.00
Availability: 5 weeks
 
100 cc/min max flow
FMA3705
AUD2,760.00
Availability: 5 weeks
 
200 cc/min max flow
FMA3706
AUD2,757.26
Availability: 5 weeks
 
500 cc/min max flow
FMA3707
AUD2,760.00
Availability: 5 weeks
 
1 LPM max flow
FMA3708
AUD2,760.00
Availability: 5 weeks
 
2 LPM max flow
FMA3709
AUD2,760.00
Availability: 5 weeks
 
5 LPM max flow
FMA3710
AUD2,760.00
Availability: 5 weeks
 
10 LPM max flow
FMA3711
AUD2,760.00
Availability: 5 weeks
 
15 LPM max flow
FMA3712
AUD2,757.26
Availability: 5 weeks
 
20 LPM max flow
Controllers without Displays
FMA3801
AUD2,535.00
Availability: 5 weeks
 
10 cc/min max flow
FMA3802
AUD2,535.00
Availability: 5 weeks
 
20 cc/min max flow
FMA3803
AUD2,535.00
Availability: 1 week
 
50 cc/min max flow
FMA3804
AUD2,535.00
Availability: 5 weeks
 
100 cc/min max flow
FMA3805
AUD2,535.00
Availability: 5 weeks
 
200 cc/min max flow
FMA3806
AUD2,535.00
Availability: 5 weeks
 
500 cc/min max flow
FMA3807
AUD2,535.00
Availability: 5 weeks
 
1 LPM max flow
FMA3808
AUD2,535.00
Availability: 1 week
 
2 LPM max flow
FMA3809
AUD2,535.00
Availability: 5 weeks
 
5 LPM max flow
FMA3810
AUD2,534.90
Availability: 5 weeks
 
10 LPM max flow
FMA3811
AUD2,535.00
Availability: 5 weeks
 
15 LPM max flow
FMA3812
AUD2,535.00
Availability: 5 weeks
 
20 LPM max flow
Accessories
FMA-200PWA
AUD201.05
Availability: 1 week
 
Replacement socket plug-in power supply for 90 to 260 Vac
All amounts shown in AUD
Note: Comes complete with operator's manual, 9-pin sub-D connector, power supply and 5-PT NIST calibration.

For a 10-point NIST certificate add suffix "-NIST10" to model number, add $175 to price.

CALIBRATIONS DONE AT AMBIENT TEMPERATURE ONLY.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Ordering Example: (1) FMA2712 20 LPM max. mass flowmeter, AUD1,930.00
We noticed you are from the US. Visit your local site for regional offers and live support.