Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Mass Flow Controllers and Meters for All Clean Gases

FMA3100, FMA3200, FMA3300

Economical Mass Flow Controllers and Meters for All Clean Gases | FMA3100, FMA3200, FMA3300

AUD895.00 FMA3103

  • For Flowrates Up To 10,000 mL/Min
  • 0-5 Vdc Linear Output
  • Cost Effective
Electronic Mass Flow Meters & Controllers - View related products

Description

FMA3100 Series mass flow sensors represent a breakthrough in mass flow sensor technology. State-of-the-art electronics, a compact mechanical design, and mass production tooling concepts are combined into one high- performance, cost effective product. The gas flow sensor is suitable for many OEM applications. A 0 to 5 Vdc linear output is standard.

Using the basic FMA3100 thermal mass flow sensor, the FMA3200 mass flow controllers offer accurate, stable control of gas flows in a compact package. In power-off mode, the flow control valve is closed with a minimal leak rate. This cost-effective controller is ideal for many OEM applications, with a 0 to 5 Vdc linear output and a 0 to 5 Vdc control input.

The FMA3300s combine the features of the FMA3100 with an adjustable 3½ digit LCD digital display meter for viewing flow rate in engineering units (i.e., mL/min or L/min). These compact flowmeters have proved effective in many laboratory applications.

GENERAL SPECIFICATIONS
Output: 0 to 5 Vdc (2500 Ω minimum)
Input Setpoint Voltage(FMA3200 Only): 0 to 5 Vdc
Accuracy: ±1.5% FS*
Repeatability: ±0.5% FS
Response Time: 2 seconds (typical) to within ±2% of actual flow rate from 25 to 100% of full scale
Operating Ambient: 10 to 50°C (50 to 122°F), non-condensing atmosphere
Operating Pressure Range:To 150 psi maximum at 25°C (77°F)
Temperature Coefficient: ±0.2% per °C
Pressure Coefficient: ±0.02% per psi
Leak Integrity: 1x10-4 SCCS, He maximum to outside environments
Input Power:
    FMA3100 and FMA3300: 12 to 15 Vdc, 100mA (1.5W)
    FMA3200: 12 to 15 Vdc, 250 mA (3.75W)
Connections: 1/8" compression fittings, flow ranges up to 1 L/min; ¼" compression fitting for up to 5 L/min; 3/8" compression fitting for 10 L/min
Wetted Materials: Anodized aluminum, FKM O-rings, 304 and 316 SS, epoxy, acetal compression tube fittings standard
Gases: Most clean, dry gases (e.g., air, nitrogen, carbon dioxide, argon, hydrogen, helium, methane, oxygen)
Filtration: Requires 20-micron filter if gas contains any particulate matter

SPECIFICATIONS (FMA3200 Flow Controllers)
Differential Pressure: 15 to 40 psi
Valve Cycle Life: >1 million cycles; valve is normally closed
Control Range: 10:1
Remote Setpoint Voltage: 0 to 5 Vdc
Weight:
    FMA3100: 199 g/0.44 lb (907 g/2.0 lb shipping)
    FMA3300: 249 g/0.55 lb(1.1 kg/2.5 lb shipping)
    FMA3200: 386 g/0.85 lb(1.4 kg/3 lb shipping)
Size Without Fittings (Approx.):
    FMA3100: 47 x 26 x 90mm(1.87 x 1.03 x 3.55")
    FMA3300: 47 x 26 x 127mm(1.87 x 1.03 x 5.0")
    FMA3200: 81 x 26 x 97mm(3.17 x 1.03 x 3.80")

* Stated accuracy under Specifications valid for the following conditions:
1. Temperature between 18 and 25°C (64 and 77°F)
2. Warm-up time: at least 10 min
3. Power input voltage stable (12V ±0.1V) typical
4. Linearity: Add ±0.5% for ranges up to 500 mL/min, ±1.0% over 500 mL/min
5. Accuracy range: 10 to 100%
6. Line pressure of 1 to 30 psi for FMA3100 and FMA3300, and at factory-specified settings for FMA3200
7. Factory gas (specified) is used
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Meters without displays
  
FMA3101
AUD740.00
Availability: 7 weeks
 
0 to 20 sccm
  
FMA3102
AUD800.00
Availability: 7 weeks
 
0 to 50 sccm
  
FMA3103
AUD895.00
Availability: 7 weeks
 
0 to 100 sccm
  
FMA3104
AUD895.00
Availability: 1 week
 
0 to 200 sccm
  
FMA3105
AUD895.00
Availability: 7 weeks
 
0 to 500 sccm
  
FMA3106
AUD895.00
Availability: 1 week
 
0 to 1000 sccm
  
FMA3107
AUD895.00
Availability: 7 weeks
 
0 to 2000 sccm
  
FMA3108
AUD895.00
Availability: 7 weeks
 
0 to 5000 sccm
  
FMA3109
AUD1,045.09
Availability: 3 weeks
 
0 to 10,000 sccm
Meters with displays
  
FMA3301
AUD1,355.00
Availability: 7 weeks
 
0 to 20 sccm
  
FMA3302
AUD1,434.22
Availability: 6 weeks
 
0 to 50 sccm
  
FMA3303
AUD1,506.49
Availability: 7 weeks
 
0 to 100 sccm
  
FMA3304
AUD1,505.00
Availability: 7 weeks
 
0 to 200 sccm
  
FMA3305
AUD1,506.49
Availability: 7 weeks
 
0 to 500 sccm
  
FMA3306
AUD1,506.49
Availability: 7 weeks
 
0 to 1000 sccm
  
FMA3307
AUD1,425.98
Availability: 3 weeks
 
0 to 2000 sccm
  
FMA3308
AUD1,505.00
Availability: 7 weeks
 
0 to 5000 sccm
  
FMA3309
AUD1,665.00
Availability: 6 weeks
 
0 to 10,000 sccm
Controllers
  
FMA3202-(*)
Consult Sales  
Availability: 
 
 
0 to 50 sccm
  
FMA3203-(*)
Consult Sales  
Availability: 
 
 
0 to 100 sccm
  
FMA3204-(*)
Consult Sales  
Availability: 
 
 
0 to 500 sccm
  
FMA3205-(*)
Consult Sales  
Availability: 
 
 
0 to 5000 sccm
  
FMA3206-(*)
Consult Sales  
Availability: 
 
 
0 to 10,000 sccm
Recommended Accessories
Click to expand/minimize a list of what others bought with theFMA3115PW
FMA3115PW
AUD288.00
Availability: 5 weeks
 
115Vac Power Supply with input/output cable for FMA3100 and FMA3300 Series
  
FMA3230PW
AUD287.96
Availability: 5 weeks
 
230Vac Power Supply with input/output cable for FMA3100 and FMA3300 Series
  
FMA3215PW
Consult Sales  
Availability: 
 
 
115Vac Power Supply with input/output cable for FMA3200 Series
  
FMA3223PW
Consult Sales  
Availability: 
 
 
230Vac Power Supply with input/output cable for FMA3200 Series
  
FMA3000C
AUD103.95
Availability: 4 weeks
 
3 foot cable with mating connector and stripped ends. For use with power supplies which have terminal connections.*
All amounts shown in AUD
Note: Comes complete with operators manual.

For optional NIST traceable certification with four points, add suffix "-NISTAIR" to the model number, add $350 to price.

Power supply sold separately.

*Specify gas and inlet/outlet pressure.

Calibrations done at ambient temperature only.

**Flow ranges stated are based upon dry Air or Nitrogen as a standard.

For other available gasses, (carbon dioxide, helium, argon, methane, oxygen), add the gas signature as a suffix to the part number; add $175 to price.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Ordering Example: (1) FMA3115PW Power Supply/output cable 0 to 5 volts, AUD288.00  plus (1) FMA3306 0-1000 SCCM flow meter with display, AUD1,506.49, AUD288.00 + 1,506.49 = AUD1,794.49

Product Manuals:

Download FMA3100, 3100ST, 3300, 3300ST Series - Thermal Mass Flow Sensors and Meters
Download FMA3200, 3200ST, 3400, 3400ST Series - Thermal Mass Flow Controllers
We noticed you are from the US. Visit your local site for regional offers and live support.