Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Programmable Mass Flow Meter and Totalizer

FMA-4100/4300 Series

PROGRAMMABLE MASS FLOW METER AND TOTALIZER | FMA-4100/4300 Series

PROGRAMMABLE MASS FLOW METER AND TOTALIZER

AUD1,628.79 FMA-4102

CE
  • 23 Selectable Engineering Units (Including User Defined)
  • Programmable Totalizer
  • High and Low Gas Flow Alarms
  • Two Sets Programmable SPDT Relays with Latching Feature
  • Selectable Analog 0 to 5 Vdc or 4 to 20 mA Outputs
  • Internal Conversion Factors for Up to 32 Gases
  • Digital Interface RS-232 Standard
  • Automatic Sensor Zero Offset Adjustment (Via Digital Interface or Local Push Button)
  • Self-Diagnostic Tests
  • Display Units Include Adjustable Back Lighting
Electronic Mass Flow Meters & Controllers - View related products

Description

The FMA-4100/4300 Series flow rate can be displayed in 23 different volumetric flow or mass flow engineering units including a user specific selection. Flowmeters can be programmed remotely via RS232 or RS485 (optional). FMA-4100/4300 flowmeters support various functions including, programmable flow totalizer, high and low flow alarm, automatic zero adjustment, 2 relay outputs, jumper selectable 0 to 5 Vdc or 4 to 20 mA analog outputs, status LED diagnostic, storage of up to 10 different gas calibrations, internal or user-specific K-factors. Display models have local 2 lines x 16 characters LCD display with adjustable back light provides flow, total and diagnostic reading simultaneously. The digital RS232 or RS485 (optional) interface provides access to applicable internal data including, flow, CPU temperature, auto zero, totalizer and alarms settings, gas table, conversion factors and engineering units selection, dynamic response compensation and linearization table adjustment. The analog interface provides 0 to 5 Vdc or 4 to 20 mA (jumper selectable) outputs for flow reading.

The FMA-4100/4300 supports automatic sensor zero offset adjustment which can be activated locally via the maintenance push button or remotely via digital interface. The auto zero feature necessitates a condition of absolutely no flow through the meter during the adjustment process. Provisions are made to either start, read, or save the current auto zero value via digital commands. Digital totalizer commands include: set to zero, start at a preset flow, assign action to a preset value, start/stop totalizing and read. High and Low gas flow alarm limits can also be preprogrammed via digital interface. Alarm action can be assigned with preset delay interval (0 to 3600 seconds) to activate the contact closer (separate for high and low alarm). Latch mode control feature allows each relay to be latched on or follow the corresponding alarm status.

FMA-4100/4300 Transducers should not be used for monitoring Oxygen gas unless specifically clean and prepared for such application. See below for ordering instructions.

SPECIFICATIONS

Calibrations: Performed at standard conditions [101.4 kPa (14.7 psia) and 21.1°C (70°F)] unless otherwise requested or stated
Environmental (PER IEC 664): Installation Level II; Pollution Degree II
Flow Accuracy (Including Linearity): ±1% of FS at calibration temperature and pressure
Repeatability: ±0.15% of full scale
Flow Temperature Coefficient: 0.15% of full scale/°C or better
Flow Pressure Coefficient: 0.01% of full scale/psi (6.895 kPa) or better
Turndown Ratio: 50:1
Flow Response Time: 600 ms time constant; approximately 2 seconds to within ±2% of set flow rate for 25 to 100% of full scale flow
Max Gas Pressure: 3447 kPa gauge (500 psig)
Max Pressure Drop: Max Flow &#LE; 10 SLM: 1.28 kPa (0.18 psi)
                             Max Flow < 10 SLM: 27.58 kPa (4 psi)
Gas and Ambient Temperature: 5 to 50°C (41 to 122°F)
Relative Gas Humidity: Up to 70%
Leak Integrity: 1 x 10-9 SCCS He max to the outside environment
Attitude Sensitivity: Deviation of up to 1% from stated accuracy, after re-zeroing
Output Signals: Linear 0 to 5 Vdc (3000 Ω min load impedance); Linear 4 to 20 mA (500 Ω max loop resistance). Max noise 20 mV peak to peak (for 0 to 5 Vdc output)
Relay: SPDT (30 Vdc, 1A)
Transducer Input Power: 11 to 26 Vdc, 100 mV max peak to peak output noise
Power Consumption: +12 Vdc (200 mA max); +24 Vdc (100 mA max); Circuit board has built-in polarity reversal protection, 300 mA resettable fuse provide power input protection
Wetted Materials:
    Standard Aluminum Models: Anodized aluminum, brass, 316 stainless steel, FKM O-rings
    Optional Stainless Steel Models: 316 stainless steel, FKM O-rings
    Optional O-ring Materials: Buna, EPR (Ethylene Propylene), or perfluoroelastomer
Inlet and Outlet Connections:
    Model FMA-4100/4300: Standard 6.35 mm (1/4") compression fittings for up to 50 SLM.
                                       Standard 9.53mm (3/8") for models above 60 SLM
    Optional: 3.18 or 9.53 mm (1/8" or 3/8") compression fittings
Display (FMA-4300 Models): Local 2 lines x 16 characters LCD with adjustable backlight (2-lines of text)
Calibration Options: Standard is one 10-point NIST traceable calibration. Optional, up to 9 additional calibrations may be ordered at additional charge. Contact OMEGA for additional information
CE Compliance: EMC compliance with 89/336/EEC as amended
    Emission Standard: EN 55011:1991, Group 1
    Class A Immunity Standard:
    EN 55082-1:1992
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
ALUMINUM BODY FLOW METERS WITHOUT DISPLAY
  
FMA-4102
AUD1,628.79
Availability: 7 weeks
 
0 to 5 SCCM range
  
FMA-4103
AUD1,630.00
Availability: 7 weeks
 
0 to 10 SCCM range
  
FMA-4104
AUD1,630.00
Availability: 7 weeks
 
0 to 20 SCCM range
  
FMA-4105
AUD1,630.00
Availability: 7 weeks
 
0 to 50 SCCM range
  
FMA-4106
AUD1,630.00
Availability: 7 weeks
 
0 to 100 SCCM range
  
FMA-4107
AUD1,630.00
Availability: 1 week
 
0 to 200 SCCM range
  
FMA-4108
AUD1,720.00
Availability: 1 week
 
0 to 500 SCCM range
  
FMA-4109
AUD1,630.00
Availability: 7 weeks
 
0 to 1 SLM range
  
FMA-4110
AUD1,630.00
Availability: 7 weeks
 
0 to 2 SLM range
  
FMA-4111
AUD1,630.00
Availability: 7 weeks
 
0 to 5 SLM range
  
FMA-4112
AUD1,630.00
Availability: 7 weeks
 
0 to 10 SLM range
  
FMA-4113
AUD1,182.65
Availability: 7 weeks
 
0 to 20 SLM range
  
FMA-4114
AUD1,965.00
Availability: 3 weeks
 
0 to 30 SLM range
  
FMA-4115
AUD1,965.00
Availability: 7 weeks
 
0 to 40 SLM range
  
FMA-4116
AUD1,965.00
Availability: 1 week
 
0 to 50 SLM range
  
FMA-4117
AUD2,475.00
Availability: 7 weeks
 
0 to 60 SLM range
  
FMA-4118
AUD2,475.00
Availability: 7 weeks
 
0 to 80 SLM range
  
FMA-4119
AUD2,540.00
Availability: 7 weeks
 
0 to 100 SLM range
ALUMINUM BODY FLOW METERS WITH INTEGRAL BACKLIT DISPLAY
  
FMA-4302
AUD1,801.12
Availability: 7 weeks
 
0 to 5 SCCM range
  
FMA-4303
AUD1,801.12
Availability: 7 weeks
 
0 to 10 SCCM range
  
FMA-4304
AUD1,801.12
Availability: 7 weeks
 
0 to 20 SCCM range
  
FMA-4305
AUD1,801.12
Availability: 7 weeks
 
0 to 50 SCCM range
  
FMA-4306
AUD1,800.00
Availability: 7 weeks
 
0 to 100 SCCM range
  
FMA-4307
AUD1,800.00
Availability: 7 weeks
 
0 to 200 SCCM range
  
FMA-4308
AUD1,801.12
Availability: 7 weeks
 
0 to 500 SCCM range
  
FMA-4309
AUD1,801.12
Availability: 7 weeks
 
0 to 1 SLM range
  
FMA-4310
AUD1,801.12
Availability: 7 weeks
 
0 to 2 SLM range
  
FMA-4311
AUD1,801.12
Availability: 7 weeks
 
0 to 5 SLM range
  
FMA-4312
AUD1,801.12
Availability: 1 week
 
0 to 10 SLM range
  
FMA-4313
AUD2,140.22
Availability: 7 weeks
 
0 to 20 SLM range
  
FMA-4314
AUD2,140.00
Availability: 7 weeks
 
0 to 30 SLM range
  
FMA-4315
AUD2,140.22
Availability: 7 weeks
 
0 to 40 SLM range
  
FMA-4316
AUD2,140.22
Availability: 1 week
 
0 to 50 SLM range
  
FMA-4317
AUD2,570.00
Availability: 7 weeks
 
0 to 60 SLM range
  
FMA-4318
AUD2,568.26
Availability: 1 week
 
0 to 80 SLM range
  
FMA-4319
AUD2,431.01
Availability: 7 weeks
 
0 to 100 SLM range
ACCESSORIES
  
FMA-4000PS-AU
AUD204.57
Availability: 5 weeks
 
Power supply 240 Vac, Australian plug
  
FMA-4000PS-EU
AUD172.44
Availability: 1 week
 
Power supply 230 Vac, European plug
  
FMA-4000PS-UK
AUD204.57
Availability: 5 weeks
 
Power supply 240 Vac, U.K. plug
Click to expand/minimize a list of what others bought with theFMA-4000PS-NA
FMA-4000PS-NA
AUD149.20
Availability: 5 weeks
 
Power supply 110 Vac, North American plug
  
FMA-4000PS-AU-A
AUD286.67
Availability: 5 weeks
 
Power supply 240 Vac, Australian plug with analog wires
  
FMA-4000PS-EU-A
AUD239.04
Availability: 5 weeks
 
Power supply 230 Vac, European plug with analog wires
  
FMA-4000PS-UK-A
AUD286.84
Availability: 5 weeks
 
Power supply 240 Vac, U.K. plug with analog wires
  
FMA-4000PS-NA-A
AUD218.00
Availability: 5 weeks
 
Power supply 110 Vac, North American plug with analog wires
  
FMA-4000C
AUD124.74
Availability: 5 weeks
 
15-pin D connector, pre-wired for PC and power supply

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Comes complete with software CD (operator's manual included on CD), 15-pin D pre-wired 1.8 m (6') cable, and NIST Certificate

Power supplies are sold separately. Power supplies also include cable.

Manual is on the software disc.

Calibrations done at ambient temperature (20°C/70°F) only.

For models with stainless steel body, add suffix "-ST" to model number, consult Flow Engineering for price.

To replace the RS232 communications with RS485, add suffix "-RS485" to model number, no additional cost.

For units with 1/8" compression fittings, add suffix "-1/8" to model number, no additional cost.

For units with 3/8" compression fittings, add suffix "-3/8" to model number, no additional cost.

For Oxygen cleaned units, add suffix "-O2CLEAN" to the model number; add $125 to price.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Display select from:
1 for Without display
3 for With integral backlit display

(2) Range select from:
02 for 0 to 5 SCCM
03 for 0 to 10 SCCM
04 for 0 to 20 SCCM
05 for 0 to 50 SCCM
06 for 0 to 100 SCCM
07 for 0 to 200 SCCM
08 for 0 to 500 SCCM
09 for 0 to 1 SLM
10 for 0 to 2 SLM
11 for 0 to 5 SLM
12 for 0 to 10 SLM
13 for 0 to 20 SLM
14 for 0 to 30 SLM
15 for 0 to 40 SLM
16 for 0 to 50 SLM
17 for 0 to 60 SLM
18 for 0 to 80 SLM
19 for 0 to 100 SLM

(3) Stainless Steel select from:
Nothing(leave field blank) for None
ST for Stainless Steel

(4) Compression Fittings select from:
Nothing(leave field blank) for None
-1/8 for 1/8 inch
-3/8 for 3/8 inch

(5) RS485 select from:
Nothing(leave field blank) for None
-RS485 for Communications with RS485
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.