Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Mass Flow Device

FMA-7100, FMA-7200 and FMA-7300

Mass Flow Device | FMA-7100, FMA-7200 and  FMA-7300

Mass Flow Device

  • ±1% Full Scale Accuracy
  • ±0.25% of Rate Repeatability
  • Broad Range in a Single Unit to Fit Most Applications
  • Field Selectable Soft Start Eliminates Spoiled Batches
  • Normally Closed Valve
  • Low Pressure Drop
  • Compact Design
  • For Clean, Non-Coating Gases

Description

OMEGA™ FMA-7000E Mass Flow Controllers accurately measure gases on the basis of mass flow. The flow sensor produces an electrical output signal linear with the flowrate used for indicating, recording, and/or control purposes. It eliminates the need for continuous monitoring and readjustment of gas pressures to provide a stable gas flow. This is accomplished automatically by an electromagnetically actuated flowrate control valve.

OPERATING PRINCIPLE The operating principle of the controller is thermodynamic. A precision power supply directs heat to the midpoint of the sensor tube carrying the flow. On the same tube, equidistant upstream and downstream of the heat input, are resistance temperature measuring elements. With no flow, the heat reaching each temperature element is equal. With increasing flow, the flow stream carries heat away from the upstream element, and carries it towards the downstream element. An increasing temperature difference develops between the two elements and this difference is proportional to the mass flowrate of the gas. A bridge circuit interprets the temperature difference and an amplifier provides the output to the control circuitry as well as a 0-5 Vdc output signal.

SPECIFICATIONS
Accuracy: ±1% FS including linearity at calibration conditions, ±1.5% FS including linearity for flow ranges greater than 20 SLM
Repeatability: ±0.25% of rate
Response Time: <3 second response to within 2% FS final value with a 0 to 100% command step
Set Point Input: 0 to 5 Vdc or 1000Ω potentiometer
Output: 0 to 5 Vdc into 2000Ω minimum load; 3 mV rms max. ripple
Maximum Pressure: 1500 psig, pressure drop 5 to 50 psid
Temperature Range: 4 to 66°C(40 to 150°F) ambient and gas
Temp. Sensitivity:
    Zero: < ±0.075% FS per °C
    Span: <±1.0% FS shift over 10 to 50°C (50 to 122°F) range
Power Supply Sensitivity: ±0.09% FS per % power supply voltage variation Mounting Attitude Sensitivity: ±0.5% maximum FS deviation after zeroing
Leak Integrity: 1 x 10-9 Atm. scc/sec helium
Control Range: 50 to 1
Pressure Sensitivity: ±0.03% per psi up to 200 psig (N2)
Power: +15 Vdc at 35 mA DC, -15 Vdc at 180 mA dc, 3.5 watts power consumption
Wetted Parts: 316 and 430SS, FKM
Connections: ¼" stainless steel compression fittings
Electrical Connections: Card edge, 20 terminals, gold over low stress nickel-plated copper
Accessories Included: Mating connector with 1.5 m (5') ribbon cable model. Easy connector/cable assemblies available
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FMA-7102E-(*)
Consult Sales  
Availability: 
 
 
mass flow meter, 0 to 50 SCCM max range
Accessory Ribbon Cable
FMA-7EC10
Consult Sales  
Availability: 
 
 
10 foot ribbon cable connector
FMA-7EC25
Consult Sales  
Availability: 
 
 
25 foot ribbon cable connector
FMA-7EC5
Consult Sales  
Availability: 
 
 
5 foot ribbon cable connector
FMA-7EC50
Consult Sales  
Availability: 
 
 
50 foot ribbon cable connector

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Comes complete with mating connector and operator's manual.

Calibrations done at ambient temperature only 20C(70F).

*Please specifiy gas, inlet, and outlet pressure when ordering.

Additional charge for calibrations between 201 and 999 psig and 1000 and 1500 psig.

For NIST certificate add suffix "-NIST" to model number, add $425 to price. NIST certificate does not include points.

All models are custom, consult specification page for a complete product description and list of available models.


We noticed you are from the US. Visit your local site for regional offers and live support.