Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Mass Flowmeters and Controllers With Or Without Integral Display

FMA-A2000 Series

Mass Flowmeters and Controllers With Or Without Integral Display | FMA-A2000 Series

AUD1,460.00 FMA-A2321

CE
  • ±1% Accuracy
  • Linear Output
  • Low Cost
  • Thermal Technology
  • For Flow Rates up to 75 SLM
  • Power Supply Included
  • Comes standard with 5-point NIST cert
Mass Flow Devices - View related products

Description

The FMA-A2100/2200/2300/2400 Series Electronic Mass Flowmeters/ Controllers provide high performance, versatility and state-of-the-art design in one compact package. The FMA-A2100/ 2200/2300/2400 uses capillary-type thermal technology to directly measure mass flow of gases. No temperature, pressure, or square root corrections are required. The FMA-A2300/2400 Series comes with an LCD display, and all models come with linear 0-5 and 4-20 mA output.

The FMA-A2100/2200/2300/2400 measures the mass flowrate of gases in 24 ranges from 0-10 SCCM to 0-100 SLM. For the complete listing, refer to the range table below. The FMA-A2100/2200/ 2300/2400 Series is compatible with most noncorrosive gases. The user is advised to check the wetted materials against gas compatibility.

OMEGA’s Mass Flow Controllers use an internal electromagnetic proportional valve to control the mass flowrate. A command signal can be supplied either by the internal setpoint pot or by a 0-5 Vdc external source.

SPECIFICATIONS
Accuracy: ±1% of full scale including linearity
Repeatability: ±0.15% full scale or better
Turndown Ratio: 100:1
Response Time: 5 seconds
Gas Ambient Temperature: 0 to 50°C (32 to 122°F)
Temperature Coefficient: 0.05% full scale per 1°C or better
Pressure Coefficient: 0.01% full scale per psi or better
Minimum Pressure Requirements:
   Meters: 1 inch of H2O
   Controllers ≤1 SLM: 1 psi
   Controllers >20 SLM: 20 psi
Differential Pressure for Mass Flow Controllers:
   <5 LPM: 5 to 50 psi standard
   >5 LPM: 20 to 40 psi standard
Maximum Gas Pressure:
   Polyacetal: 250 psig
   316 SS: 500 psig
Leak Integrity: 1 x10-6 cc/min of He or better
Wetted Parts:
   Standard: Polyacetal, FKM O-rings
   Optional: 316 SS, FKM O-rings
Connections: 1/4 FNPT standard; 1/4" compression fitting for all stainless steel models
Input/Output Connection: 9-pin sub-D connector
Control Signal: 0 to 5 Vdc
Control Valve: Electromagnetic normally closed
Output signal: Linear 0 to 5 Vdc, 1000 Ω min load, 4 to 20 mA, 500 Ω loop resistance
Input Power:
   Meters: 24 Vdc @ 150 mA, 115 Vac, 220 Vac with AC adaptor
   Controller: 24 Vdc @ 300 mA, 115 Vac, 220 Vac with AC adaptor
Dimensions: See drawing
Weight: 1.25 kg (2.75 lb) with power supply

Range Table
CodeSCCMCodeSLMCodeSLM
000-10060-1140-35
010-20070-2150-40
020-50080-5160-45
030-100090-10170-50
040-200100-15180-55*
050-500110-20190-60*
  120-25200-65*
  130-30210-70*
    220-75*
    230-100*
*Only for FMA-A2100/2300 Series

*Insert range code from table at top of page to complete model number.
**Specify gas and inlet/outlet Pressure

FMA-A2200-SS-(**) and FMA-A2400-SS-(**) controllers have a stainless steel body (with 1/4" compression fittings)standard.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Polyacetal Mass Flowmeters Without Display
  
FMA-A2100
AUD1,335.00
Availability: 5 weeks
 
0 to 10 SCCM
  
FMA-A2101
AUD1,335.00
Availability: 5 weeks
 
0 to 20 SCCM
  
FMA-A2102
AUD1,335.00
Availability: 5 weeks
 
0 to 50 SCCM
  
FMA-A2103
AUD1,335.00
Availability: 5 weeks
 
0 to 100 SCCM
  
FMA-A2104
AUD1,265.00
Availability: 5 weeks
 
0 to 200 SCCM
  
FMA-A2105
AUD1,335.00
Availability: 5 weeks
 
0 to 500 SCCM
  
FMA-A2107
AUD1,334.16
Availability: 5 weeks
 
0 to 2 SLM
  
FMA-A2108
AUD1,335.00
Availability: 1 week
 
0 to 5 SLM
  
FMA-A2109
AUD1,225.00
Availability: 5 weeks
 
0 to 10 SLM
  
FMA-A2110
AUD1,335.00
Availability: 5 weeks
 
0 to 15 SLM
  
FMA-A2111
AUD1,335.00
Availability: 1 week
 
0 to 20 SCCM
  
FMA-A2112
AUD1,335.00
Availability: 5 weeks
 
0 to 25 SLM
  
FMA-A2113
AUD1,335.00
Availability: 5 weeks
 
0 to 30 SLM
  
FMA-A2114
AUD1,335.00
Availability: 5 weeks
 
0 to 35 SLM
  
FMA-A2115
AUD1,335.00
Availability: 5 weeks
 
0 to 40 SLM
  
FMA-A2116
AUD1,335.00
Availability: 5 weeks
 
0 to 45 SLM
  
FMA-A2117
AUD1,334.16
Availability: 5 weeks
 
0 to 50 SLM
  
FMA-A2118
AUD1,335.00
Availability: 5 weeks
 
0 to 55 SLM
  
FMA-A2119
AUD1,335.00
Availability: 5 weeks
 
0 to 60 SLM
  
FMA-A2120
AUD1,335.00
Availability: 5 weeks
 
0 to 65 SLM
  
FMA-A2121
AUD1,335.00
Availability: 5 weeks
 
0 to 70 SLM
  
FMA-A2122
AUD1,335.00
Availability: 5 weeks
 
0 to 75 SLM
  
FMA-A2123
AUD1,335.00
Availability: 5 weeks
 
0 to 100 SLM
Polyacetal Mass Flowmeters With Display
  
FMA-A2300
AUD1,378.62
Availability: 1 week
 
0 to 10 SCCM
  
FMA-A2301
AUD1,378.62
Availability: 5 weeks
 
0 to 20 SCCM
  
FMA-A2302
AUD1,378.62
Availability: 5 weeks
 
0 to 50 SCCM
Click to expand/minimize a list of what others bought with theFMA-A2303
FMA-A2303
AUD1,378.62
Availability: 5 weeks
 
0 to 100 SCCM
  
FMA-A2304
AUD1,378.62
Availability: 5 weeks
 
0 to 200 SCCM
Click to expand/minimize a list of what others bought with theFMA-A2305
FMA-A2305
AUD1,378.62
Availability: 5 weeks
 
0 to 500 SCCM
  
FMA-A2306
AUD1,456.46
Availability: 1 week
 
0 to 1 SLM
  
FMA-A2307
AUD1,456.46
Availability: 1 week
 
0 to 2 SLM
  
FMA-A2308
AUD1,378.62
Availability: 1 week
 
0 to 5 SLM
  
FMA-A2309
AUD1,378.62
Availability: 1 week
 
0 to 10 SLM
  
FMA-A2310
AUD1,456.46
Availability: 5 weeks
 
0 to 15 SLM
  
FMA-A2311
AUD1,456.46
Availability: 5 weeks
 
0 to 20 SLM
  
FMA-A2312
AUD1,460.00
Availability: 5 weeks
 
0 to 25 SLM
  
FMA-A2313
AUD1,456.46
Availability: 3 weeks
 
0 to 30 SLM
  
FMA-A2314
AUD1,460.00
Availability: 5 weeks
 
0 to 35 SLM
  
FMA-A2315
AUD1,460.00
Availability: 5 weeks
 
0 to 40 SLM
  
FMA-A2316
AUD1,460.00
Availability: 5 weeks
 
0 to 45 SLM
Click to expand/minimize a list of what others bought with theFMA-A2317
FMA-A2317
AUD1,378.62
Availability: 5 weeks
 
0 to 50 SLM
  
FMA-A2318
AUD1,460.00
Availability: 5 weeks
 
0 to 55 SLM
  
FMA-A2319
AUD1,460.00
Availability: 5 weeks
 
0 to 60 SLM
  
FMA-A2320
AUD1,460.00
Availability: 5 weeks
 
0 to 65 SLM
  
FMA-A2321
AUD1,460.00
Availability: 5 weeks
 
0 to 70 SLM
  
FMA-A2322
AUD1,456.46
Availability: 1 week
 
0 to 75 SLM
  
FMA-A2323
AUD1,378.62
Availability: 5 weeks
 
0 to 100 SLM
Accessories
  
FMA-200PWA
AUD201.05
Availability: 1 week
 
Replacement socket plug-in power supply for 90 to 260 Vac
All amounts shown in AUD
Note: Comes complete with 9-pin sub-D connector, power supply, 5-point NIST certificate, and operator's manual.

For a 10-point NIST certificate, add suffix "-NIST10" to the part number; add $125 to price.

***PRODUCT PURCHASED PRIOR TO JANUARY 1, 2012 WILL NOT INCLUDE A NIST CALIBRATION WITH POINTS UNLESS SPECIFIED AT THE TIME OF THE ORIGINAL ORDER. CALIBRATIONS WITH POINTS PRIOR TO JANUARY 1, 2012 WERE AN ADDITIONAL COST.

Calibrations done at ambient (20°C or 70°F) temperature only.

CONTROLLERS:
All controller flow ranges specified are for Nitrogen or air at 20; psig when used for other gases, a correlation factor is needed to determine the flow rate.

For non-standard calibrations, replace controller suffix "-(**)" with the desired gas and pressure.

METERS:
Meter flow rates are specified at Nitrogen 14.7 psia.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Series select from:
21 for 2100 Series meter without display
22 for 2200 Series controller without display
23 for 2300 Series meter with display
24 for 2400 Series controller with display

(2) Range select from:
00 for 0 to 10 SCCM
01 for 0 to 20 SCCM
02 for 0 to 50 SCCM
03 for 0 to 100 SCCM
04 for 0 to 200 SCCM
05 for 0 to 500 SCCM
06 for 0 to 1 SLM
07 for 0 to 2 SLM
08 for 0 to 5 SLM
09 for 0 to 10 SLM
10 for 0 to 15 SLM
11 for 0 to 20 SLM
12 for 0 to 25 SLM
13 for 0 to 30 SLM
14 for 0 to 35 SLM
15 for 0 to 40 SLM
16 for 0 to 45 SLM
17 for 0 to 50 SLM
18 for 0 to 55 SLM (FMA-A2100/2300 series only)
19 for 0 to 60 SLM (FMA-A2100/2300 series only)
20 for 0 to 65 SLM (FMA-A2100/2300 series only)
21 for 0 to 70 SLM (FMA-A2100/2300 series only)
22 for 0 to 75 SLM (FMA-A2100/2300 series only)
23 for 0 to 100 SLM (FMA-A2100/2300 series only)

(3) Stainless Steel Body select from:
Nothing(leave field blank) for None
-SS for Stainless steel body

(4) Additional Options select from:
Nothing(leave field blank) for None
-NIST10 for 10-point NIST calibration certificate (FMA-A2200/2400 series only)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.