Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PLASTIC BODIED ELECTROMAGNETIC FLOW METER

FMG800 Series

Plastic Bodied Electromagnetic Flow Meter | FMG800 Series

Plastic Bodied Electromagnetic Flow Meter

  • No Moving Parts
  • Minimal Straight Pipe Required
  • Battery Powered
  • Built-In Rate and Total Indicator
  • Corrosion Resistant
  • Pulse Output (FMG810 Only)
  • US Gallons Pre-Programmed
    (Other units available)
Electromagnetic Flow Meters - View related products

Description

The FMG800 Series is a full-bore, plastic-bodied electromagnetic flow meter designed for flow and usage monitoring applications in 1, 2 and 3 inch pipe. The polypropylene flow tube offers corrosion resistance to a wide range of chemicals and fertilizers. It is light weight and easy to install or remove from the pipe for inspection*.

With no moving parts, the magmeter permits unobstructed flow, minimizing flow disturbances and straight pipe requirements. The FMG800 Series can be used in piping configurations where there is little space between the meter and an elbow or valve. The FMG800 Series is resistant to wear from sand and debris found in ground or surface water. Since there are no bearings or propeller to wear out, maintenance and repair costs are kept to a minimum and it tolerates high flows without damage. A hinged polyethylene cover is included that protects from dust and UV rays, while permitting easy access to the flow rate and total display. Flow rate and total can be displayed in a variety of units, but must be factory programmed.

The FMG800 Series is used for tracking flow rate and total flow in usage monitoring applications including wells, industrial wastewater, heap leach mining discharge, cooling tower deduct, turf, landscape, and other water reclamation applications. In the event of DC power loss, or when changing batteries, the FMG800 will retain internal settings and flow total.

The FMG810 Series is externally powered via a 5-pin connector cable which also provides pulse output for use with a variety of Omega displays and controls for remote reading, data logging, pulse-to-analog conversion, and telemetry applications.

The FMG800 Series (FMG801-803) is a battery-operated unit for use when pulse output is not required. The batteries are user replaceable with an approximate 1 to 2 year life depending on usage.
*Includes Omega NPT fitting kit on 2 and 3" models.

Specifications
Pipe Size: 1, 2 or 3" full port
Fittings: 1 NPTF, 2 or 3" flange clamps with 2 or 3 NPTF fitting kit
    Metric (BSP) fittings optional
Pressure: 150 psi or 10.3 bar working pressure @ 21°C (70°F)
Operating Temperature Range: -12 to 54°C (10 to 130°F), -40 to 80°C (-40 to 176°F) non-operating
Accuracy: ±1% of reading (between 10% and 100% of max flow) ±3% of reading (between cutoff and 10% of max flow)
Flow Range Minimum:
    1": 2.3 GPM (0.145 LPS)
    2": 6 GPM (0.38 LPS)
    3": 14 GPM (0.88 LPS)
Flow Range Maximum:
    1": 110 GPM (6.94 LPS)
    2": 300 GPM (18.9 LPS)
    3": 670 GPM (42.3 LPS)
Materials Body: Glass-filled polypropylene
Electrodes: 316 stainless steel
Electronics Housing: Die-cast aluminum, powder-coated
Display Cover: Polyethylene
Display Digits: Rate-6, Total-8
Units Rate: Gallons/Minute, Cubic Feet/ Second, Acre-Feet, Acre-Inch, Gallons, Gallons x 1000, Cubic Feet/Minute, Liters/Second
Units total: Cubic Feet, Liters, Mega-liters, Cubic Metersm Liters/Minute, Cubic Meters/Minute
Power:
    FMG810: 10 to 30 Vdc @ 60 mA max (15 mA average)
    NOTE: Using an unregulated power supply >18 Vdc may damage the meter due to AC line input voltage fluctuation
    FMG801/802/803: 6 each “AA” alkaline cells (included), replaceable. Estimated life is 1 to 2 years depending on usage
Pulse Output (FMG810 Only):
    Signal: Current sinking pulse, opto-isolated, 32 Vdc max at 10 mA max
    Standard Pulse Rate: 1 unit/pulse out, pulse width of 10 ms depending on unit selection
High Frequency (-HF): Pulse width 1.1 ms, min/max frequency, 3 to 150 hz
    Pulse/Unit: 1" = 80, 2" = 30, 3" = 13
Empty Pipe Detection: Hardware/ software, conductivity-based
Conductivity: >20 micro Siemens/cm
Environmental: NEMA 4X standard
Electrical Connection (FMG810 Only): 5-pin male circular with 6 m (20') cable

For a complete list of displays in alternate Engineering Units consult the full specification page via the link "Specs" above.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FMG802
AUD2,067.95
Availability: 1 week
 
2" battery powered magmeter
FMG803
AUD2,575.00
Availability: 5 weeks
 
3" battery powered magmeter
All amounts shown in AUD
Note: Comes complete with operator’s manual.

2" units also include 5-pin 6 m (20') cable and 2 NPT fitting kit.

3" units also include 5-pin 6 cm (20') cable and 3 NPT fitting kit.

Battery powered units come complete with 6 "AA" batteries.

For metric fittings add suffix, "-BSP" to the model number, no additional cost.

For a complete list of displays in other engineering units consult the full specifications via the link "Specs" above.


We noticed you are from the US. Visit your local site for regional offers and live support.