Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Paddlewheel Flow Sensors

FP-5100 and FP-5300

Paddlewheel Flow Sensors | FP-5100 and FP-5300

Paddlewheel Flow Sensors

AUD694.88 FP-5300

  • Accurate to ±0.2 fps
  • Repeatability at ±0.1 fps
  • Simple and Accurate Flow Measurement
Turbine, Paddle Wheel & Positive Displacement Flow Meters - View related products

Description

Streamline your flow measurement operation with the FP-5100 Series flow sensor. Using this compact flow sensor, a matched sensor installation fitting, an OMEGA™ flow meter or controller, and ordinary handtools, you can assemble a complete flow monitoring or controlling system in minutes. Accurate to ±0.2 fps, with repeatability at ±0.1 fps, this insertion sensor operates on a simple electromechanical principle, proven in thousands of liquid flow applications worldwide. It all adds up to precision, dependability, and convenience– basic advantages that are quickly surpassing its in-line competition.

Convert your maintenance hours into minutes with the FP-5300. Should a sensor, rotor, or O-ring need to be replaced, it takes only seconds. Reduce your system downtime substantially with a stand-alone FP-5300 sensor, or simply add a Wet Tap Assembly and eliminate downtime completely. Combined with the FP-5300 during initial installation, the Wet Tap allows sensor removal without system shut-down. Optional local or remote capability lets you place your meter up to 200 feet away without signal amplification, and you can install the FP-5300 in pipe sizes ranging from 1/2 inch to 36 inches without a lot of additional cost, because the price of the FP-5300 increases only slightly for larger pipe sizes.

Available in a choice of chemically resistant, non-contaminating housing materials, the FP-5300 stands up to the harshest environments. The glass-filled polypropylene housing version is lightweight but strong, which makes it ideal for handling a wide range of liquids, including corrosive fluids in chemical processing. For processes involving acids and solvents, the PVDF (polyvinylidene fluoride) housing version is a tough fluorocarbon that is highly resistant to more severe fluids.

The sensor works on a simple but precise electromechanical principle based on measuring the rate and volume of flow in your pipe. Four permanent magnets, imbedded in the rotor blades, spin past a coil in the sensor body. As the fluid flow causes the rotor to move, a sine wave signal is produced, directly proportional to the flowrate. The patented “open cell” feature of the rotor ensures a linear, repeatable output, up to 20 fps, with accuracy of ±0.2 fps. The result is minimal head loss and no cavitation.

Designed to allow optional conduit installation, the FP-5300 easily lets you comply with local codes requiring conduit protection. For instance, pry off the plug on top of the sensor: underneath, you’ll find a 1/2 FNPT thread. Using an optional conduit adaptor fitting kit, you can connect your conduit FPM-5000-SCAK conduit adaptor kit), and an optional instrument back-cover kit will provide everything you need for quick conduit connection to a meter or controller. Additionally, you can adapt to both rigid and flexible liquid-tight conduits, protecting your system hookup from harsh elements and mechanical damage.

Flow Range
Pipe
Size
½" ¾" 1" 1¼" 1½" 2" 2½" 3" 4" 5" 6" 8" 10" 12"
Range
(gpm)
1
to
19
1.7
to
34
2.7
to
54
4.7
to
94
6.4
to
127
10.6
to
210
15
to
300
24
to
461
40
to
794
63
to
1247
91
to
1801
156
to
3119
246
to
4915
349
to
6977

SPECIFICATIONS
Accuracy: ±1% full scale
Output Signal: 1 V p-p/fps
Output Frequency: 6 Hz/fps nominal
Flow Rate Range: 1 to 20 fps
Source Impedance: 8 kΩ
Maximum Pressure:
   FP-5300 Series: 180 psig max @ 20°C (68°F)
   FP-5100 Series: 200 psig max @ 20°C (68°F)
Minimum Temperature: 0°C (32°F)
Maximum Temperature: See chart on spec sheet for complete temperature and pressure rating
Pressure Drop: Equal to 2.5 m (8') of straight pipe
Material:
   Transducer Housing: glass-filled polypropylene or PVDF
   O-Rings: FKM
   Shaft: Titanium or Hastelloy C(PVDF optional)
   Rotor: PVDF
Maximum % Solids: 1% of fluid volume, non-abrasive, nonmagnetic, <100 micron diameter and length
Standard Cable Length: 7.5 m (25')
Max Viscosity: 1 centipoise (water); up to 5 cp above 5 fps velocity
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Paddlewheel Flow Sensors (Fitting Required)
Click to expand/minimize a list of what others bought with theFP-5300
FP-5300
AUD694.88
Availability: 1 week
 
Titanium shaft polypropylene housing, for pipe sizes 1/2 to 4"
  
FP-5301
AUD715.00
Availability: 1 week
 
Titanium shaft polypropylene housing, for pipe sizes 5 to 8"
  
FP-5302
AUD780.00
Availability: 7 weeks
 
Titanium shaft polypropylene housing, for pipe sizes 10 or larger
  
FP-5100
AUD1,195.00
Availability: 1 week
 
Hastelloy C shaft, PVDF housing, for pipe sizes 1/2 to 4"
  
FP-5101
AUD1,305.00
Availability: 7 weeks
 
Hastelloy C shaft, PVDF housing, for pipe sizes 5 to 8"
Popular Fittings
Click to expand/minimize a list of what others bought with theFP-5307CU
FP-5307CU
AUD740.00
Availability: 9 weeks
 
3/4" Copper
Click to expand/minimize a list of what others bought with theFP-5310M
FP-5310M
AUD434.71
Availability: 1 week
 
1" molded PVC
Click to expand/minimize a list of what others bought with theFP-5320GI
FP-5320GI
AUD317.00
Availability: 9 weeks
 
2" Galvanized Iron
  
FP-5340CS
AUD363.00
Availability: 9 weeks
 
4" Carbon Steel Weldolet
Popular Panel Meters
Click to expand/minimize a list of what others bought with theDPF701
DPF701
Consult Sales  
Availability: 
 
 
1/8 DIN Panel Meter for Rate or Totalization
Click to expand/minimize a list of what others bought with theDPF75
DPF75
AUD661.52
Availability: 7 weeks
 
1/8 DIN Panel Meter for Rate and Totalization
Accessories
  
FPM-5000-SCAK
AUD130.00
Availability: 7 weeks
 
Sensor Conduit Adapter Kit
Click to expand/minimize a list of what others bought with theFMK-1546-1
FMK-1546-1
AUD101.00
Availability: 7 weeks
 
Replacement titanium rotor pin
  
FMK-51545-1
AUD247.00
Availability: 7 weeks
 
Replacement PVDF rotor and rotor pin
All amounts shown in AUD
Note: Comes complete with operator's manual.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Ordering Example:  (1) FP-5300 Paddlewheel sensor for 1/2 to 4, AUD694.88 

Product Manuals:

Download FP-5100,FP-5300,FP-5600,FP-8500 - Paddlewheel Flow Sensors
Download FP-5100,FP-5300,FP-5600,FP-8500 - Paddlewheel Flow Sensors
We noticed you are from the US. Visit your local site for regional offers and live support.