Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Adjustable Depth Insertion Paddlewheel Flow Sensors

FP-6500 Series

Insertion Paddlewheel Flow Sensors | FP-6500 Series

Insertion Paddlewheel Flow Sensors

AUD1,368.43 FP6501

  • Available in 316 Stainless Steel or Brass
  • Installs in a Wide Range of Pipe Sizes From 3" to 40"
  • Excellent Low-Flow Performance
  • Special Fittings Not Required
  • Hot-Tap Versions Available
Water Meters - View related products

Description

Compatible Meters:
  • DPF700
  • DPF70
  • DPF11
  • FC-21, 22
See Related Links below.
Ruby bearings and a non-drag pick-off give these adjustable insertion flow sensors the widest flow range of any of the paddlewheel types. A Hall-effect device detects the passage of miniature magnets in the six rotor blades. The resulting square-wave signal can be sent hundreds of feet without a transmitter, over unshield cable. This signal can be connected directly to many PLCs and other controls without additional electronics.

A depth adjustment system allows two basic sizes to cover pipe sizes from 7.62 to 102 cm (3 to 40").

SPECIFICATIONS
Materials
    Probe Body:
Brass or 316 SS
    Rotor: PVDF
    Shaft: Nickel-bound Tungsten Carbide standard, ceramic optional
    Bearings: FP6501/FP6502: Ruby ring, ruby end stone, set in PVDF bearing holder
                   FP6511/FP6512: Bronze Ball Valves standard, 316SS optional
    Power: 5 to 24 Vdc, 1.5 mA
Signal: Square wave, 11 Hz/fps (approx.), current sinking output, 20 mA maximum, NPN (Hall Effect)
Cable: #22 AWG 3-conductor, 6 m (18') standard; 650 m (2000') max
Accuracy: ±1.5% of full range
Range: 0.3 to 30 fps
Maximum Working Pressure: 14 bar (200 psi) at 24°C (75°F)
Maximum Temperature: 93°C (200°F) at 0 psig
Shipping Weight:
    FP6501: 1.8 kg (4 lb)
    FP6502: 2.3 kg (5 lb)
    FP6511: 5.9 kg (13 lb)
    FP6512: 6.8 kg (15 lb)
Pipe Size Range:
    FP6501/FP6511: 7.62 to 31 cm (3 to 12")
    FP6502/FP6512: 31 to 102 cm (12 to 40")
Fitting Size:
     FP6501/6502: 1½ MNPT
     FP6511/6512: 2 MNPT
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Adjustable Depth Insertion Paddlewheel Meters
FP6501
AUD1,368.43
Availability: 1 week
 
Brass sensor 3 - 12", 1½ NPT
FP6501-SS
AUD1,475.00
Availability: 5 weeks
 
316SS sensor 3 - 12", 1½ NPT
FP6502
AUD1,525.00
Availability: 5 weeks
 
Brass sensor 12 - 40", 1½ NPT
FP6502-SS
AUD1,620.00
Availability: 5 weeks
 
316SS sensor 12 - 40", 1½ NPT
Hot-Tap Adjustable Depth Insertion Paddlewheel Meters
FP6511
AUD2,110.00
Availability: 5 weeks
 
Brass sensor, bronze ball valve, 3 - 12", 2 NPT
FP6511-SS
AUD2,155.00
Availability: 5 weeks
 
316SS sensor, bronze ball valve, 3 - 12", 2 NPT
FP6512
AUD2,170.00
Availability: 5 weeks
 
Brass sensor, bronze ball valve, 12 - 40", 2 NPT
FP6512-SS
AUD2,215.00
Availability: 5 weeks
 
316SS sensor, bronze ball valve, 12 - 40", 2 NPT
Accessories
FP-15827-K
AUD291.29
Availability: 5 weeks
 
Repair kit (bearing assembly & rotor), PVDF
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Note: Customer supplied pull-up resistor may be required - 2 to 10 kohm.


Ordering Example:  (1) FP6501 Brass sensor 3 -10, AUD1,368.43
We noticed you are from the US. Visit your local site for regional offers and live support.