Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Flow Transmitter with rate/total display - relay outputs available  - Discontinued

FP90 Series

Flow Transmitter with rate/total display - relay outputs available | FP90 Series

CE
  • Permanent and Resettable Totalizers
  • Scalable Outputs
  • Relay Options
  • Mounting Versatility
  • Simulate Function
  • 2 x 16 Character Dot Matrix LCD
  • Chemical Resistant Enclosure and Self-Healing Window
  • Large Pushbuttons
  • Clearly Marked Terminal Labels Application
  • Flow Control and Monitoring
  • Filtration or Softener Regeneration
  • Effluent Totalization
  • Pump Protection
  • Feed Pump Pulsing
  • Water Distribution
  • Leak Detection

Description

The FP90 series has been discontinued. Please see the DPU91 as a possible alternative or contact our {your dept.} Engineering department.

The FP90 Series Flow Transmitter is an advanced solution that converts the signal from many flow sensors into a 4 to 20 mA signal for long distance transmission. Configuration flexibility is maximized with two optional relays for process control, two packaging options for integral/pipe mount or panel installation, and scalability for virtually any flow range or engineering unit. State-of-the-art electronic design ensures long-term reliability, signal stability, and simple user setup and operation. The FP90 can be integrally mounted to FP8500 series paddlewheel sensors utilizing an mounting kit. The FP90 can be remotely used with the OMEGA ® FP-5100, FP-5200, FP-5300, FP-5060, FP-2541, FP-5600, FP-3-1500 or FP-6000 flow sensors and a FP90UM mounting kit. The FP90-XP units are designed to be panel mounted. The three front keys control all programming and scaling of the FP90-there are not pots to tweak or internal adjustments to make. Simply enter the K-factor and the FP90 displays rate with field-adjustable decimal point, mA output value, total (field selectable for resettable or non-resettable operation) and the date of the last reprogramming. The 8-digit alphanumeric LCD shows every program step in clear language, allowing display in any engineering units and timebase in seconds, minutes, hours or days. A special pushbutton sequence permits entry into the programming, thus providing security against unauthorized reprogramming.

SPECIFICATIONS
Compatibility: Flow Sensors with frequency outputs
Accuracy: ±0.5% of reading @ 25°C
Enclosure<br> Rating: NEMA 4X (IP65) front
Case: PBT
Window: Polyurethane coated polycarbonate
Keypad: Sealed 4-key silicone rubber
Weight: Approx. 325 g (12 oz)
Display: Alphanumeric 2 x 16 LCD
Update Rate: 1 second
Contrast: User selected, 5 levels
Environmental
Operating Temperature: -10 to 70°C (14 to 158°F)
Storage Temperature: -15 to 80°C (5 to 176°F)
Relative Humidity: 0 to 95%, non-condensing
Electrical
Sensor Input:
Range: 0.5 to 1500 Hz
Sensor Power:
   2-Wire: 1.5 mA @ 5 Vdc ±1%
   3 or 4 Wire: 20 mA @ 5 Vdc ±1%
Optically isolated from current loop; short circuit protected
Current Output: 4 to 20 mA, isolated, fully adjustable and reversible
Power: 12 to 24 Vdc ±10%, regulated
Max Loop Impedance: 50 Ω max @ 12 V, 325 Ω max @ 18 V, 600 &Omega max @ 24 V
Update Rate: 100 ms
Accuracy: ±0.03 mA
Relay Output: Mechanical SPDT
Contacts: Hi, Lo, Pulse, Off
Maximum Voltage Rating: 5 A @ 30 Vdc, 5 A @ 250 Vac, resistive load
Hysteresis: User adjustable; max 300 pulses/min
Open-Collector Output: Hi, Lo, Pulse, Off Open-collector, optically isolated, 50 mA max, sink, 30 Vdc max pull-up voltage. Max 300 pulses/min

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Flow Transmitters
  
FP90-3
Consult Sales  
Availability: 
 
 
Field mount for 1 or 2 inputs with 4-20mA output for input 1, 2 or differential
  
FP90-3P
Consult Sales  
Availability: 
 
 
Panel mount transmitter for 1 or 2 inputs with 4-20mA output for input 1, 2 or differential
Flow Sensors for Integral Mounting (Requires FP90IM)
  
FP8501
AUD567.02
Availability: 7 weeks
 
1/2 " to 4" pipe, polypropylene body/titanium shaft, Min Flow 1 FPS
  
FP8502
AUD590.00
Availability: 7 weeks
 
5" to 8" pipe, polypropylene body/titanium shaft, Min Flow 1 FPS
Low Flow Sensors (0.3 fps min) for Integral Mounting (Requires FP90IM)
  
FP8501A
AUD611.49
Availability: 9 weeks
 
1/2 " to 4" pipe, polypropylene body/titanium shaft, Min Flow 0.3 FPS
  
FP8502A
AUD665.00
Availability: 9 weeks
 
5" to 8" pipe, polypropylene body/titanium shaft, Min Flow 0.3 FPS
Remote Mount Paddlewheel Sensors
Click to expand/minimize a list of what others bought with theFP-5300
FP-5300
AUD694.88
Availability: 1 week
 
1/2 " to 4" pipe, polypropylene body/titanium shaft, Min Flow 1 FPS
Click to expand/minimize a list of what others bought with theFP-5600
FP-5600
AUD745.00
Availability: 1 week
 
1/2 " to 4" pipe, polypropylene body/titanium shaft, Min Flow 0.3 FPS
Accessories
  
FP90IM
AUD136.00
Availability: 7 weeks
 
Integral mounting kit for mounting on top of FP85XX sensors
Click to expand/minimize a list of what others bought with theFP90UM
FP90UM
AUD135.75
Availability: 1 week
 
Universal mounting kit for remote wall or pipe mount
Click to expand/minimize a list of what others bought with theFP90-4X
FP90-4X
AUD121.08
Availability: 7 weeks
 
NEMA 4X cover (panel mount)
  
FP90RC
AUD47.50
Availability: 1 week
 
RC filter (for relay use)
Click to expand/minimize a list of what others bought with theU24Y175
U24Y175
Consult Sales  
Availability: 
 
 
24 Vdc1 175 mA Power Supply
Popular Sensor Installation fittings
  
FP-5307M
AUD390.00
Availability: 9 weeks
 
3/4" molded PVC
Click to expand/minimize a list of what others bought with theFP-5307CU
FP-5307CU
AUD740.00
Availability: 9 weeks
 
3/4" Copper
Click to expand/minimize a list of what others bought with theFP-5320M
FP-5320M
AUD483.63
Availability: 9 weeks
 
2" molded PVC
Click to expand/minimize a list of what others bought with theFP-5320GI
FP-5320GI
AUD317.00
Availability: 9 weeks
 
2" NPT Galvanized Iron
Click to expand/minimize a list of what others bought with theFP-5340CS
FP-5340CS
AUD363.00
Availability: 9 weeks
 
4" Carbon Steel Weldolet
All amounts shown in AUD
Note: * Field mount transmitters require FP90IM internal mounting kit for FP8500 or FP8500A sensor or FP90UM for all other compatible sensors.

Fittings are also required, see FP series fittings.

FP90 comes complete with operator's manual.

FP90-XP comes complete with mounting bracket, panel gasket, and operator's manual.


Ordering Example:  (1) FP8501 Paddlewheel sensor for 1/2, AUD567.02   plus (1) FP90IM Integral mounting kit for mounting on top of FP85XX sensors, AUD136.00  plus (1) U24Y175 24 Vdc, 175 mA Power Supply, AUD323.89, AUD567.02 + 136.00 + 323.89 = AUD1,026.91
We noticed you are from the US. Visit your local site for regional offers and live support.