Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Positive Displacement (PD) Flow Meters for Viscous Fluids - Discontinued

FPD1000B Series

Positive Displacement (PD) Flow Meters for Viscous Fluids<span | FPD1000B Series

CE
  • 0 to 1000 cP Viscosity Standard, 1,000,000 cP Viscosity Rotor Available on 1/4" SS Model
  • Compact, Durable, and Serviceable On Site
  • Extremely Accurate, Even with Viscous Fluids
  • Meter Design Minimizes the Number of Wearable Parts—Extending Product Life
  • Comes with Combined Reed Switch and Hall-Effect Sensor
  • Handles Particle Sizes to 0.127 mm (0.005")
  • Factory Calibrated
  • Easy to Install
  • Choose from a Variety of Output and Display Options
  • Certificate of Accuracy Supplied with Meter

Description

The FPD1000B series has been discontinued. Please see the links below for possible alternative or contact our Flow Engineering department.

For Fuels/Oil: FPD3000 Series
For Corrosives: FPD3100 Series
For Solvents: FPD3300 Series
For Heavy Duty Industrial: FPD3200 Series

The FPD1000B Series is one of three compact meters in the oval gear meter line. Choose from an aluminum, 316 SS, or PPS (polyphenylene sulfide resins) body. The FPD1000B Series can handle a wide range of fluid viscosities.

SPECIFICATIONS
Accuracy: ±1.0% of reading
Repeatability: ±0.03%
Fitting Type: NPT (female)
Dimensions: 65 L x 50 mm H (2.58 x 1.97")
Sensor Options: Reed switch (2-wire SPST reed switch NO, 3 watts rated, 150 Vdc max) and Hall-effect sensor (25 mA NPN open collector) Hall-Effect Sensor Power
Requirements: 4.5 to 24 Vdc (4.6 to 9 mA)
Output Options: Pulse output,standard; optional 4 to 20 mA transmitter (-A models)
Display: 6-Digit
Maximum Viscosity: 1000 cP, standard; optional 1,000,000 cP high-viscosity rotor (-HV) for 316 SS and aluminum models
Maximum Pressure: Aluminum Models: 150 psi
                              Stainless Steel Models: 800 psi*
Strainer Size: 200 mesh [handles particle sizes to 0.127 mm (0.005")]
Mounting: Shafts must be in a horizontal plane.
Strain Relief: Hubble PG7
Electrical Connections: Female 1.2-20 UNF-2B
Cable: Belden 9363
Cable Length: 6 m (20')
Mounting: Wall, panel or pipe
Power Supply:
    -TX Models: 2-wire, loop powered
    -BAT Models: 9 Vdc lithium battery
Configuration: 2 Totals (1 cumulative, 1 batch) Rate (GAL, LTR, 2 user-defined)
Operating Ambient: -18 to 60°C (0 to 140°F)
Materials:
    Enclosure: Acetal, amorphous nylon (display units only), silicone, polyester
    Seals: FKM
    Fasteners: Stainless steel
    Cable Insulation: PVC
Shipping Weight: 0.9 kg (2 lbs)
Enclosure: NEMA 4X (IP66)

* Stainless Steel Models without the "-IP" option delivered prior to January 1, 2010 have a rating of 150 psi. Only stainless steel models delivered after January 1, 2010 can be used to 800 psi.

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
ALUMINUM BODY
1/4 NPT, Flowrate: 4 to 132 GPH (Flowrate: <5 Centipoise 6 to 132 GPH)
  
FPD1003B-D
Consult Sales  
Availability: 
 
 
Pulse Output, Integral Display
PPS (Polyphenylene Sulfide Resins) BODY
1/4 NPT, Flowrate: 4 to 132 GPH (Flowrate: <5 Centipoise 6 to 132 GPH)
  
FPD1103B
Consult Sales  
Availability: 
 
 
Pulse Output
ACCESSORIES
  
FPD1000-TX
Consult Sales  
Availability: 
 
 
Remote 4 to 20 mA output—loop powered, 8.5 to 35 Vdc, 25 mA
  
FPD1000D-TX
Consult Sales  
Availability: 
 
 
Remote 4 to 20 mA output with programmable display—loop powered
  
FPD1000D-BAT
Consult Sales  
Availability: 
 
 
Remote battery-powered programmable display
Click to expand/minimize a list of what others bought with theFPW-15
FPW-15
Consult Sales  
Availability: 
 
 
15V power supply
Click to expand/minimize a list of what others bought with theDPF701
DPF701
Consult Sales  
Availability: 
 
 
Frequency-input panel meter for rate or totalization
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Aluminum models are not recommended for water applications.

* Stainless Steel Models, without the "-IP" option, delivered prior to January 1, 2010 are rated only to 150 psi.

For Perfluoroelastomer O-rings add suffix "-K" to model number, and $109 to price.

For 1,000,000 cP high-viscosity rotor option add suffix "-HV" to model number, and $404 to price (-HV option available on FPD1003B, FPD1203B and FPD1103B series only).


(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Product Manuals:

Download FPD100B FP1100B FL1200B Series - Low Flow Positive Displacement Meters
Download FPD1001 thru FPD1003,FPD1102,FPD1103,FPD1201 thru FPD1203 - Low Flow Positive Displacement Flowmeters
Download FPD1000-A and FPD1000-TX - 4-20mA Transmitter
Download FPD1000D-BAT - Battery Powered Display Local and Remote Models
Download FPD1000-HP Series - High Pressure Positive Displacement Flowmeters
We noticed you are from the US. Visit your local site for regional offers and live support.