Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Flow Polypropylene and TFE Liquid Flow Meters

FPR300/FPR310 Series

Low Flow Polypropylene and TFE Liquid Flow meters | FPR300/FPR310 Series

Low Flow Polypropylene and TFE Liquid Flow meters

AUD683.76 FPR301

  • Only One Moving Part
  • Field Replaceable Sensor
  • Excellent Low Flow Performance
  • Versatile Square Wave Signal
Turbine, Paddle Wheel & Positive Displacement Flow Meters - View related products

Description

The FPR300 Series comprises versatile impeller flow meters in 3/8 to 1" nominal pipe size that employ jewel bearings for very low minimum flows. The 6 to 24 Vdc pulse output of these meters is compatible with many different types of control, including a full range of OMEGA rate displays and controls. The FPR300 Series body material is polypropylene, with transparent acrylic covers for visual flow indication. Polypropylene covers are available as an option. The FPR310 Series has TFE housing, TFE cover (not visual), PVDF rotor, and a ceramic shaft.

SPECIFICATIONS
Accuracy: 1% FS
Max Temperature: 70°C (160°F)
Max Pressure: 10 bar (150 psi)
Power: 6 to 24 Vdc @ 2 mA
Output: NPN open collector

MATERIALS
Body:

    FPR300 Series: Polypropylene
    FPR310 Series: TFE
Cover:
    FPR300 Series: Acrylic, polypropylene (sold separately)
    FPR310 Series: TFE
Rotor: PVDF
Shaft:
    FPR300 Series: Nickel tungsten carbide
    FPR310 Series: zirconia ceramic, silicon
Bearings: Ruby
O-Ring:
    FPR300 Series: EPDM
    FPR310 Series: FKM
Dimensions: 56 H x 104 L x 53 mm D (2.2 x 4.1 x 2.1")
Cable: 5.5 m (18')
Max Pressure Drop:
    FPR301, FPR311: 15 psi
    FPR302, FPR312: 20 psi
    FPR303, FPR313: 20 psi
    FPR304, FPR314: 20 psi
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Polypropylene Flowmeter (Visual)
Click to expand/minimize a list of what others bought with theFPR301
FPR301
AUD683.76
Availability: 5 weeks
 
3/8" NPT, 0.07 to 5 GPM
  
FPR302
AUD683.76
Availability: 3 weeks
 
1/2" NPT, 0.1 to 10 GPM
  
FPR303
AUD683.76
Availability: 5 weeks
 
3/4" NPT, 0.2 to 20 GPM
  
FPR304
AUD683.76
Availability: 1 week
 
1" NPT, 0.5 to 40 GPM
TFE Flowmeter (Blind)
  
FPR311
AUD1,665.00
Availability: 5 weeks
 
3/8" NPT, 0.07 to 5 GPM
  
FPR312
AUD1,665.00
Availability: 1 week
 
1/2" NPT, 0.1 to 10 GPM
  
FPR313
AUD1,667.70
Availability: 5 weeks
 
3/4" NPT, 0.2 to 20 GPM
  
FPR314
AUD1,667.70
Availability: 5 weeks
 
1" NPT, 0.5 to 40 GPM
Accessories
  
FPR300-SENSOR
AUD203.00
Availability: 5 weeks
 
Replacement sensor w/18' of cable
  
FPR300-V
AUD40.36
Availability: 5 weeks
 
Replacement FKM O-ring
  
FPR300-E
AUD33.00
Availability: 5 weeks
 
Replacement EPDM O-ring
  
FPR300-RB
AUD163.88
Availability: 5 weeks
 
Replacement Bearings (two required)
  
FPR300-PCOVER
AUD270.17
Availability: 1 week
 
Polypropylene cover
Click to expand/minimize a list of what others bought with theDPF701
DPF701
Consult Sales  
Availability: 
 
 
Rate or total panel meter
All amounts shown in AUD
Note: Comes complete with 5.5 m (18 ft) sensor cable and operator’s manual.
Ordering Example:  (1) FPR302 1/2, AUD683.76
We noticed you are from the US. Visit your local site for regional offers and live support.