Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Variable Speed and Fixed Peristaltic Pumps

FPU2000, FPUVS2000, FPUDV2000

 | FPU2000, FPUVS2000, FPUDV2000

  • Peristaltic Pump Tube Does Not Require Valves
  • Self Priming
  • High Outlet Pressure Capability of 100 psig on Most Models
  • Acceptable for Indoor Use
  • Corrosion Proof Valox Housing
  • Tamper Resistant Electronic Control Panel Cover
  • Tube Failure Detection

Description

The FPU2000 series has been discontinued. Please see the FPU2000A Series as a possible alternative or contact our Flow Engineering department.

The FPU2000 Series fixed pumps feed by an analog fixed 60 second timer. The pump can be on for 1 to 60 seconds. All FPU2000 Series have fixed speed outputs and can be adjusted by selecting the pumphead tube size and choosing the desired RPM (revolutions per minute).

The FPUVS2000 and FPUDVS2000 Series variable speed pumps are for continuous pumping relatively pulse free, even while adjusting the percentage of output. The variable speed pump requires the use of brushes on the DC motor. Excellent brush life expectancy (2000 hours). An extra set of brushes included with every pump.

The FPUDVS2000 Series will accept any one of three different types of external input signals; 4 to 20 mA, 0 to 10 Vdc, or frequency. The 4 to 20 mA and 0 to 10 Vdc loops must be powered. Two types of frequency inputs, AC sine waves (magnetic coils type outputs) and digital square waves (Hall Effect signals, contact closures), are acceptable. A jumper plug located on the circuit board is factory pre-set for AC sine wave signals, the jumper must be re-positioned when digital square wave signals are being used. All wiring connections are to be made inside of the junction box located on the side of the FPUDVS2000 Series.

A liquid tight connector is supplied and should be used for the external signal cable. The signal input wires are color coded to the type of signal being used.

SPECIFICATIONS
Maximum Working Pressure: 100 psig/6.9 bar (most models)
Maximum Fluid Temperature: 54°C (130°F)
Ambient Temperature Range: -10 to 43°C (14 to 110°F)
Enclosure: NEMA 3R (IP24) (acceptable for indoor use)
Pump Tube Material: Norprene
Duty Cycle: Continuous
Maximum Solids: 50% by volume
Maximum Viscosity: 5000 Centipoise
Maximum Suction Lift: Up to 9 m (30') water
Turn Down Ratio: 20:1
Power Requirements: 115 V 60 Hz 80 Watts, 220 V 50 Hz 40 Watts, 230 V 60 Hz 45 Watts
Variable Speed: 115 V 60 Hz 40 Watts, 220 V 50 Hz 40 Watts, 230 V 60 Hz 40 Watts
Dimensions: 155.6 H x 257.2 W x 228.6 mm D (618 x 1018 x 9")
Variable Speed: 159 H x 254 W x 235 mm D (6¼ x 10 x 9¼")
Weight: 3.6 kg (8 lb)
Tube Connection: Compression barb type (38" ID x ¼" OD)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Peristaltic Pumps
Fixed Timer Control
FPU2006
Consult Sales  
Availability: 
 
 
Max Feed Rate: 42 ml/min (16 GPD)
FPU2010
Consult Sales  
Availability: 
 
 
Max Feed Rate: 138 ml/min (52.5 GPD)
Variable Speed - Standard Percentage
FPUVS2002
Consult Sales  
Availability: 
 
 
Max Feed Rate: 13 ml/min (4.9 GPD)
FPUVS2005
Consult Sales  
Availability: 
 
 
Max Feed Rate: 28 ml/min (6.8 GPD)
Variable Speed - Digital Percentage Controllers
FPUDVS2005
Consult Sales  
Availability: 
 
 
Max Feed Rate: 28 ml/min (6.8 GPD)
FPUDVS2007
Consult Sales  
Availability: 
 
 
Max Feed Rate: 63 ml/min (24 GPD)
FPUDVS2008
Consult Sales  
Availability: 
 
 
Max Feed Rate: 79 ml/min (30.1 GPD)
Accessories
FPU1000-AB
Consult Sales  
Availability: 
 
 
Quantity 2, armature bearings
FPU1000-IF
Consult Sales  
Availability: 
 
 
Injection fitting
FPU2000-14PTA
Consult Sales  
Availability: 
 
 
1/4" OD pump tube assembly
FPU2000-38PTA
Consult Sales  
Availability: 
 
 
3/8" OD pump tube assembly
FPU2000-716PTA
Consult Sales  
Availability: 
 
 
7/16" OD pump tube assembly
FPU2000-CW
Consult Sales  
Availability: 
 
 
Ceramic weight
FPU2000-PH
Consult Sales  
Availability: 
 
 
Pump head
FPU2000-PHB
Consult Sales  
Availability: 
 
 
Pump head cover with bearing
FPU2000-RA
AUD177.00
Availability: 1 week
 
Roller assemblies for 1/4 and 3/8" tube models
FPU2000-716RA
Consult Sales  
Availability: 
 
 
Roller assemblies for the 7/16" tube model
FPU2000-SP
AUD20.75
Availability: 1 week
 
Strainer plug
FPU2000-TN
AUD15.29
Availability: 1 week
 
Tube nut (3/8")
All amounts shown in AUD
Note: Comes complete with suction tube strainer, tube weight, suction tubing, discharge tubing and injection fitting with internal back-flow check valve, mounting hardware, and operator’s manual.

FPUVS and FPUDVS come with an additional set of brushes.

For optional CE approved 220 Vac/50Hz add suffix "-220/50" to model number, no additional charge.

For optional CE approved 230 Vac/60 Hz model add suffix "-230/60" to model number, no additional charge.

Note: 220 Vac/50Hz fixed speed models output approximately 20% less.


Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Variable Speed select from:
Nothing(leave field blank) for None
VS for Standard Percentage
DVS for Digital percentage controller

(2) Max Feed Rate select from:
01 for 6 ml/min (2.3 GPD)
02 for 13 ml/min (4.9 GPD)
03 for 21 ml/min (8 GPD)
04 for 25 ml/min (9.5 GPD)
05 for 18 ml/min (6.8 GPD)
06 for 42 ml/min (16 GPD)
07 for 63 ml/min (24 GPD)
08 for 79 ml/min (30.1 GPD)
09 for 57 ml/min (21.7 GPD)
10 for 138 ml/min (52.5 GPD)
11 for 200 ml/min (76.1 GPD)
12 for 250 ml/min (95.1 GPD)

(3) Additional Option select from:
Nothing(leave field blank) for None
-220/50 for 220 Vac/50Hz model
-230/60 for 230 Vac/60 Hz model
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.