Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heavy Duty Diaphragm-Type Injector Metering Pumps  - Discontinued

FPUDT1500 Series

Heavy Duty Diaphragm-Type Injector Metering Pumps | FPUDT1500 Series

Heavy Duty Diaphragm-Type Injector Metering Pumps

CE
  • Single Intake and Discharge
  • Check Valve Design
  • Quick Adjusting Feed Mechanism
  • Heavy-Duty Cartridge Pumphead
  • PTFE /EPDM Diaphragm
  • Optional Timer Available
  • Supplied with Flow Indicator
    and 7.5 m (25') of Tubing
  • Can be Wall- or Shelf-Mounted
  • 100% Duty Cycle
Pumps - View related products

Description

The FPUDT1500 series has been discontinued. Please see the FPUD1100 Series as a possible alternative or contact our Flow Engineering department.

The FPUDT1500 Series injector pumps feature a heavy-duty cartridge valve pumphead made of injection-molded polypropylene. The pump includes double-sealed PVDF cartridge valve fittings, FKM O-ring seals, ceramic ball checks, Hastelloy C valve springs, and a PTFE/EPDM diaphragm. Units with the optional built-in electronic percentage 5 second cylce timer allow the user to adjust the feed rate with just the timer or to adjust both the stroke of the diaphragm and the timer for precise feed control. The pump can also be purchased as part of a tank system. See FPUTS1500.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FPUDT1501
Consult Sales  
Availability: 
 
 
6.6 GPD, 22 ml/min MAX, 14 Strokes/min, 125 psi MAX
FPUDT1502
Consult Sales  
Availability: 
 
 
12.9 GPD, 34 ml/min MAX, 14 Strokes/min, 125 psi MAX
FPUDT1503
Consult Sales  
Availability: 
 
 
* 16.3 GPD, 46 ml/min MAX, 30 Strokes/min, 125 psi MAX
FPUDT1504
Consult Sales  
Availability: 
 
 
* 30.0 GPD, 82 ml/min MAX, 30 Strokes/min, 125 psi MAX
FPUDT1505
Consult Sales  
Availability: 
 
 
* 26.6 GPD, 77 ml/min MAX, 45 Strokes/min, 125 psi MAX
FPUDT1506
Consult Sales  
Availability: 
 
 
*49.0 GPD, 129 ml/min MAX, 45 Strokes/min, 125 psi MAX
FPUDT1507
Consult Sales  
Availability: 
 
 
* 31.1 GPD, 92 ml/min MAX, 60 Strokes/min, 125 psi MAX
FPUDT1508
Consult Sales  
Availability: 
 
 
* 57.7 GPD, 158 ml/min MAX, 60 Strokes/min, 125 psi MAX
FPUDT1509
Consult Sales  
Availability: 
 
 
* 68.4 GPD, 180 ml/min MAX, 125 Strokes/min, 125 psi MAX
FPUDT1510
Consult Sales  
Availability: 
 
 
*119.7 GPD, 315 ml/min MAX, 125 Strokes/min, 70 psi MAX
All amounts shown in AUD
Note: Comes complete with fittings, adaptors, flow indicator, 1.5 m (5') each of polyethylene and vinyl tubing, and operator’s manual.

For built-in stroke and time interval adjustment, add suffix "-D" to model number, add $49 to price.

For 230 V/60 Hz voltage, add suffix "-230V60" to model number; add $10 to price. For 220 V/50 Hz voltage, add suffix "-220V50" to model number; add $10 to price. For 24 V/60 Hz voltage, add suffix "-24V60" to model number; add $10 to price.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


We noticed you are from the US. Visit your local site for regional offers and live support.