Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial Flow Switches - From 2 to 15 Feet/second

FSW-40A and FSW-50

Industrial Flow Switches - From 2 to 15 Feet/second | FSW-40A and FSW-50

Industrial Flow Switches - From 2 to 15 Feet/second

AUD900.00 FSW-40A

CE
  • Rugged Industrial Design
  • Switch Point Adjustable While Unit Is Operating
  • 15 A SPDT Switch Directly Controls Pump
  • Mounts in Any Position
Variable Area Flow Meters & Switches - View related products

Description

The FSW-40A and FSW-50 Series flow switches feature 15 A SPDT switches and an internal screw adjustment for in-line monitoring of switch points. Multiple drag disks provide incremental switch point adjustment. Their non-magnetic design makes these switches ideal for applications in which rust is a problem. The FSW-40A Series has a brass and stainless steel construction (optional 316 SS), while the FSW-50 Series comes in a plastic/316 SS construction.

The FSW-40A Series is ideal for machine-cutting oils and for sewage applications in which large objects are not caught on the drag disks. Installation “T” fittings are recommended for installing switches for 2" pipe size and below. For other pipe sizes, a “tee” fitting or weld coupling can be used.

Model No. Extra Disks
Included
For
Pipe Sizes
Switch Point Adjustment Range (fps)
Low High
FSW-40A 1 1" 2.0 to 6.0 5.0 to 15.0
FSW-41A 2 1½ to 2½" 2.0 to 6.0 5.0 to 15.0
FSW-42A 3 3 to 10" 2.0 to 6.0 5.0 to 15.0
FSW-43A 3 10 to 48" 2.0 to 6.0 5.0 to 15.0
FSW-50 1 1" 3.3 to 5.3 7.4 to 11.5
FSW-51 1 1½ to 2½" 2.7 to 5.4 5.4 to 10.8
FSW-52 1 3 to 10" 2.0 to 4.0 4.0 to 8.0


SPECIFICATIONS
Relay Switch: SPDT 15 A @ 125 or 250 Vac; 10,000,000 operations median
Nominal Sensitivity (% Flow Change to Activate Switch):
   10% @ upper end of range
   30% @ lower end of range
Pressure Drop: 1 to 3" pipe, less than 1 psi; 4" and above, negligible
Installation Fitting:
   FSW-40A Series: 1 NPT
   FSW-50 Series: 1¼ NPT
Max Pressure/Temperature:
   FSW-40A Series: 300 psig @ 82°C (180°F)
   FSW-50 Series: 100 psig @ 93°C (200°F)
Min Temperature: 4°C (40°F)

Wetted Parts:
FSW-40 Series: Brass, 300 to 304 SS, phosphor bronze and EPDM and cork rubber (other materials are brass body, Noryl® cover, 300 SS and plastic hardware); also available with 316 SS, FKM, and PTFE
FSW-50 Series: Polyphenylene sulfide, 316 SS, FKM; also available with polyphenylene sulfide, Hastelloy C and FKM construction
Electrical Cable Fitting: Water resistant for cable diameters 0.250 ±0.025"
Weight:
   FSW-40A Series: 1.59 kg (3.5 lb)
   FSW-50 Series: 113 g (4.0 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Brass/Stainless Steel Construction Models
FSW-40A
AUD900.00
Availability: 1 week
 
1" pipe, 2.0 to 6.0 OR 5.0 to 15.0 fps Switch Point
FSW-41A
AUD950.59
Availability: 3 weeks
 
1-1/2 to 2-1/2 " pipe size, 2.0 to 6.0 OR 5.0 to 15.0 fps Switch Point
FSW-42A
AUD950.59
Availability: 1 week
 
3 to 10" pipe size, 2.0 to 6.0 or 5.0 to 15.0 fps Switch Point
FSW-43A
AUD950.00
Availability: 4 weeks
 
10 to 48" pipe, 2.0 to 6.0 OR 5.0 to 15.0 fps Switch Point
Stainless Steel Models with FKM and PTFE wetted parts
FSW-40A-SS
AUD1,505.00
Availability: 6 weeks
 
316 Stainless Steel model with FKM and PTFE wetted parts, 1" pipe, 2.0 to 6.0 OR 5.0 to 15.0 fps Switch Point
FSW-41A-SS
AUD1,505.00
Availability: 6 weeks
 
316 Stainless Steel model with FKM and PTFE wetted parts, 1-1/2 to 2-1/2" pipe size, 2.0 to 6.0 OR 5.0 to 15.0 fps Switch Point
FSW-42A-SS
AUD1,505.00
Availability: 1 week
 
316 Stainless Steel model with FKM and PTFE wetted parts, 3 to 10" pipe size, 2.0 to 6.0 or 5.0 to 15.0 fps Switch Point
FSW-43A-SS
AUD1,505.00
Availability: 1 week
 
316 Stainless Steel model with FKM and PTFE wetted parts, 10 to 48" pipe size, 2.0 to 6.0 or 5.0 to 15.0 fps Switch Point
Plastic/Stainless Steel Construction Models
FSW-50
AUD489.19
Availability: 6 weeks
 
1" pipe 3.3 to 5.3 OR 7.4 to 11.5 fps Switch Point
FSW-51
AUD495.00
Availability: 1 week
 
1-1/2 to 2-1/2" pipe size, 2.7 to 5.4 OR 5.4 to 10.8 fps Switch Point
FSW-52
AUD495.00
Availability: 1 week
 
3 to 10" pipe size, 2.0 to 4.0 OR 4.0 to 8.0 fps Switch Point
Polyphenylene Sulfide, Hastelloy C and PTFE Construction Models
FSW-50-HST
AUD545.00
Availability: 6 weeks
 
1" pipe 3.3 to 5.3 OR 7.4 to 11.5 fps Switch Point
FSW-51-HST
AUD545.00
Availability: 6 weeks
 
1-1/2 to 2-1/2" pipe size, 2.7 to 5.4 OR 5.4 to 10.8 fps Switch Point
FSW-52-HST
AUD570.00
Availability: 6 weeks
 
3 to 10" pipe size, 2.0 to 4.0 OR 4.0 to 8.0 fps Switch Point
All amounts shown in AUD
Note: Comes complete with operator's manual.

Ordering Example: (1) FSW-40A-SS FSW-40 flow switch with special 316SS, FKM and PTFE construction , AUD1,505.00

Product Manuals:

Download FSW-50 Series - Industrial Flow Switches Manual
Download FSW-40 Series - Fluid Flow Switches Manual
We noticed you are from the US. Visit your local site for regional offers and live support.