Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tamperproof Thermostat

FT011 and FTD011 Series

Tamperproof Thermostat | FT011 and FTD011 Series

Tamperproof Thermostat

CE
  • Fixed Setpoint
  • Compact Design
  • Color Coded Modules
  • DIN Rail Mountable
  • Two Thermostats in One Unit for the Dual Models: One Normally Closed (NC) and One Normally Open (NO) or Two Normally Open (NO)
Enclosure Heaters, Fans & Accessories - View related products

Description

Normally Closed: Thermostat opens at temperature rise. Comes with a red module.
Normally Open: Thermostat closes at temperature rise. Comes with a blue module.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theFT01160000
FT01160000
AUD35.08
Availability: 1 week
 
Thermostat, fixed point, NC, 15°C (59°F) open/5°C (41°F) close
  
FT01160001
AUD33.91
Availability: 7 weeks
 
Thermostat, fixed point, NC, 25°C (77°F) open/15°C (59°F) close
Click to expand/minimize a list of what others bought with theFT01161002
FT01161002
AUD33.50
Availability: 1 week
 
Thermostat, fixed point, NO, 35°C (95°F) close/25°C (77°F) open
  
FTD01163000
AUD65.43
Availability: 7 weeks
 
Dual thermostat, fixed point, NC 15°C (59°F) open/5°C (41°F) close, NO 50°C (122°F) close/40°C (104°F) open
All amounts shown in AUD
Note: Comes with complete operator’s manual.
Ordering Example: (1) FT01160000 Thermostat, fixed point, NC, 15°C (59°F) open/5°C (41°F) close, AUD35.08
We noticed you are from the US. Visit your local site for regional offers and live support.