Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued

FTB890 Series

PVDF TURBINE METER | FTB890 Series

PVDF TURBINE METER

AUD1,625.00 FTB891

CE
  • Both Rate and Total Indication
  • Field Replaceable Internal Part
  • PVDF Model is FM Approved
  • Battery Operated–Battery Included
  • For Use with Many Aggressive Chemicals

Description

The FTB890 Series has been discontinued. Please contact our Flow Engineering Department.

The OMEGA™ FTB890 industrial meter turbines are available with either ½ or 1 NPT fittings. Each turbine is designed to work with onboard computer electronics and/or with one of several accessory modules that can interface to a wide variety of reporting and collecting devices.

Liquid flows through the turbine housing causing an internal rotor to spin. As the rotor spins, an electrical signal is generated in the pickup coil. The electrical signal provides the output necessary to operate the on-board computer electronics for local indication. The display can be installed directly on the turbine, or one of several accessory modules that transmit the signal to external equipment.

SPECIFICATIONS
Accuracy:
    Linear Range:
    ½" Size: 10:1 @ ±2% of reading;
    1" Size: 10:1 @ ±1.5% of reading
    Extended Range:
    ½" Size: 20:1 @ ±5.0% of reading;
    1" Size: 20:1 @ ±5.0% of reading
Repeatability: ±0.3%
Pressure Rating: 100 PSIG (6.9 bar)
Wetted Components:
    Housing: PVDF
    Journal Bearings: Ceramic (98% Alumina)
    Shaft: Ceramic (98% Alumina)
    Rotor and Supports: PVDF
    O-Rings: FKM
Operating Temperature Range:
    With Remote Electronics: -10 to 60°C (14 to 140°F)
    No Electronics: -28 to 82°C (-20 to 180°F)
Battery Life: 5 years nominal
Power: Two 3V lithium batteries (included)
Viscosity: Calibrated to 1 cSt (water) meters with display can be used for fluids up to 100 cSt with field calibration
FM Approvals: Turbine meters with display and no accessories are FM approved for Class 1 Div. 1 hazardous environments
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
FTB891
AUD1,625.00
Availability: 1 week
 
1/2 FNPT, GPM (LPM), 1.2-12 (4.5-45.4)
Field Installable Accessories
  
FLSC790-MA
AUD906.12
Availability: 1 week
 
4-20 mA dc output module
  
FLSC790-P
Consult Sales  
Availability: 
 
 
††Pulse output module (open collector output)
  
FLSC790-P-DC
Consult Sales  
Availability: 
 
 
External power module for FLSC790-P (9-30 Vdc)
  
FLSC790-P-ND
Consult Sales  
Availability: 
 
 
††Pulse output for models without displays (“-ND” suffix) open collector output
  
FLSC790-90D
Consult Sales  
Availability: 
 
 
90° display mounting adapter
  
FTB790-RK
Consult Sales  
Availability: 
 
 
Remote display kit module
  
FTB790-RK-FM
Consult Sales  
Availability: 
 
 
FM approved remote display kit module
Field Replaceable, Replacement Parts
Click to expand/minimize a list of what others bought with theFLSC790-BATT
FLSC790-BATT
Consult Sales  
Availability: 
 
 
Replacement batteries
  
FTB891-RK
Consult Sales  
Availability: 
 
 
Rotor assembly replacement kit for FTB891
  
FTB893-RK
Consult Sales  
Availability: 
 
 
Rotor assembly replacement kit for FTB893
  
FTB891-ORING
Consult Sales  
Availability: 
 
 
FKM O-ring for FTB891 union fitting
  
FTB893-ORING
Consult Sales  
Availability: 
 
 
FKM O-ring for FTB893 union fitting
  
FTB899-ORING
Consult Sales  
Availability: 
 
 
Computer Cover O-ring
  
FTB893-DISPLAY
Consult Sales  
Availability: 
 
 
Replacement display for the FTB-893
All amounts shown in AUD
Note: Comes complete with field replaceable rotor, two 3V lithium batteries, and operator's manual.

Outputs and accessories are not designed for hazardous environments

**Requires Signal Output Module "- FLSC790-P-ND", ordered separately

††Customer supplied pull-up resistor required, 820 ohm (min)

Except as noted, options and accessories are for display models only. Only one module can be installed per unit.

For 5-point NIST traceable certification, add suffix "-NIST" to the model number; add $375 to price.


Ordering Example: (1) FLSC790-MA Field installable 4-20 mAdc output, AUD906.12 
We noticed you are from the US. Visit your local site for regional offers and live support.