Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Accessories for Glass Thermometers - Open Face Armor Case - Discontinued

GTA-(*)

 | GTA-(*)

  • Most Items in Stock for Fast Delivery

Description

The GTA-(*) series has been discontinued. Please see the GT 100 Series as a possible alternative or contact our Temperature Engineering department.

Open Face Armor Case
OMEGA™ glass thermometers can be armored for added protection. The open face case is 25/64" diameter and made of attractive, durable plated brass. The lower end is perforated to permit free heat passage. The face is open so the protected thermometer can be read without removing it from the case. Stainless steel sheaths are also available in 12" (305 mm) and 16" (406 mm) lengths.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
GTA-6114BR
Consult Sales  
Availability: 
 
 
OPEN FACE ARMOR CASE BRASS 14"
GTA-6115BR
Consult Sales  
Availability: 
 
 
OPEN FACE ARMOR CASE BRASS 15"
GTA-6116BR
Consult Sales  
Availability: 
 
 
OPEN FACE ARMOR CASE BRASS 16"
GTA-6116SS
Consult Sales  
Availability: 
 
 
OPEN FACE ARMOR CASE Stainless 16"
GTA-6120BR
Consult Sales  
Availability: 
 
 
OPEN FACE ARMOR CASE BRASS 20"
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.