Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

MINERAL INSULATED ONE-PIECE NOZZLE HEATERS

NOZZLE HEATER |

NOZZLE HEATER

AUD1,330.00 HBZ-11152/120V

  • Reliable, Heavy Duty
  • Quick Availability
  • Sheath Temperatures to 1600°F
  • Nozzle Temperatures to 1000°F
  • 14" Leads Standard
Band Heaters - View related products

Description

FEATURES
Fast heatup and uniform heat distribution is provided by small diameter tubular element properly located and silver brazed to stainless-steel band. Heater is slipped over nozzle and integral tabs are drawn tight by stainless steel bolts and nuts. Leads are protected by stainless steel braided cable to prevent contamination by overflow of plastic or other freeflowing materials.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Watts Volts Nozzle
Dia. In.(cm)
Length
In.(cm)
Model No. Wt.
lbs.(Kg)
HBZ Type 1
2751201 1/2(4)1 1/2 (4)HBZ-11152.5 (.2)
1501201 3/4 (4)1 1/2 (4)HBZ-11151.5 (.2)
2001201 3/4 (4)1 3/4 (4)HBZ-11162.6 (.3)
4001202 (5)2 (5)HBZ-12204.7 (.3)
2001202 1/8 (5)2 1/4 (6)HBZ-2X56.7 (.3)
4001202 1/8 (5)2 1/4 (6)HBZ-12224.8 (.4)
2001203 1/2 (9)1 1/2 (4)HBZ-3X291.0 (.5)
3502401 1/2 (4)1 1/2 (4)HBZ-1X70.5 (.2)
2002402 1/2 (6)1 (3)HBZ-12102.5 (.2)
HBZ Type 2
2751201 1/4(3)3 (8)HBZ-213021.0 (.5)
5001201 1/2 (4)5 (13)HBZ-21051.2 (.5)
6001202 1/8 (5)3 3/4 (10)HBZ-2X881.3 (.6)
8001202 1/8 (5)6 (15)HBZ-22081.5 (.7)
8001203 1/4 (8)71/2 (19)HBZ-23082.0 (.9)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HBZ Type 1
HBZ-11152/120V
AUD1,330.00
Availability: 8 weeks
 
Bend heater, 275 W 120 V
HBZ-12224/120V
AUD1,530.00
Availability: 8 weeks
 
Bend heater, 400 W 120 V
HBZ-1X70/240V
AUD1,330.00
Availability: 8 weeks
 
Bend heater, 350 W 240 V
HBZ Type 2
HBZ-2105/120V
AUD2,030.00
Availability: 8 weeks
 
Bend heater, 500 W 120 V
HBZ-2208/120V
AUD1,825.00
Availability: 8 weeks
 
Bend heater, 800 W 120 V

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Thermocouple holes, plugs and extended leadwire and braid are available.Consult with temperature engineering about ordering these options.
We noticed you are from the US. Visit your local site for regional offers and live support.