Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Din Rail Mountable, Compact I/O Expansion for the XE/XT/XL OCS Series Controller

HE559 Series - SmartStix™

SmartStix™ I/O for the XE/XT/XL Series OCS | HE559 Series - SmartStix™

SmartStix™ I/O for the XE/XT/XL Series OCS

AUD485.00 HE559DIM610

CE
  • Expands Analog and Digital I/O of Any OCS Using a CsCAN Network
  • May be Used Locally or Remotely
  • Extemely Compact
  • Removable Screw Terminals
Automation Controllers and HMI - View related products

Description

A New I/O for OCS
SmartStix™ I/O is a new terminal-block style I/O designed for use with the the XL series Operator Control Station (OCS). It can be used to expand the I/O capacity of any OCS, and it is very cost effective as remote I/O. SmartStix I/O connects to any OCS CsCAN™ network port to provide the best I/O selection for the application. And, output modules feature Electronic Short-Circuit Protection (ESCP).

Compact, DIN-Rail Mounted
SmartStix I/O is extremely compact, providing 16 and 32 point digital I/O in a package only 39 mm (1.5") deep and a footprint of 50 H x 116 W mm (2 x 4.5") or 50 H x 177 W mm (2 x 7"). With its small footprint, SmartStix I/O takes up very little panel space whether located in the main control panel or tucked away in a remote location. SmartStix I/O has a barrier style terminal strip and can be mounted on a DIN-Rail. Plus, removable terminals make field replacement fast and convenient.

Expands I/O Capacity, Local or Remote
SmartStix I/O easily expands the I/O capacity of any OCS utilizing the CsCAN network port available with every model. It is especially cost effective when added to an XL Series OCS. SmartStix I/O offers fast response times without sacrificing robustness, with no need for a costly I/O interface unit. In addition to its peer-to-peer capabilities, CsCAN is used as a highly efficient method of distributing SmartStix I/O up to 1829 m (6000')* away.

Easy to Set Up
SmartStix require minimal time and complexity to configure. Just assign a unique ID, connect the 5-wire shielded cable and you will be up and running in no time.

* Maximum distance is 457 m (1500') per segment, with up to 1829 m (6000') possible using repeaters.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Digital I/O
  
HE559DIM610
AUD485.00
Availability: 1 week
 
16 DC inputs (24 Vdc positive/negative logic) I/O expander for CsCAN with removable field terminals
  
HE559DIM710
AUD835.00
Availability: 5 weeks
 
32 DC inputs (24 Vdc positive/negative logic) I/O expander for CsCAN with removable field terminals
  
HE559DIQ816
AUD910.00
Availability: 5 weeks
 
16 DC inputs (24 Vdc positive/negative logic) plus 16 DC outputs (pos logic) 0.5 A I/O expander for CsCAN with removable field terminals
  
HE559DQM602
AUD585.00
Availability: 5 weeks
 
16 relay outputs (250 Vac, 30 Vdc, 2 A) for CsCAN with removable field terminals
  
HE559DQM606
AUD585.00
Availability: 5 weeks
 
16 DC outputs (24 Vdc positive logic, 0.5 A) I/O expander for CsCAN with removable field terminals
  
HE559DQM706
AUD980.00
Availability: 5 weeks
 
32 DC outputs (24 Vdc, positive logic, 0.5 A) I/O expander for CsCAN with removable field terminals
Analog I/O
  
HE559MIX577
AUD1,455.00
Availability: 5 weeks
 
4 analog inputs (±10V, ±20 mA) 14-bit resolution plus 2 analog outputs (±10V, ±20 mA) 14-bit resolution; channel-by-channel voltage/current selection for all channels; for CsCAN with removable field terminals
Accessories
  
DRTB-RAIL-3575
AUD18.89
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
  
DRTB-RAIL-3575-1
AUD10.01
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 1 m long
  
DRTB-RAIL-3515
AUD30.85
Availability: 1 week
 
DIN rail 35 x 15 mm, 2 m long
  
DRTB-RAIL-3515-1
AUD15.42
Availability: 1 week
 
DIN rail 35 x 15 mm, 1 m long
  
DRTB-RAIL-3575
AUD18.89
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
  
DRTB-RAIL-SBKT-1-6PK
AUD19.01
Availability: 6 weeks
 
DIN rail mounting bracket, 1' long, with screws, pkg of 6
  
DRTB-RAIL-SBKT-45D-6PK
AUD22.18
Availability: 1 week
 
DIN rail 45° mounting bracket, 1' long, with screws, pkg of 6
Click to expand/minimize a list of what others bought with theELC-PS01
ELC-PS01
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24V, 1 A
Click to expand/minimize a list of what others bought with theELC-PS02
ELC-PS02
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24V, 2 A
All amounts shown in AUD
Note: SmartStix I/O module comes with a 5-pin terminal style network connector. An optional m12 adaptor for m12 cable sets is available. SmartStix I/O have removable terminals and can be DIN-rail mounted.
Ordering Example: (1) HE559DIM610 16 DC input model, AUD485.00
We noticed you are from the US. Visit your local site for regional offers and live support.