Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heat flux sensor data logger

HFS-DAQ-SERIES

8 Differential Inputs Heat Flux Sensor Data Logger | HFS-DAQ-SERIES

8 Differential Inputs Heat Flux Sensor Data Logger

AUD601.25 HFS-DAQ

CE
  • UL, 8 differential input channels for simultaneous measurements of both heat flux and temperature from 4 HFS sensors.
  • Free software for computer-based user interface and data recording through a USB cable connection.
  • Automatic zeroing of current bias error for increased accuracy, especially while using high impendence sensors.
USB, RS232, RS485 and Ethernet Data Acquisition Systems - View related products

Description

The HFS DAQ is a low-cost data acquisition system that is designed and packaged together to accurately measure the small analog DC voltage signals that are outputted from HFS heat flux sensors and their integrated thermocouples. The HFS DAQ enables precise measurement resolution at a fraction of the cost to other currently available systems.

The simple, user interface allows for easy control of the software features. While the HFS DAQ is connected to a computer using a USB cable interface, the heat flux and temperature sensor measurement signals can be viewed and recorded simultaneously using our free software. The setup window and real-time plots of the measurement signals are shown.

                             

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HFS-DAQ
AUD601.25
Availability: 4 weeks
 
Heat flux sensor data logger
ACCESSORIES
HFS-5
AUD642.53
Availability: 4 weeks
 
Heat Flux Sensors for Heat Transfer Measurements
HFS-6
AUD1,072.85
Availability: 1 week
 
Economical large area heat flux sensor
UHFS-09
AUD1,503.17
Availability: 7 weeks
 
Ultra-sensitive plate heat flux sensor
All amounts shown in AUD

Product Manuals:

Download HFS-DAQ-SERIES English Manual
Download HFS-DAQ-SERIES German Manual
We noticed you are from the US. Visit your local site for regional offers and live support.