Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermometer with Logging Feature - Discontinued

HH2000 and HH2000A Series

 | HH2000 and HH2000A Series

CE
  • Speed Read Feature for Quicker Indicative Readings
  • Logging Mode for Storage, Retrieval and Output of Readings
  • Long Battery Life: Typically 500 Hours
  • Wide Temperature Ranges: -250 to 1750°C (-418 to 3182°F)
  • Accurate Performance
  • For Type K,T, J, N, R and S Thermocouples and PT100 Sensors
  • Robust Case for Long Life in Harsh Environments
  • Selectable Auto Switch-Off
  • Automatic Zero Calibration for Added Accuracy
  • Last Settings Memorized
  • HH2146 Food Service Thermometer Also Available

Description

The HH2000 and HH2000A series has been discontinued. Please see the RDXL6SD as a possible alternative or contact our Data Acquisition Engineering department.

A New Range of Handheld Contact Thermometers
In response to today's ever increasing demand for speed, accuracy and performance, OMEGA has introduced the HH2000 Series of handheld digital thermometers. Models available range from simple on, off and hold versions to instruments with advanced measurement and datalogging functions.

All models feature:
•  Backlight Enables reading to be taken in the dark
•  Display Hold Freezes the reading (for when watching the probe is more important than watching the instrument)
•  Auto Switch-Off Auto switch-off after 12 minutes extends battery life (auto switch-off does not operate in max/min or logging modes. This feature can also be turned off by the user if not required)
•  Set-up Retention The instrument switches on with the last settings used

Other Selected Models Feature
•  Speed Read>> Enables an indicative to be shown in 14 seconds, operator time
•  A/B, A-B Enables the operator to select input channel A, channel B on the difference between them
•  Celsius/Fahrenheit Selection
•  Range Lock Enables the operator to set the instrumentation to 1° resolution only
•  Thermocouple Selection Enables use with most common thermocouple types
•  Max/Min Recorder Stores maximum, minimum and average temperatures. Averaging is also available on some models within this mode
•  Logging on Demand Allows readings to be stored as and when required
•  Pre-Set Internal Logging Allows readings to be stored automatically at a pre-set interval


TOO MANY FEATURES TO LIST! - FOR COMPLETE PRODUCT FEATURES & SPECIFICATIONS PLEASE REVIEW THE SPEC PDF

Model
Number
HH2001KC
HH2001KF
HH2001TC
HH2001TF
HH2002K HH2001P HH2001K HH2001LTC
HH2001LTF
Sensor Type: K T K Pt100 K T
2 Input:          
Speed Read:      
C/F° Function:      
Hold:
Range Lock:        
Max/Min:    
Averaging:            
Logging:          
Range: -200 to
1350°C
(-328 to
2462°F)
-250 to
400°C
(-418 to
752°F)
-200 to
1350°C
(-328 to
2462°F)
-150 to
800°C
(-238 to
1472°F)
-200 to
1350°C
(-328 to
2462°F)
-250 to
400°C
(-418 to
752°F)


Model
Number
HH2001PL HH2001KL HH2001A HH2002A HH2002AL
Sensor Type: Pt100 K K, T J,
N, R, S
K, T J,
N, R, S
K, T J,
N, R, S
2 Input:      
Speed Read:
C/F° Function:
Hold:
Range Lock:
Max/Min:
Averaging:      
Logging:    
Range: -150 to
800°C
(-238 to
1472°F)
-200 to
1350°C
(-328 to
2462°F)
Type K: -200 to 1350°C (-328 to 2462°F)
Type T: -250 to 400°C (-418 to 752°F)
Type J: -180 to 750°C (-292 to 1382°F)
Type N: -200 to 1300°C (-328 to 2372°F)
Type R: 0 to 1750°C (32 to 3182°F)
Type S: 0 to 1750°C (32 to 3182°F)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HH2001KC
Consult Sales  
Availability: 
 
 
Handheld Thermometer, Type K, Hold
  
HH2001P
Consult Sales  
Availability: 
 
 
Handheld Thermometer, Pt100, Speed Read, C/F, Max/Min, Range Lock, Hold
  
HH2001K
Consult Sales  
Availability: 
 
 
Handheld Thermometer,Type K, Speed Read, C/F, Max/Min, Range Lock, Hold
  
HH2001LTF
Consult Sales  
Availability: 
 
 
Handheld Thermometer,Type T, Hold, Max/Min, Logging, Degrees F
Click to expand/minimize a list of what others bought with theHH2001PL
HH2001PL
Consult Sales  
Availability: 
 
 
Handheld Thermometer, Pt100, Speed Read, C/F, Max/Min, Hold, Range Lock, Logging, Averaging
Click to expand/minimize a list of what others bought with theHH2001KL
HH2001KL
Consult Sales  
Availability: 
 
 
Handheld Thermometer, Type K, Speed Read, C/F, Max/Min,Hold, Range Lock, Logging
  
HH2001A
Consult Sales  
Availability: 
 
 
Handheld Thermometer, K-T-J-N-R-S, Speed Read, C/F, Max/Min,Hold, Range Lock
  
HH2002A
Consult Sales  
Availability: 
 
 
Handheld Thermometer, Dual Input, K-T-J-N-R-S, Speed Read, C/F, Max/Min,Hold, Range Lock, Averaging
Click to expand/minimize a list of what others bought with theHH2002AL
HH2002AL
Consult Sales  
Availability: 
 
 
Handheld Thermometer, Dual Input, K-T-J-N-R-S, Speed Read, C/F, Max/Min,Hold, Range Lock, Logging
Click to expand/minimize a list of what others bought with theHHP-2000-DL
HHP-2000-DL
AUD435.44
Availability: 1 week
 
Infrared download box and data link
Click to expand/minimize a list of what others bought with theOM-MLWIN
OM-MLWIN
Consult Sales  
Availability: 
 
 
Windows software(requires 4 MB RAM and Windows 3.1 or higher)
Click to expand/minimize a list of what others bought with theHHP-2000-RB
HHP-2000-RB
AUD86.83
Availability: 1 week
 
Spare rubber boot
All amounts shown in AUD
Note: Each unit comes complete with beaded wire thermocouple, battery, rubber boot, and complete operator’s manual.
Ordering Example:  (1) HHP-2000-DL Infrared download box with Data Link, AUD435.44
We noticed you are from the US. Visit your local site for regional offers and live support.