Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Rugged Thermometer/Datalogger - Discontinued

HH80 Series

 | HH80 Series

  • Thermistor (HH83) and Thermocouple (HH84) input units
  • Memory Capability
  • Input selection
  • Collector/Logging mode selector Feature
  • RS-232C I/O terminals

Description

The HH80 series has been discontinued. Please see the OM-EL-GFX series as a possible alternative or contact our Data Acquisition Engineering department.

This series of handheld units provides a unique feature for collector mode and a logging mode capability. When used in the collector mode only,the unit can save up to 5000 data items. When used in the logging mode only, it can save up to 20000 data items.

Thermometer/Datalogger
Thermocouple Input Specifications
Product name
(Model)
HH83 Thermo-collector
Thermistor model
HH84 Thermo-collector
Thermocouple model
Number of measuring
channels
1 (Selectable from 3 channels)
One channel is provided for each of the external thermistor probe,built-in thermistor sensor, and external non-contact probe.
2 (when A and B channels are used for thermocouple or voltage input)
1 (when D channel is used with the non-contact probe)
Measuring range
(only the main unit)
External thermistor -30°C to 200°C [-22°F to 392°F]
Built-in thermistor -20°C to 50°C [-4°F to 122°F]
Thermal emission (external probe) -20°C to 400°C [-4°F to 752°F]
Thermocouple Type K : -200°C to 1372°C [-328°F to 2501.6°F]
Type J : -200°C to 1000°C [-328°F to 1832°F]
Type E : -200°C to 700°C [-328°F to 1292°F]
Type T : -200°C to 400°C [-328°F to 752°F]
Thermal emission -20°C to 400°C [-4°F to 752°F]
Voltage input ±100 mV, ±1 V
Resolution
External thermistor: 0.1°C
Built-in thermistor: 0.1°C
Thermocouple: 0.1°C
Voltage input: 0.1 mV or 0.001 V
Accuracy
(only the main unit)
External thermistor    Built-in thermistor

  
Temperature range(T) Accuracy     Temperature range(T) Accuracy
-30°C≤T<-20°C ±1.0°C     -20°C≤T≤0°C ±1.0°C
-20°C≤T≤0°C ±0.4°C     0°C≤T < 40°C ±0.8°C
0°C < T < 100°C ±0.3°C     40°C≤T≤50°C ±1.0°C
100°C≤T < 150°C ±0.4°C     * For the accuracy when using a noncontact probe (900 03), see the accuracy ratings of the probe.
150°C≤T≤200°C ±0.7°C    
Thermocouple-100°C≤T: ±(0.1% of rdg + 0.3°C)
T < -100°C: ±(0.1% of rdg + 0.6°C)
Reference junction compensation is ±0.4°C when the temperature of
the input terminal is in equilibrium
Thermal emission±(1% of rdg + 1°C) or ±3°C, depending on the
accuracy of the non-contact probe.
Voltage input ±(0.1% of rdg + 0.2% of range)
Measuring mode Collector mode or Logging mode
Measuring interval
Collector mode: 1 second or longer
Logging mode: 1 second to 24 hours
Collector mode: 0.5 seconds or longer when 1 channel is used.
1 second or longer when 2 channels are used.
Logging mode: 1 second to 24 hours when 1 channel is used.
2 seconds to 24 hours when 2 channels are used.
Data capacity 5000 data items when used in collector mode only.
20000 data items when used in logging mode only.
Measurement data obtained in collector mode and logging mode can coexist.
5000 data items when used in collector mode only.
20000 data items when used in logging mode only.
Measurement data obtained in collector mode and logging mode can coexist.
Under simultaneous 2-channel measurement, 2 data items are recorded at the same time.
Drip-proof construction Conforms to IP54 standards (dust-proof and drip-proof requirements of IEC529)
Display LCD with backlight
Operating temperature and humidity -20°C to 50°C, 20 to 80% RH (no condensation) 0°C to 50°C, 20 to 80% RH (no condensation)
Power requirements Two AA-size alkaline dry batteries (LR6)
Battery life Approx. 3 months when operated in logging mode at 10-minute intervals;
Approx. 1 month when operated in logging mode at 1-minute intervals;
Approx. 2 weeks when operated in collector mode 8 hours a day.
Approx. 1.5 months when operated in logging mode at 10-minute intervals;
Approx. 1 month when operated in logging mode at 1-minute intervals;
Approx. 5 days when operated in collector mode 8 hours a day including 30
minutes of communication.
Registration of tag names A maximum of 50, each comprising up to 8 alphanumeric characters
Registration of operator names A maximum of 10, each comprising up to 8 alphanumeric characters
Registration of comments A maximum of 32, each comprising up to 8 alphanumeric characters
Alarm function Upper- and lower-limit alarms
Computing function Maximum, minimum, and average Maximum, minimum, and average
Reading of difference between the 2 channels is possible.
Communication function Conforms to EIA RS-232C standard.
Simplified correction function None Corrects the measured data from thermocouple input within the range of ±20.0°C.
Scaling function None Scales the voltage input x according to the formula "Ax + B," which
is defined from the thermo-collector software.
Other functions Chime, function lock, clock display, auto power-off, and battery alarm
Thermo-collector software
system requirements
CPU: i486DX or higher
OS: Windows 95/Windows 98/Windows NT 4.0
FDD: 3.5", 1.44 MB-formatted Required space on the HDD: 10 MB or greater
   Recommended memory capacity: 16 MB or greater
Serial I/O capability: A serial port conforming to RS-232C standard should be available.
Software: Microsoft Excel 95, Microsoft Excel 97
Compliance with standards
EMC standards   EMI (interference signal): EN55011;1998, EN61326-1;1998+A1 (Class B, Group 1)
EMS (immunity): EN50082-1;1997, EN61326;1998+A1
External dimensions
Approx.
133(H) × 56(W) × 33(D) mm
(excluding protrusions)
Weight: Approx. 170 g
(including batteries)

Approx.
151(H) × 56(W) × 33(D) mm
(excluding protrusions)
Weight: Approx. 180 g
(including batteries)

Supplied accessories Software, two AA-size alkaline dry batteries (LR6), a waterproof cover, an instruction manual, and Type K beaded wire T/C
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HH84
Consult Sales  
Availability: 
 
 
Thermocouple thermometer/datalogger with software and RS232 cable.
HH83
Consult Sales  
Availability: 
 
 
Thermistor thermometer/datalogger with software and RS232 cable.
HH83-NP
Consult Sales  
Availability: 
 
 
Needle Probe
HH83-HSNP
Consult Sales  
Availability: 
 
 
HI Speed Needle Probe
HH83-REP
Consult Sales  
Availability: 
 
 
Round End Probe
HH83-EP
Consult Sales  
Availability: 
 
 
Emission Probe
HH83-SP
Consult Sales  
Availability: 
 
 
Surface Probe
WPC-80
Consult Sales  
Availability: 
 
 
Waterproof Cover
SC-83
AUD85.00
Availability: 7 weeks
 
Soft Carrying Case
All amounts shown in AUD
Note: Each unit comes with 2 type K beaded wire thermocouples, 2-AA batteries, software, and manual.

Product Manuals:

Download HH84 - Thermo-Collector
Download HH83 - Thermo-Collector
We noticed you are from the US. Visit your local site for regional offers and live support.