Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Video Borescope System

HHB1500

Borescope | Video | HHB1500

Borescope | Video

CE
  • 5.5 mm (0.22") External Diameter Tip Easily Fits Through the Spark Plug Hole of Any Engine
  • 4 Super-Strength White Light LED’s
  • Oil and Scratch Resistant
  • Optimized Illumination
  • Rapid Assembly of Lens Module
  • Illumination Intensity Easily Adjusts to Environment
  • 89 mm (3.5") Extra-Wide TFT Monitor
  • Hard Protective Case
General Test and Measurement Instruments - View related products

Description

See HHB1600

The HHB1500 borescope is a portable, hand-held, complete borescope system with monitor, camera and video. Compact, palm sized unit includes LED light source, TFT (thin film transistor) display. Camera, display that takes still photos and dynamic video in real time. Internal SD memory allows whole videos to be saved and outputted later. TV monitor and computer USB output and data logging function. Unit has multiple viewing tips and extra wide view angle capability. Multiple video formats compatible with most software including Windows® Media Player. Rechargeable batteries can record for 4 hours continuously.

SPECIFICATIONS
Handle Working Temperature: -20 to 60°C (-4 to 140°F)
Probe Working Temperature: -20 to 70°C (-4 to 158°F)
Total Storage Temperature: -20 to 60°C (-4 to 140°F)
While Battery in Charge Temp: 0 to 40°C (32 to 104°F)
Dimensions: 221 L x 117 W x 38 mm H (8.7 x 4.6 x 1.5")
Probe: 1 m (3.3')
Weight: 32 oz (2 lb) with probe Insertion Tube and Light Source Specification
Image Sensor: CMOS image sensor
Resolution (Dynamic/Static): 320 H x 240V/640 H x 480V @ 30 M
Tip Insertion Tube Diameter: 5.5 mm (0.22")
Frame Rate: 30 fps
S/N Ratio: 42 db
Exposure: Automatic
White Balance: Fixed
Field of View (FOV): 67°
Depth of Field (DOF): 1.5 to 10 cm
Light Source: 4 white LED System Specification
Power: 5 Vdc
Display: 89 mm (3.5") TFT LCD monitor 320 x 240 pixels
Interface: Mini USB 1.1/AV out/AV in
Battery: Rechargeable li-polymer (3.7V) (included)
Video Out Format: NTSC and PAL
Recording Medium: SD card (capacity up to 2G)
Compression Format: MPEG4
Still Image Storage Format: JPEG (640 x 480)
Video Recording Format: ASF (320 x 240)
Language: English
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHB1500
Consult Sales  
Availability: 
 
 
Borescope
Accessories
P1500-1
Consult Sales  
Availability: 
 
 
Replacement Probe 1 m (3.3')
P1500-3
Consult Sales  
Availability: 
 
 
Probe 3 m (9.8')
P1500-5
Consult Sales  
Availability: 
 
 
Probe 5 m (16.4')
P1500-10
AUD5,055.00
Availability: 8 weeks
 
Probe 10 m (32.8')
P1500-30
Consult Sales  
Availability: 
 
 
Probe 30 m (98.4')
All amounts shown in AUD
Note: Comes with USB cable, video cable, power supply, SD card, 1 m (3.3') probe, 3.7V rechargeable battery, 3 mirror attachments, hard carrying case and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.