Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Video Borescope System - Discontinued

HHB1600

 | HHB1600

CE
  • 5.5 mm (0.22") External Diameter Tip Easily Fits Through the Spark Plug Hole of Any Engine
  • SD Card, Real Time Data Logger
  • 4 Super-Strength White Light LED’s
  • Water, Oil and Scratch Resistant
  • Optimized Illumination
  • Rapid Assembly of Lens Module
  • Illumination Intensity Easily Adjusts to Environment
  • 89 mm (3.5") Extra-Wide TFT Monitor
  • Hard Protective Case
  • 2 Way Articulating Probe - Soft Metal (Optional)
  • NEW!! Pipe and Duct Reel Set (P16PIP- click on Manuals for specifications)

Description

The HHB1600 series has been discontinued. Please see the HHB1900 as a possible alternative or contact our Temperature Engineering department.

The HHB1600 borescope is a portable, hand-held, complete borescope system with monitor, camera and video. Compact, palm sized unit includes LED light source, TFT (thin film transistor) display. Camera, display that takes still photos and dynamic video in real time. Internal SD memory allows whole videos to be saved and outputted later. TV monitor and computer USB output and data logging function. Unit has multiple viewing tips and extra wide view angle capability. Multiple video formats compatible with most software including Windows® Media Player. Rechargeable batteries can record for 4 hours continuously.

SPECIFICATIONS
Working Temperature: -20 to 60°C (-4 to 140°F)
Probe Working Temperature: 0 to 55°C (32 to 131°F)
Total Storage Temperature: -20 to 60°C (-4 to 140°F)
While Battery in Charge Temp: 0 to 40°C (32 to 104°F)
Dimensions: 215 L x 120 W x 36 mm H (8.5 x 4.7 x 1.4")
Probe: 1 m (3.3')
Weight: 380 g (13.4 oz)
Resolution (Dynamic/Static): 320 H x 240V/640 H x 480V @ 30 M
Tip Insertion Tube Diameter: 5.5 mm (0.22")
Frame Rate: 30 fps
S/N Ratio: 42 db
Exposure: Automatic
White Balance: Fixed
Sensor Field of View:
    Horizontal Field Angle: 46°
    Vertical Field Angle: 34°
    Diagonal Field Angle: 56°
Depth of Field (DOF): 1 to 6 cm (0.4 to 2.4")
Light Source: 4 white LED

System Specification
Power:
5 Vdc
Display: 89 mm (3.5") TFT LCD monitor 320 x 240 pixels
Interface: Mini USB 1.1/AV out/AV in
Battery: Rechargeable li-polymer (3.7V) (included)
Video Out Format: NTSC and PAL
Recording Medium: 2G SD card (included)
Compression Format: MPEG4
Still Image Storage Format: JPEG (640 x 480)
Video Recording Format: ASF (320 x 240)
Language: English, Japanese, German, Spanish, French, Italian, traditional and simplified Chinese
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHB1600
Consult Sales  
Availability: 
 
 
Borescope
Accessories
P16PIP
AUD6,125.00
Availability: 15 weeks
 
Pipe and Duct Reel Set
P1618-1SR
Consult Sales  
Availability: 
 
 
Replacement probe 1 m (3.3') obedient metal
P1618-2SR
AUD3,040.00
Availability: 6 weeks
 
Probe 2 m (6.6') obedient metal
P16183SR-M
AUD1,600.00
Availability: 8 weeks
 
Probe 3 m (9.8') obedient metal
P1618-1SM
AUD2,785.00
Availability: 6 weeks
 
Probe 1 m (3.3') soft metal
P1618-3SM
AUD3,540.00
Availability: 6 weeks
 
Probe 3 m (9.8') soft metal
P1618-5SM
AUD2,675.00
Availability: 15 weeks
 
Probe 5 m (16.4') soft metal
P1618-10SM
AUD2,675.00
Availability: 15 weeks
 
Probe 10 m (32.8') soft metal
P1618-30SM
AUD6,515.00
Availability: 6 weeks
 
Probe 30 m (98.4') soft metal
P16ART-1SM
AUD4,250.00
Availability: 15 weeks
 
2 Way Articulating probe 1 m (3.3') soft metal
All amounts shown in AUD
Note: Comes complete with USB cable, video cable, power supply, 2G SD card, 1 m (3.3') probe, 3.7V rechargeable battery, 3 mirror attachments, cleaning kit, hard carrying case and operator’s manual.

Technical Note On Obedient and Soft Metal Probes:
Obedient and flexible probe: you can bend it and it stays in shape.
Soft metal probe: it’s flexible, but it doesn’t retain the shape.


We noticed you are from the US. Visit your local site for regional offers and live support.