Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ruggedized Non-Recording Video Inspection System - Discontinued

HHB280 Series

Ruggedized Non-Recording Video Inspection System | HHB280 Series

Ruggedized Non-Recording Video Inspection System

CE
  • Applications Inspecting Cylinders, Valves, Diesel Injectors and Glow Plugs
  • Inspecting Cylinders, Valves, Diesel Injectors and Glow Plugs
  • Viewing Behind Body Panels and Under the Dashboard for Electrical Wiring and Connections Problems
  • Examining for Corrosion and Wear in Hard-to-See Areas
  • Inspecting Fluid Lines and Leaks
  • Big, Bright Color LCD for Crystal-Clear Real- Time Video Imaging
  • Camera-Tipped Probe is Thin Enough to Fit into Very Narrow Spaces
  • All Probes are Oil, Water and Dust-Proof to IP67; Wand-Type Grip and Monitor are IP54 Splash-Proof
  • Adjustable LEDs in Camera Head Illuminate Dark Areas
  • Drop-Resistant to 1 m (3.3'')
  • Invert What You See 180° to Read Labels Right-Side Up and Zoom Video Up to 200% to Show Details
  • One-Handed Operation
  • AV Out Jack Enables Video Connection to any NTSC Television
  • Includes Four Useful Probe Tip Accessories
General Test and Measurement Instruments - View related products

Description

The HHB280 series has been discontinued. Please see the HHB-ISCOPE as a possible alternative or contact our Temperature Engineering department.

The HHB280 is a ruggedized non-recording video scope featuring a 9 mm (0.35") diameter probe, image flip and video zoom. Ideal for inspecting hard to reach areas. The long, thin probe reaches deep into tight spaces.

Specifications
Display Size/Type: 61 mm (2.4") diagonal TFT color LCD
Display Resolution: 320 x 240 pixels
Monitor Controls: 180° flip, 1 to 2X zoom in 0.2 steps, brightness + and –
Probe Diameter/Type: 9 mm (0.35") flexible-obedient
Probe Length: 1 m (39")
Probe Field of View: 60°
Probe Depth of Field: 25 mm (1") to infinity
Camera Light Source: 2 adjustablebrightness white LEDs
Impact Resistance: To height of 1 m (39")
Water, Dust, Splash Resistance Levels: Camera-tipped probe designed to meet IP67; grip and monitor designed to meet IP54
Operating Temperature/Humidity: 0 to 45°C (32 to 113°F) @ 5 to 95% RH
Dimensions:
    Console: 254 x 91 x 58 mm (10 x 3.6 x 2.3")
    Case: 381 x 279 x 89 mm (15 x 11 x 3.5")
Weight:
    Console: 454 g (1lb)
    Case and Contents: 1.8 kg (4 lb)
Power Source: 4 “AA” batteries (included)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHB280
Consult Sales  
Availability: 
 
 
Borescope video inspection system
P495-1N
AUD265.00
Availability: 6 weeks
 
Replacement probe
All amounts shown in AUD
Note: Comes complete with set of 4 probe tip accessories (thread protector, magnetic pickup, pickup hook, and 45° mirror), 1 m (39") probe, 4 “AA” batteries, custom hard carrying case and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.