Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Rotating Vane Anemometer

HHF144 Series

Anemometer - Handheld Rotating Vane Anemometer HHF144B | HHF144 Series

Anemometer - Handheld Rotating Vane Anemometer HHF144B

AUD2,487.03 HHF144B

CE
  • Measure Relative from 5.0 to 95% RH
  • Measure Airflow in Environments from -20 to 100°C (-4 to 212°F)
  • Temp Measurements in Humidity Sensor Standard
  • Minimum and Maximum Air Speed and Temp
  • Analog Voltage Output and Communication Options
Anemometers & Wind Tunnels - View related products

Description

The OMEGA™ HHF144 rotating vane hygro-thermometer anemometer is a high quality instrument providing highly accurate humidity, air velocity, and temperature measurements in harsh environments via a user friendly and intuitive interface. Applications include manufacturing, laboratory, computer rooms, environmental control, flow hood monitoring, and other applications where precise air measurement is required.

SPECIFICATIONS
Ranges
   HHF144A: 1.5 to 35.00 MPS (300 to 6800 FPM)
   HHF144B: 0.2 to 40.00 MPS (40 to 7800 FPM)
Relative Humidity: 5.0 to 95% RH
Temperature (Using Standard Combination Temp/Humidity Probe): -20 to 80°C (-4 to 176°F)
Temperature (Using Optional Separate Temperature Probe): -95 to 200°C (-139 to 392°F)
Accuracy
   Air Velocity:
   2.75" Probes: ±1.0% of reading ±1-digit
   1" Probes: ±0.5% FS +0.75% of reading ±1-digit
   Temperature: ±(0.3°C + 0.2% of reading in °C)
   Temperature Accuracy Examples: ±0.3°C @ 20°C (±0.5°F @ 68°F)
   Relative Humidity: ±2.0% RH
Resolution
   Air Velocity: 1 FPM or 0.01 MPS
   Temperature: 0.1°F or °C (1°F below -99.9°F)
   Relative Humidity: 0.1% RH
Response Time
   Relative Humidity: Up to 90% of change in measured value in 15 seconds
   Temperature: Approx. 60 sec in still air; Approx. 10 sec in moving air streams
Display: 12.7 mm (0.5") LCD, 4-digits, with LED backlight
Operating Temp
   Instrument: 0 to 50°C (32 to 125°F)
   Air Probe: -20 to 100°C (-4 to 212°F)
   Temp/Humidity Probe: -20 to 80°C (-4 to 176°F)
Power Supply: 3 "AA" alkaline batteries (included)
Battery Life: Approximately 150 hours Dimensions
Instrument: 165 x 83 x 38 mm (6.5 x 3.25 x 1.5")
   HHF144A: 25 mm (1") diameter
   HHF144B: 70 mm (2.75") diameter
RH/Temp Probe: 152 x 25 mm (6 x 1") diameter
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHF144A
AUD2,845.89
Availability: 7 weeks
 
Handheld anemometer with 25 mm (1") dia. probe
HHF144B
AUD2,487.03
Availability: 7 weeks
 
Handheld anemometer with 70 mm (23.4") dia. probe
Accessories
HHF140B-RP
AUD1,450.90
Availability: 6 weeks
 
Replacement 70 mm (2.75") vane probe
HHF140A-RP
AUD2,065.00
Availability: 6 weeks
 
Replacement 25 mm (1") vane probe and 1.5 m (5') cable
HHF144-HP
AUD967.27
Availability: 4 weeks
 
Replacement temperature/humidity probe
MN1500-4
Consult Sales  
Availability: 
 
 
Replacement batteries, AA size, pkg of 4
All amounts shown in AUD
Note: Comes with NIST certificate (No data points), vane sensor [25 or 70 mm (1 or 2 3.4") depending on model], 3 extension rods (flexible, straight and with handle), 1.5 m (5') cable, 3 "AA" alkaline batteries, hard carrying case and user's manual. "-T" models, also include temperature/humidity sensor.
For units with a protective boot add "-PB" to the model number and $55 to the price.
For units with USB communications add "-USB" to the model number and $195 to the price.
For units with a voltage output add "-V" to the model number and $225 to the price.
We noticed you are from the US. Visit your local site for regional offers and live support.