Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Hot Wire Anemometer with Real-Time Data Logger - Discontinued

HHF2005HW

 | HHF2005HW

  • Real Time Data Logger Records Year, Month, Date, Hour, Minute and Second - Up to 16,000 Records
  • Hot Wire Technology for High Precision, Low Velocity Air Measurements
  • RS232 Serial Interface and Software Available
  • Battery Powered Meter Includes Hard Carrying Case for Easy Portability
  • Slim Telescopic Probe is Ideal For Grilles and Diffusers
  • Jumbo LCD With Multiple Displays Can be Adjusted for Brightness
  • Adjustable Sampling Time, Zero Adjust and Data Hold Features
  • Accepts Type J or K Thermocouple

Description

The HHF2005HW model has been discontinued. Please see the HHF-SD1 as a possible alternative or contact our Flow Engineering department.

The HHF2005HW hot wire anemometer with real time data logger has multiple features and an RS232 computer interface that make it suitable to use in such applications as environmental testing, balancing of fans/motors/blowers, air conveyors, clean rooms and flow hoods. What sets the HHF2005HW apart from other hot wire anemometers is that it incorporates a real-time data logger that can store up to 16,000 entries.

The HHF2005HW measures velocity, and air temperature, and has an input probe socket that accepts a Type J or K thermocouple that can be used as a highly accurate thermometer. By entering the area into the instrument and measuring the velocity, the HHF2005HW can even determine the volume of air flow. The integrated hot wire and standard thermistors provide fast and accurate readings - even at low velocities. For added convenience, the HHF2005HW is battery powered, has auto power off and low battery warning features. A hard carrying case is included, to make portability simple.

SPECIFICATIONS
Display Units: m/s, km/h, mile/h, knot, ft/min, CMM, CFM, °C, °F
Operating Temperature: 0 to 50°C (32 to 122°F)
Max Humidity: Less than 80% relative humidity (non-condensing)
Sampling Time: 2 sec to 8 hours, 59 min, 59 sec
Power Supply: 4 "AA" batteries (included)
Current: Approx 21.5 mA DC (70 mA DC with hot wire probe)
Weight: Approx 515 g (1.13 lb)
Dimensions:
    Instrument: 203 x 76 x 38 mm (8.0 x 3.0 x 1.5")
    Telescopic Probe: 12 mm (0.5") dia, 280 to 940 mm (11.0 to 37.0") length
    LCD Display: 58 x 34 mm (2.3 x 1.3")

Measurement Range Resolution Accuracy
m/s 0.2 to 20 m/s 0.1 m/s ±(10% + lsd) Full Scale
km/hr 0.7 to 72 km/hr 0.1 km/hr
mile/hr 0.5 to 44.7 mile/hr 0.1 mile/hr
knots 0.4 to 38.8 knots 0.1 knots
ft/min 40-3940 ft/min 1 ft/min
Air temp (°C) 0 to 50°C 0.1°C ±0.8°C
Air temp (°F) 32 to 122°F 0.1°F ±1.5°F
Type J thermocouple
Thermometer
-100.0 to 1100°C 0.1°C ±(0.2% + 0.5°C)
-50.1 to -100°C ±(0.2% + 1°C)
-58.0 to 2012°F 0.1°F ±(0.2% + 1°F)
-58.1 to -148°F ±(0.2% + 1.8°F)
Type K thermocouple
Thermometer
-50.0 to 1300°C 0.1°C ±(0.2% + 0.5°C)
-50.1 to -100°C ±(0.2% + 1°C)
-58.0 to 2372°F 0.1°F ±(0.2% + 1°F)
-58.1 to -148°F ±(0.2% + 1.8°F)

Measurement Range Resolution Area
CMM 0 to 36,000 CMM 0.001 to 1 CMM 0.001 to 30.0 m2
CFM 0 to 1,271,200 CFM 0.01 to 100 CFM 0.01 to 322.91 ft2
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHF2005HW
HHF2005HW
Consult Sales  
Availability: 
 
 
Hot wire anemometer with data logger
Click to expand/minimize a list of what others bought with theHHF2005HW-RP
HHF2005HW-RP
Consult Sales  
Availability: 
 
 
Replacement probe for HHF2005HW
Click to expand/minimize a list of what others bought with theSW-U101-WIN
SW-U101-WIN
AUD307.26
Availability: 1 week
 
Data logging software
  
MN1500-4
Consult Sales  
Availability: 
 
 
four AA replacement batteries
  
CR-2032
AUD9.88
Availability: 1 week
 
3 V silver replacement battery
All amounts shown in AUD
Note: Comes complete with sensor, 4 "AA" batteries, hard carrying case and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.