Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Vane Anemometer

HHF801

Economical Vane Anemometer | HHF801

Economical Vane Anemometer

CE
  • 13 mm Diameter Heavy Duty Mini Vane
  • Telescope Function to 600 mm (23.6")
  • Super Large LCD Reads Air Velocity and Temperature Simultaneously
  • Records Min. and Max. Reading with Recall
  • Data Hold Function
  • Auto Power Off
  • RS232 Serial Interface

Description

The HHF801 series Economical Vane Anemometer has been discontinued. Please see the HHF802 as a possible alternative, or contact our Flow Engineering department.

The HHF801 is an economical anemometer solution for any air flow application, such as, air conditioning and heating systems, wind speeds, balancing, and environmental testing. The portable HHF801 provides fast, accurate readings with digital readability and the convenience of a remote probe. The combination of a vane and standard thermistor delivers rapid and precise measurements. The microprocessor circuit assures the maximum possible accuracy and provides special functions and features.

Measurement Range Resolution Accuracy
m/s 0.8 to 12.0 m/s 0.1 m/s ±(2% + 0.2 m/s)
km/hr 2.8 to 43.3 km/hr 0.1 km/hr ±(2% + 0.2 km/hr)
ft/min 160 to 2358 ft/min 1 ft/min ±(2% + 20 ft/min)
mile/hr 1.8 to 26.8 mph 0.1 mph ±(2% + 0.2 mile/hr)
knots 0.8 to 23.3 knots 0.1 knots±(2% + 0.2 knot)
Temp (°C) 0 to 80°C 0.1°C ±0.8°C
Temp (°F) 32 to 176°F 0.1°F ±1.5°F

SPECIFICATIONS
Display: 51 x 32 mm (2 x 1.25") LCD
Measurement: m/s, km/h, ft/min, knots, miles/h, Temperature in °C or °F, and Data Hold
Sensor Structure:
   Air Velocity: Vane with low friction ball bearing design
   Temperature: Precision thermistor
Memory: Minimum and Maximum with Recall
Power Off: Auto shut off or manual button
Sampling Time: 0.8 seconds
Data Output: RS232
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: <80% RH
Power Supply: one 9 Vdc heavy duty battery (included)
Power Current: Approx. 8.3 mA dc
Overload Indication: “----”
Dimensions:
   Instrument: 200 x 68 x 30 mm (7.9 x 2.7 x 1.2")
   Telescope Probe: 13 dia x 280 mm L (0.5 x 11") (min. length) to 600 mm (23.6") (max length)
Weight: Approx 220 g (0.5 lb)
All amounts shown in AUD
Note: Comes complete with operator’s manual, hard carrying case and 9 V battery.
We noticed you are from the US. Visit your local site for regional offers and live support.